تجاوز إلى المحتوى الرئيسي
Logo print

Set of 25 plastic front panels 1U for airflow management

Nexpand LEGRAND

Set of 25 plastic front panels 1U for airflow management

REF. 446494 EAN. 3414972238212
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 482.6 mm
Height 45 mm
Suitable for enclosure building width 482.6 mm
Number of height units 1
Material Plastic
Surface finishing Other
Degree of impact strength (IK) Not applicable
Colour Black
RAL-number 9005
Halogen free Yes
Label space/information surface No

3 documents
Instruction Use
HCNI-000104_LP_EN.pdf pdf (1.39 Mo)
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
ex223001_1011.pdf pdf (0.11 Mo)