-
Mounting dimension (standardised)
-
Mounting dimension (standardised)
-
Number of phases
-
Number of phases
-
Mounting dimension (standardised)
-
Mounting direction
-
Mounting direction
-
Mounting size
-
Cable entry connection 1
-
Nominal current
-
With key
-
Mounting direction
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Number of RJ45 sockets
-
Number of RJ45 sockets
-
Connection type according to IEC 60320, connection 1
-
Nominal cross section conductor
-
Nominal cross section conductor
-
Connection type according to IEC 60320, connection 1
-
Electrical connection
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Electrical connection
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Electrical connection
-
Electrical connection
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Cable entry connection 2
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Nominal load current
-
Type of electric connection
-
Length
-
Type of electric connection
-
Connection type according to IEC 60320, connection 2
-
Connection type according to IEC 60320, connection 2
-
Type of electric connection
-
Length
-
Length
-
Length
-
Type of electric connection
-
Length
-
Length
-
Length
-
Type of electric connection
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Nominal discharge surge current (8/20) (L-N)
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Number of socket outlets British Standard BS1363
-
Cable length
-
Cable length
-
Model
-
Cable length
-
Number of socket outlets British Standard BS1363
-
Number of socket outlets British Standard BS1363
-
With LED indication
-
With LED indication
-
Connection 1
-
Connector system system-oriented
-
Mounting method
-
Connection 2
-
Number of cores
-
Material outer sheath
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Voltage protection level L-PE/N-PE
-
Number of C19 socket outlets
-
Temperature resistance
-
Number of C19 socket outlets
-
Number of C19 socket outlets
-
Colour outer sheath
-
Colour outer sheath
-
Colour outer sheath
-
Number of C19 socket outlets
-
Number of C19 socket outlets
-
Number of C19 socket outlets
-
Nominal voltage AC
-
Number of C20 socket outlets
-
Number of C20 socket outlets
-
Max. continuous voltage AC
-
Number of socket outlets swiss standard type 13
-
Number of socket outlets swiss standard type 13
-
Number of socket outlets swiss standard type 15
-
Number of poles
-
Number of socket outlets swiss standard type 23
-
Spiralized cable
-
Voltage protection level
-
Number of socket outlets swiss standard type 23
-
Number of socket outlets swiss standard type 25
-
Voltage protection level L-N
-
RAL-number (similar)
-
Category type 3
-
With cord switch
-
With interference suppressor filter
-
Mains filter
-
Number of height units
-
Number of height units
-
Number of other socket outlets
-
Number of other socket outlets
-
Number of other socket outlets
-
Number of USB connections
-
Number of USB connections
-
Supply voltage
-
Reaction-to-fire according to EN 13501-6: Class
-
Supply voltage
-
Supply voltage
-
With surge protection module
-
Reaction-to-fire according to EN 13501-6: Smoke production
-
Over voltage category
-
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles
-
Reaction-to-fire according to EN 13501-6: Acidity
-
Switchable
-
Number of miniature circuit breakers (MCB)
-
Number of miniature circuit breakers (MCB)
-
Switchable
-
Number of miniature circuit breakers (MCB)
-
Number of miniature circuit breakers (MCB)
-
Number of miniature circuit breakers (MCB)
-
With remote signalling contact
-
With meter
-
With meter
-
Signalling at the device
-
Control function
-
Control function
-
With display
-
SNMP
-
SNMP
-
With display
-
Evaluation
-
Evaluation
-
With fuse
-
Ampere meter
-
Ampere meter
-
Outer diameter approx.
-
Outer diameter approx.
-
Temperature measurement
-
Temperature measurement
-
With mounting material
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Frequency
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Nominal discharge surge current In (8/20)
-
Nominal discharge surge current In (8/20)
-
Mandatory neutral
-
Terminal marking indication
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Number of MCBs
-
Number of MCBs
-
Number of MCBs
-
Number of RCCBs
-
Number of CX socket outlets
-
Connected object
-
Connected object
-
Operating method
-
Operating method
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Product use function
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-646961-WEB-R.jpg)
PDU, Zero-U, 1 phase 16A, 20 C13 outlets + 4 C19 outlets, with cord locking
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-646962-WEB-R.jpg)
PDU, Zero-U, 1 phase 32A, 20 C13 outlets + 4 C19 outlets, with cord locking
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-646963-WEB-R.jpg)
PDU, Zero-U, 1 phase 32A, 12 C13 outlets + 12 C19 outlets, with cord locking
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-646964-WEB-R.jpg)
PDU, Zero-U, 3 phase 16A, 21 C13 outlets + 3 C19 outlets, with cord locking
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-646965-WEB-R.jpg)
PDU, Zero-U, 3 phase 16A, 24 C13 outlets + 6 C19 outlets, with cord locking
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-646970-WEB-R.jpg)
PDU, Zero-U, 3 phase 16A, with local power meter, 36 C13 outlets + 6 C19 outlets, with cord locking
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-646971-WEB-R.jpg)
PDU, Zero-U, 1 phase 32A, 24 High Density C13 outlets + 12 C19 outlets, with cord locking
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-646972-WEB-R.jpg)
PDU, Zero-U, 1 phase 32A, 36 High Density C13 outlets + 6 C19 outlets, with cord locking
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-646973-WEB-R.jpg)
PDU, Zero-U, 3 phase 32A, 24 High Density C13 outlets + 12 C19 outlets, with cord locking
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-646974-WEB-R.jpg)
PDU, Zero-U, 3 phase 32A, 36 High Density C13 outlets + 12 C19 outlets, with cord locking
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-646975-WEB-R.jpg)
PDU, Zero-U, 3 phase 32A, 36 High Density C13 outlets + 6 C19 outlets, with cord locking
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/LG-646818-WEB-R.jpg)
LCS³ 19" PDU basic swiss standard 12 x T13 with 3 power supply cord
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/LG-646819-WEB-R.jpg)
LCS³ 19" PDU basic swiss standard 12 x T23 with 3 power supply cord
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/LG-646896-WEB-R.jpg)
Set of 6 locking caps or Swiss standard T13 or T23 outlet + 1 key - for LCS³ PDU
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-45/LG-646911-WEB-R.jpg)
PDU, Zero-U, 3 phase 16A, 24 High Density C13 outlets + 12 C19 outlets, with cord locking
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-45/LG-646910-WEB-R.jpg)
PDU, Zero-U, 3 phase 16A, 36 High Density C13 outlets + 6 C19 outlets, with cord locking
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-30/LG-644207-RV-R.jpg)
Set of 10 power cords C20-C19 1m red serverside locking
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-30/LG-644208-RV-R.jpg)
Set of 10 power cords C20-C19 1.5m red serverside locking
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-30/LG-644209-RV-R.jpg)
Set of 10 power cords C20-C19 2m red serverside locking
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-30/LG-644213-RV-R.jpg)
Set of 10 power cords C20-C19 1m blue serverside locking
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-30/LG-644214-RV-R.jpg)
Set of 10 power cords C20-C19 1.5m blue serverside locking
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-30/LG-644215-RV-R.jpg)
Set of 10 power cords C20-C19 2m blue serverside locking
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-30/LG-644100-RV-R.jpg)
Set of 10 power cords C14-C13 0.5m black serverside locking
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-30/LG-644102-RV-R.jpg)
Set of 10 power cords C14-C13 1.5m black serverside locking