-
Cover model
-
Cover model
-
Number of units
-
Type of accessory/spare part
-
Cover model
-
Assembly arrangement
-
Assembly arrangement
-
Nominal dimension
-
Construction type
-
Number of contacts as change-over contact
-
Rated control supply voltage AC 50 Hz
-
Assembly arrangement
-
Nominal dimension
-
Cover model
-
Number of units
-
Built-in diameter
-
Built-in diameter
-
Nominal dimension
-
Nominal dimension
-
Nominal dimension
-
Nominal dimension
-
Nominal dimension
-
Nominal dimension
-
Built-in diameter
-
Nominal dimension
-
Nominal dimension
-
Nominal dimension
-
Construction type
-
Transparent
-
Mounting direction
-
Folding
-
Number of appliances to build in
-
Number of conduit inlets
-
Number of conduit inlets
-
Number of appliances to build in
-
Number of conduit inlets
-
Number of appliances to build in
-
Number of appliances to build in
-
Mounting direction
-
Number of contacts as normally open contact
-
Complete with socket
-
Rated control supply voltage AC 60 Hz
-
Number of appliances to build in
-
Number of appliances to build in
-
Number of conduit inlets
-
Number of inlets
-
Accessory
-
Number of appliances to build in
-
Mounting method box
-
Number of inlets
-
Number of conduit inlets
-
Number of conduit inlets
-
Number of inlets
-
Number of appliances to build in
-
Number of inlets
-
Number of inlets
-
Number of inlets
-
Number of device cups
-
Housing material
-
Material
-
Suitable for modular domestic switching devices
-
Suitable for subfloor duct countersunk (closed)
-
Housing material
-
Material
-
Material
-
Number of device cups
-
Extendable
-
Material
-
Housing material
-
Number of contacts as normally closed contact
-
With detachable clamps
-
Spare part
-
With connection space
-
Suitable for subfloor duct countersunk (closed)
-
Suitable for modular domestic switching devices
-
Spare part
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Suitable for subfloor duct overhead closed
-
Suitable for subfloor duct overhead closed
-
Material quality
-
Material quality
-
Material quality
-
Equipped with
-
Voltage type for actuating
-
Mounting opening
-
Type of device
-
Mounting opening
-
Equipped with
-
Shape
-
Shape
-
Duct height
-
Provided with revolving ring
-
Duct height
-
Mounting track
-
Number of CEE socket outlets (IEC 60309) 16 A / 400 V / 5P (1, 2, 3, N, PE)
-
Duct height
-
Duct height
-
Duct height
-
Duct height
-
Duct height
-
Max. conductor cross section
-
Length
-
Length
-
Length
-
Length
-
Type of electric connection
-
Floor maintenance
-
Duct width
-
Duct width
-
Length
-
Duct width
-
Number of CEE socket outlets (IEC 60309) 32 A / 400 V / 5P (1, 2, 3, N, PE)
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Duct width
-
Duct width
-
Duct width
-
Duct width
-
Duct width
-
Length
-
Duct width
-
Number of socket outlets British Standard BS1363
-
Model
-
Surface protection
-
Model
-
Model
-
Surface protection
-
Min. height finishing layer
-
Model
-
Material thickness
-
Min. height finishing layer
-
Surface protection
-
Min. height finishing layer
-
Strain relief possibility
-
Model
-
Min. height finishing layer
-
Min. height finishing layer
-
Min. height finishing layer
-
Model
-
Mounting method installation unit
-
Built-in opening for floor column
-
Mounting method installation unit
-
Mounting method
-
For tube diameter
-
Levelling range
-
Built-in opening for floor column
-
Levelling range
-
Mounting method
-
With cable outlet in cover
-
Outer diameter
-
Outer diameter
-
For tube diameter
-
Levelling range
-
With LED indication
-
Levelling range
-
Levelling range
-
Levelling range
-
Levelling range
-
Levelling range
-
Levelling range
-
Levelling range
-
Outer diameter
-
Suitable for cable diameter
-
Number of strain relieves
-
Number of strain relieves
-
Material side wall
-
Built-in opening for built-in unit
-
Material side wall
-
With screws
-
Drive, polarization
-
Built-in opening for built-in unit
-
Inlet from the rear
-
Inlet from the rear
-
Depth
-
Built-in opening for built-in unit
-
Lockable cover
-
Material side wall
-
Depth
-
With screws
-
Installation technique
-
Cover mounting opening
-
Cover mounting opening
-
Suitable for placing of sealing
-
Surface protection housing
-
Surface protection housing
-
Surface protection housing
-
Suitable for placing of sealing
-
Decoupling possibility cover from base unit
-
Device width
-
Decoupling possibility cover from base unit
-
Device width
-
Device width
-
Material cover
-
Device width
-
Device width
-
Device width
-
Device width
-
Bottom plate
-
Device height
-
Device height
-
Bottom plate
-
Device height
-
Surface protection cover
-
Device height
-
Device height
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Surface treatment cover
-
For number of electric fittings
-
Device depth
-
For number of electric fittings
-
For number of electric fittings
-
For number of electric fittings
-
Mounting switching equipment
-
With forced-guided contacts
-
With opening carpeting
-
With cover frame
-
With opening carpeting
-
Depth of flooring recess
-
Surface finishing
-
Depth of flooring recess
-
Surface finishing
-
Depth of flooring recess
-
Depth of flooring recess
-
Depth of flooring recess
-
Depth of flooring recess
-
Protective frame carpeting
-
Protective frame carpeting
-
With duct entry
-
Housing feed-through by break-out opening
-
With duct entry
-
With cable entry
-
With cable entry
-
Housing feed-through by seal membrane
-
RAL-number (similar)
-
Housing feed-through by seal membrane
-
With screw gland entry
-
Number of modules (module system)
-
Housing feed-through by nozzle
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Circuit integrity
-
Over voltage protection
-
Housing feed-through by step membrane
-
Suitable for indoor installation
-
Shock resistant
-
Number of HDMI-connections
-
Suitable for outdoor installation
-
Suitable for outdoor installation
-
Suitable for subfloor duct
-
Suitable for subfloor duct
-
Number of USB connections
-
Number of D-Sub sockets 15-pole
-
Suitable for hollow floor
-
Suitable for hollow floor
-
Cover attachment
-
Pipe locking
-
Pipe locking
-
Suitable for double floor built-in
-
Suitable for double floor built-in
-
Number of audio connections
-
Pipe locking optional
-
Number of CAT 5E connections
-
Suitable for concrete installation
-
Number of CAT 6 connections
-
Sealable
-
Suitable for floors in computer rooms
-
Suitable for wet cleaning
-
Suitable for wet cleaning
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer length
-
Outer length
-
With screening
-
Outer length
-
Outer length
-
Outer length
-
Outer length
-
Outer length
-
Outer length
-
Outer length
-
Outer length
-
Outer length
-
Outer length
-
Outer length
-
Outer length
-
Outer length
-
Outer length
-
Length built-in dimension
-
Length built-in dimension
-
Length built-in dimension
-
Length built-in dimension
-
Length built-in dimension
-
Length built-in dimension
-
Length built-in dimension
-
Length built-in dimension
-
Length built-in dimension
-
Length built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Min. built-in depth
-
Min. built-in depth
-
Min. built-in depth
-
Min. built-in depth
-
Min. built-in depth
-
Min. built-in depth
-
Min. built-in depth
-
Min. built-in depth
-
Min. built-in depth
-
Min. built-in depth
-
Min. built-in depth
-
Min. built-in depth
-
Diameter
-
Air tight
-
Number of poles of the clamp
-
Number of poles of the clamp
-
Clamp position fixed
-
Luminaire hook mounting
-
Nozzle
-
Special application
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Number of rows
-
Number of rows
-
Number of rows
-
Number of rows
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Fitted with USB plug
-
Entry membrane gland type
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Number of units
-
Model
-
Number of units
-
Model
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/LG-089687-WEB-R.jpg)
Cable exit accessory - IP52 - for floor box Ref. 689623 and 089686
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Kit of 2 vertical 8 modules supports
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-00/LG-088009-WEB-R.jpg)
Kit composed of plastic Lid + Trim + horizontal frame of standard floor box for wiring devices supports 12 modules
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-00/LG-088010-WEB-R.jpg)
Kit composed of plastic Lid + Trim + horizontal frame of standard floor box for wiring devices supports 18 modules
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-00/LG-088011-WEB-R.jpg)
Kit composed of plastic Lid + Trim + horizontal frame of standard floor box for wiring devices supports 24 modules
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-00/LG-088012-WEB-R.jpg)
Kit composed of plastic Lid + Trim + vertical frame of standard floor box for wiring devices supports 8 modules
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-00/LG-088013-WEB-R.jpg)
Kit composed of plastic Lid + Trim + vertical frame of standard floor box for wiring devices supports 12 modules
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-00/LG-088014-WEB-R.jpg)
Kit composed of plastic Lid + Trim + vertical frame of standard floor box for wiring devices supports 16 modules
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/LG-089684-WEB-R.jpg)
Heavy load adaptor for floor boxes up to 10KN Ref. 089688-089685-089686
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Flush-mounting box - 2 + 4 modules - Single-phase + neutral - Metal IP41 - Grey
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Flush-mounting box - 2 + 6 modules - Single-phase + neutral - Metal IP41 - Grey
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Flush-mounting box - 2 + 8 modules - Single-phase + neutral - Metal IP41 - Grey
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Flush-mounting box - 2 + 12 modules - Single-phase + neutral - Metal IP41 -Grey
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Flush-mounting box - 2 + 14 modules - Single-phase + neutral - Metal IP41 -Grey
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Flush-mounting box - 4 + 12 modules - 3-phase + neutral - Metal IP41 - Grey
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Flush-mounting box - 4 + 18 modules - 3-phase + neutral - Metal IP41 - Grey
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Flush-mounting box - 4 + 24 modules - 3-phase + neutral - Metal IP41 - Grey
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Flush-mounting box - 4 + 36 modules - 3-phase + neutral - Metal IP41 - Grey
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/081854-LEGRAND-1000.jpg)
Synergy™ - Flush mounting box - for Grid system - 3x3 gang - for 18 modules
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/081855-LEGRAND-1000.jpg)
Synergy™ - Flush mounting box - for Grid system - 4x3 gang - for 24 modules
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/081857-LEGRAND-1000.jpg)
Synergy™ - Flush mounting box - for Grid system - 3x2 gang -for 9/12 modules -phase barrier
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/089685-LEGRAND.jpg)
Plain plate for cable derivation for heavy load floor box up to 10KN
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/LG-089686-WEB-R.jpg)
Floor box for heavy load up to 10KN - IP66 - with cable exit
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/089688-LEGRAND.jpg)
Floor box for thick wooden floor - IP30 - with 2 lateral cable exits