-
Assembly arrangement
-
Nominal voltage
-
Number of phases
-
Number of units
-
Number of contacts as change-over contact
-
Number of units
-
Transparent
-
Imprint/indication
-
Nominal current
-
Number of contacts as normally open contact
-
Type of connector
-
Type of connector
-
Clamps
-
Material
-
Lockable
-
Rated current
-
Number of contacts as normally closed contact
-
Rated current
-
Protective contact
-
Duct installation
-
Protective contact
-
Type of socket outlet
-
Material quality
-
With dust cover
-
Floor box/subfloor mounted
-
Material quality
-
Push button switch
-
Method of operation
-
Method of operation
-
Category
-
Category
-
Number of active contacts (square)
-
Outlet direction
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Surface mounting
-
DAB+
-
Model
-
Tap loss at 860 MHz
-
Connection system
-
Surface protection
-
Mounting method
-
Number of ports USB-A
-
Suitable for remote power supply
-
Number of ports USB-C
-
With mounting plate
-
Contactless type
-
Number of outlets
-
Number of rockers
-
Number of rockers
-
Suitable for cable modem
-
With lighting
-
With lighting
-
Device width
-
With label space
-
Type of fastening
-
Device height
-
Number of socket outlets switchable
-
Type of fastening
-
Device height
-
Device height
-
Imprint
-
Type of fastening
-
Imprint
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
With Wi-Fi signal repeater
-
Number of poles
-
Separate earthing connection
-
Separate earthing connection
-
With complemantary luminous signal
-
Flush-mounted installation
-
With complemantary luminous signal
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
With enhanced contact protection
-
Concurrently switching neutral conductor
-
With enhanced contact protection
-
Surface finishing
-
Label space/information surface
-
Separate strain relief
-
RAL-number (similar)
-
RAL-number (similar)
-
Mounting method shielding connection
-
RAL-number (similar)
-
Number of modules (module system)
-
Function lighting
-
Function lighting
-
Over voltage protection
-
Metallic colour
-
With hinged lid
-
With buses/couplings
-
Fault current protection
-
Suitable for number of connectors
-
With miniature fuse
-
Wiring system
-
Wiring system
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Mechanical coding
-
Number of active contacts (flat)
-
Insulated mounting
-
Shielded buses
-
Colour coding
-
Colour coding
-
With function lighting
-
Switching current for fluorescent lamps
-
Shielded housing
-
With orientation lighting
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
With loop through function
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Frequency
-
Type of lighting
-
Type of lighting
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Connection type
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cable support
-
Cover
-
Connected object
-
Illumination
-
Illumination
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/782124-LEGRAND-1000.jpg)
Kaptika - RJ 45 socket - flush mounting - UTP category 5e - White
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/782154-LEGRAND-1000.jpg)
Kaptika - RJ 45 socket - flush mounting - UTP category 5e - Ivory
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/782107-LEGRAND-1000.jpg)
Kaptika - Push-button with "bell" symbol - 6 A 250 V~ - White
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/782137-LEGRAND-1000.jpg)
Kaptika - Push-button with "bell" symbol - 6 A 250 V~ - Ivory
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/782159-LEGRAND-1000.jpg)
Kaptika - Double two-way switch - flush mounting - 10 AX 250 V~ - Ivory
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/782132-LEGRAND-1000.jpg)
Kaptika - Double one-way switch - flush mounting - 10 AX 250 V~ - Ivory
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/782103-LEGRAND-1000.jpg)
Kaptika - Double one-way switch with indicator -green LED 1 mA -10 AX-250 V~ -White
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/782134-LEGRAND-1000.jpg)
Kaptika - Two-way switch - flush mounting - 10 AX 250 V~ - Ivory
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/782130-LEGRAND-1000.jpg)
Kaptika - One-way switch - flush mounting - 10 AX 250 V~ - Ivory
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/782131-LEGRAND-1000.jpg)
Kaptika - One-way switch with indicator - green LED 1 mA - 10 AX 250 V~ - Ivory
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/782129-LEGRAND-1000.jpg)
Kaptika - Double two-way switch- flush mounting - 10 AX 250 V~ - White
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/LG-782105-WEB-R.jpg)
Kaptika - Push-button - flush mounting - 6 A 250 V~ - White
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/LG-782106-WEB-R.jpg)
Kaptika - Illuminated push-button - 6 A 250 V~ - White
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/782135-LEGRAND-1000.jpg)
Kaptika - Push-button - flush mounting - 6 A 250 V~ - Ivory
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/782136-LEGRAND-1000.jpg)
Kaptika - Illuminated push-button - 6 A 250 V~ - Ivory
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/782145-LEGRAND-1000.jpg)
Kaptika - Television socket - flush mounting - male connector - Ivory
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/LG-782116-WEB-R.jpg)
Kaptika - Cable outlet - flush mounting - White
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/782146-LEGRAND.jpg)
Kaptika - Cable outlet - flush mounting - Ivory
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-15/LG-782150-WEB-R.jpg)
Kaptika - 2P socket outlet with sutters - flush mounting - 16 A 250 V~ - Ivory
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-15/782117-LEGRAND-1000.jpg)
Kaptika - 2P+E French standard socket outlet - flush mounting - 16 A 250 V~ - White
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-15/782142-LEGRAND-1000.jpg)
Kaptika - 2 x 2P socket outlet - flush mounting - 16 A 250 V~ - Ivory
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-15/LG-782157-WEB-R.jpg)
Kaptika - 2P+E French standard socket outlet - flush mounting - 16 A 250 V~ - Ivory
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-15/LG-782157-WEB-R.jpg)
Kaptika - 2P+E French standard socket outlet with shutters - 16 A 250 V~ - Ivory
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-15/LG-782110-WEB-R.jpg)
Kaptika - 2P socket outlet - flush mounting - 16 A 250 V~ - White