-
Number of units
-
Nominal voltage
-
Assembly arrangement
-
Assembly arrangement
-
Number of phases
-
Number of units
-
Assembly arrangement
-
Number of contacts as change-over contact
-
Nominal voltage
-
Assembly arrangement
-
Number of units
-
Number of units
-
Bus system KNX
-
Nominal voltage
-
Rated voltage
-
Nominal voltage
-
Number of units
-
Number of contacts as change-over contact
-
Assembly arrangement
-
Type of accessory/spare part
-
Number of contacts as change-over contact
-
Rated control supply voltage AC 50 Hz
-
Type of accessory/spare part
-
Transparent
-
Mounting direction
-
Imprint/indication
-
Mounting direction
-
Nominal current
-
Mounting direction
-
Number of contacts as normally open contact
-
Nominal current
-
Type of connector
-
Bus system KNX-RF (Radio Frequent)
-
Nominal current
-
Nominal current
-
Number of contacts as normally open contact
-
Suitable for pulse button
-
Suitable for built-in mounting
-
Operation
-
Nominal current
-
Power consumption
-
Sensor type
-
Measuring range
-
Accessory
-
Equipped with 2
-
Power consumption
-
Power consumption
-
Power consumption
-
Power consumption
-
Power consumption
-
Power consumption
-
Power consumption
-
Power consumption
-
Power consumption
-
Transparent
-
Imprint/indication
-
Number of contacts as normally open contact
-
Complete with socket
-
Rated control supply voltage AC 60 Hz
-
Nominal current
-
Clamps
-
Clamps
-
Material
-
Number of units horizontal
-
Material
-
Lockable
-
Rated current
-
Number of units horizontal
-
Rated current
-
Protective contact
-
Rated current
-
Support ring
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Protective contact
-
Duct installation
-
Number of units horizontal
-
Type of current
-
Number of units horizontal
-
Material
-
Rated current
-
With light source
-
With nail
-
Number of contacts as normally closed contact
-
Bus system radio frequent
-
Suitable for roller shutter switch
-
Protective contact
-
Construction type lens
-
Rated current
-
Rated current
-
Protective contact
-
Rated current
-
Suitable for wall mounting
-
Rated current
-
Rated current
-
Type of socket outlet
-
Type of socket outlet
-
With label area
-
Bus system radio frequent
-
Support ring
-
Housing material
-
With DALI interface
-
Construction type lens
-
Spare part
-
Rated current
-
Lockable
-
Rated current
-
Rated current
-
Rated current
-
Type of socket outlet
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Construction type lens
-
With detachable clamps
-
Housing material
-
With label area
-
Material quality
-
Number of units vertical
-
Material quality
-
Material quality
-
With dust cover
-
Operating voltage
-
With dust cover
-
Floor box/subfloor mounted
-
Number of units vertical
-
Bus system LON
-
Material quality
-
Mounting method of the module inserts
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Number of units vertical
-
Utilization
-
Operating voltage
-
With receiver
-
With connection cable
-
Constant light control
-
Number of units vertical
-
Utilization
-
Utilization
-
Number of socket outlets total
-
Material quality
-
Utilization
-
Operating voltage
-
Colour of light
-
Hole diameter
-
Socket
-
Hole diameter
-
Utilization
-
Utilization
-
Constant light control
-
Push button switch
-
Method of operation
-
Number of modules horizontal (module system)
-
Method of operation
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Category
-
Output voltage
-
Bus system Powernet
-
Number of modules horizontal (module system)
-
App control via Bluetooth
-
Number of modules horizontal (module system)
-
Method of operation
-
Suitable for venetian-/roller shutter switch
-
HVAC-control
-
Method of operation
-
Output voltage
-
Width opening
-
Voltage reversible
-
Width opening
-
Width opening
-
Method of operation
-
Output voltage
-
Output voltage
-
Method of operation
-
Push button switch
-
Technology
-
Suitable for touch sensor connector for bus system
-
Number of modules vertical (module system)
-
Outlet direction
-
Number of modules vertical (module system)
-
Max. output current
-
Number of channels
-
Number of active contacts (square)
-
Number of modules vertical (module system)
-
Height opening
-
Other bus systems
-
Number of active contacts (square)
-
Dimensions glass fuse
-
Number of modules vertical (module system)
-
Number of channels
-
Number of channels
-
Dimming phase cut-on
-
With flashlight
-
Other bus systems
-
Forced switch on
-
Nominal voltage low value
-
Lamp shape
-
Type of electric connection
-
Surface protection
-
Surface protection
-
With mounting grid
-
With mounting grid
-
Surface protection
-
Model
-
Model
-
Model
-
Surface protection
-
Model
-
Model
-
Surface mounting
-
Model
-
Model
-
Surface protection
-
Model
-
Surface protection
-
DAB+
-
Tap loss at 860 MHz
-
Model
-
Radio frequent bidirectional
-
In housing
-
Model
-
Model
-
Model
-
Model
-
Model
-
Dimming phase cut-off
-
With room temperature controller
-
Thermal feedback
-
With fixed symbol/imprint
-
Radio frequent bidirectional
-
Tap loss at 860 MHz
-
Forced switch off
-
Nominal voltage high value
-
Model
-
Model
-
Power control stepless
-
Model
-
Model
-
DAB+
-
Model
-
Model
-
Model
-
Halogen
-
Model
-
Connection system
-
Connection system
-
With light sensor
-
Mounting method
-
Mounting method
-
Number of ports USB-A
-
Mounting method
-
Flush-mounted radio transmitter
-
Imprintable label
-
Number of ports USB-A
-
Mounting method
-
Flush-mounted radio transmitter
-
Suitable for remote power supply
-
With LED indication
-
Serial dimmer
-
Mounting method
-
Mounting method
-
In tube base housing
-
Degree of protection (NEMA)
-
Tap loss at 2150 MHz
-
Mounting method
-
Number of ports USB-A
-
Tap loss at 2150 MHz
-
Width in number of modular spacings
-
Animal zone
-
With exchangeable symbol
-
Control characteristic
-
Mounting method
-
Mounting method
-
With LED indication
-
Mounting height
-
Suitable for subfloor installation duct box
-
With mounting plate
-
Number of ports USB-C
-
Surface mounted radio transmitter
-
Contactless type
-
Number of ports USB-C
-
With imprint
-
With imprint
-
Surface mounted radio transmitter
-
With mounting plate
-
With screws
-
Number of ports USB-C
-
Printed circuit board/module
-
Lamp holder
-
With anti-theft/dismantling protection
-
Application as button
-
Suitable for heating
-
Number of outlets
-
Number of outlets
-
Creep-under protection
-
Suitable for surface mounting
-
With temperature sensor
-
Basic element without cover
-
Number of outlets
-
Number of outlets
-
Xenon
-
Krypton
-
Drive, polarization
-
Creep-under protection
-
Suitable for wall duct
-
Number of rockers
-
Current supply
-
Substation input
-
Mechanical controllable
-
Current supply
-
Number of rockers
-
Suitable for cable modem
-
Max. current rating of USB power supply
-
Substation input
-
Suitable for mounting in round junction box 60 mm
-
Current supply
-
With bus connection
-
Lamp type
-
Number of rockers
-
Number of heater outputs
-
With bus connection
-
Background monitoring
-
Temperature
-
Number of rockers
-
Number of inputs
-
Suitable for wall duct
-
Number of inputs
-
Suitable for built-in installation
-
With lighting
-
Light value memory
-
Electronic controllable
-
Light value memory
-
Suitable for built-in installation
-
With lighting
-
Bus module detachable
-
Suitable for cooling
-
Number of actuation points
-
Networkable
-
Networkable
-
Device width
-
Device width
-
Keyboard protection cover
-
Applicable with button
-
Applicable with button
-
Device width
-
Device width
-
Device width
-
Device width
-
Push button mode
-
Device width
-
Device width
-
With label space
-
Device width
-
Number of cooler outputs
-
Adjustable
-
Device width
-
Scan angle
-
Device width
-
Device width
-
Device width
-
Switching contact
-
Device width
-
Max. number of devices per channel
-
Colour light source
-
Colour light source
-
Colour light source
-
Type of fastening
-
Device height
-
Type of fastening
-
Number of socket outlets switchable
-
Type of fastening
-
Type of fastening
-
With strain relief
-
Applicable with movement sensor
-
Imprint
-
Number of socket outlets switchable
-
Number of socket outlets switchable
-
Applicable with movement sensor
-
Device height
-
Imprint
-
Type of fastening
-
Device height
-
Device height
-
Switching mode
-
Device height
-
Differential value
-
Device height
-
Device height
-
Type of fastening
-
Connection
-
Optimum mounting height
-
Device height
-
Imprint
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Demounting protection
-
Imprint
-
Number of socket outlets switchable
-
Imprint
-
Device height
-
Device depth
-
With manual radio transmitter
-
Applicable with presence indicator
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Suitable for mounting on DIN-rail 35 mm
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Local operation/hand operation
-
Device depth
-
Staircase light controller
-
Adjustable differential
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Suitable for torches
-
Device depth
-
Device depth
-
With radio coding device
-
Applicable with time switch/timer
-
Applicable with time switch/timer
-
With radio coding device
-
Switching current (resistive)
-
Temperature readable
-
Bridging switch
-
Updateable
-
Radio frequency band
-
Suitable for pointer
-
With forced-guided contacts
-
With Wi-Fi signal repeater
-
Range
-
Number of poles
-
Applicable with transmission button
-
Number of poles
-
Applicable with transmission button
-
Separate earthing connection
-
With radio controlled push button
-
Number of poles
-
With sound indicator
-
Max. reach sideways
-
SAT frequency band
-
Height/depth
-
Height/depth
-
Max. reach sideways
-
Flush-mounted installation
-
With complemantary luminous signal
-
Applicable with infrared button
-
With complemantary luminous signal
-
Suitable for switch
-
Number of relays
-
Sensor/feeler type
-
Max. presence range
-
Number of relays
-
With exchangeable lens/symbol
-
Surface finishing
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
Concurrently switching neutral conductor
-
Suitable for degree of protection (IP)
-
With enhanced contact protection
-
Suitable for dimmer
-
Max. reach frontally
-
Min. brightness controllable
-
Max. number of venetian-blind outputs
-
Max. number of venetian-blind outputs
-
Suitable for degree of protection (IP)
-
Combination movement sensor/push button switch
-
Label space/information surface
-
Separate strain relief
-
Suitable for venetian shutter switch
-
With switch function
-
Protocol
-
Label space/information surface
-
Diameter reach on floor
-
RAL-number (similar)
-
Mounting method shielding connection
-
With built-in installation box
-
RAL-number (similar)
-
RAL-number (similar)
-
Suitable for wireless transmission
-
RAL-number (similar)
-
RAL-number (similar)
-
Shortest switching interval
-
Provider dependent
-
Number of modules (module system)
-
Number of modules (module system)
-
Function lighting
-
Function lighting
-
Number of modules (module system)
-
Number of modules (module system)
-
Remote operation
-
Function lighting
-
Visualization
-
Connection type auxiliary circuit
-
With hinged lid
-
Over voltage protection
-
Metallic colour
-
With buses/couplings
-
Supplied remote control
-
External sensor
-
With hinged lid
-
Metallic colour
-
Random generator
-
Web-Server
-
Fault current protection
-
Suitable for number of connectors
-
Switch capacity
-
Suitable for number of connectors
-
Switch capacity
-
Response value sensitivity adjustable
-
With tap water circuit
-
Contact type
-
Max. lamp power
-
Switch capacity
-
Switch capacity
-
Switch capacity
-
Switch capacity
-
Suitable for number of connectors
-
Radio interface
-
Switch capacity
-
Switch capacity
-
Switch capacity
-
Switch capacity
-
Switch capacity
-
With miniature fuse
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Response value luminosity adjustable
-
Wiring system
-
Wiring system
-
IR interface
-
Wiring system
-
Switch capacity HVAC
-
Operation mode switch
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Mechanical coding
-
Number of active contacts (round)
-
Max. contact voltage
-
With IR sensor
-
With signal unit
-
Astro program
-
Eject-mechanism
-
Insulated mounting
-
Number of active contacts (flat)
-
Number of active contacts (flat)
-
Shielded buses
-
Colour coding
-
Insulated mounting
-
Teach-function for response value luminosity
-
Max. contact load
-
With function lighting
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
Shielded housing
-
Number of buttons
-
Number of buttons
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
Dim function with dimmer basic element
-
Number of buttons
-
Switching current for fluorescent lamps
-
Luster terminal
-
With orientation lighting
-
Built-in width
-
With brightness sensor connection
-
Built-in height
-
Suitable for ceiling mounting
-
Connection cable length
-
Max. power
-
Heating switch
-
Radio frequency
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Diameter bore hole (opening)
-
Compatible with Apple HomeKit
-
Modulation
-
Washing machine switch
-
Compatible with Google Assistant
-
Special power supply
-
Rolling code system
-
Compatible with Google Assistant
-
Rolling code system
-
Special power supply
-
Special power supply
-
Compatible with Amazon Alexa
-
Code length (Bit)
-
Compatible with Amazon Alexa
-
Control voltage
-
Control voltage
-
Control voltage
-
IFTTT support available
-
Number of commands
-
Number of commands
-
With display
-
Number of commands
-
Number of commands
-
Nominal power resistive load
-
Nominal power resistive load
-
Nominal power resistive load
-
Nominal power resistive load
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Explosion-proof
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Nominal power inductive load
-
Nominal power inductive load
-
Min. depth of built-in installation box
-
Nominal power capacitive load
-
Nominal power capacitive load
-
Max. switching power LED
-
Max. switching power LED
-
Max. switching power LED
-
With loop through function
-
With loop through function
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Number of loop throughs
-
With on/off switch
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
Min. switch-on time
-
Max. duty cycle
-
Max. duty cycle
-
Switch-off delay
-
Switching-on delay
-
Detection angle horizontal
-
Detection angle horizontal
-
Pivoting range sensor, horizontal
-
Pivoting range sensor, vertical
-
Response value luminosity
-
Max. switching power
-
Max. switching power
-
Max. switching power
-
Suitable for C-load
-
Number of switching zones
-
Type of power supply
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
With alarm function
-
With acoustic sensor
-
Rated ambient temperature according to IEC 62722-2-1
-
Built-in length
-
Operation by Bluetooth
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Wireless
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Nominal voltage
-
Power Delivery
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
USB Output Power
-
USB Output Power
-
USB Output Power
-
Supply current
-
Supply current
-
Supply current
-
Frequency
-
Frequency
-
Frequency
-
Frequency
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Type of lighting
-
Type of lighting
-
Type of lighting
-
Type of lighting
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Terminal marking indication
-
Type of load
-
Type of load
-
Type of load
-
Type of load
-
Type of load
-
Stress test conformity (1000V)
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Latin wood species
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Wood Climate area
-
Prewired
-
Prewired
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Number of terminals
-
Number of terminals
-
Number of terminals
-
Number of terminals
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Connection type
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Fitted with USB plug
-
Entry membrane gland type
-
Horizontal fixing center distance
-
Cable support
-
Cable support
-
Cable support
-
Auto switch
-
Cover
-
Cover
-
Addressable
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
IEC code (Pack1)
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Connected object
-
Connected object
-
Operating method
-
Operating method
-
Operating method
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
Programming way
-
With voice command
-
With voice command
-
Programmable
-
Programmable
-
Interoperable connection Protocol
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Illumination
-
Product use function
-
Illumination
-
Illumination
-
Product use function
-
Product use function
-
Product use function
-
Product use function
-
Product use function
-
Illumination
-
Number of units
-
Number of modules horizontal (module system)
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of units
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-574435-WEB-R.jpg)
Arteor™ - Wireless ambiance switch - Magnesium
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-574436-WEB-R.jpg)
Arteor™ - Wireless ambiance switch - Champagne
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-574437-WEB-R.jpg)
Arteor™ - Wireless ambiance switch - Soft Soft Alu
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-574424-WEB-R.jpg)
Wireless multicolor lighting control, Arteor
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-574425-WEB-R.jpg)
Arteor™ - In-Wall wireless multicolor lighting control - Magnesium
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-574426-WEB-R.jpg)
Arteor™ - In-Wall wireless multicolor lighting control - Champagne
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-574427-WEB-R.jpg)
Arteor™ - In-Wall wireless multicolor lighting control - Soft Alu
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-574434-WEB-R.jpg)
Arteor™ - Wireless ambiance switch - White
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/LG-572236-WEB-R.jpg)
Key card switch RFID bus white
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/LG-572736-WEB-R.jpg)
Key card switch RFID BUS magnesium
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Arteor™ - HDMI socket preconnected 2 modules square Champagne
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Arteor™ - HDMI socket preconnected 2 modules square Soft Alu
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Arteor™ - Socket with USB charger Type-A+C - 2 new RSA socket + 1 old RSA switched socket - White
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Arteor™ - Socket with USB charger Type-A+C - 2 new RSA socket + 1 old RSA switched socket - Champagne
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Arteor™ - Socket with USB charger Type-A+C - 2 new RSA socket + 1 old RSA switched socket - Soft Alu
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-00/LG-574608-WEB-R.jpg)
Arteor™ - BS wired light switch 1 gang without neutral Champagne
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-00/LG-574606-WEB-R.jpg)
Arteor™ - BS wired light switch 1 gang without neutral Magnesium
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-00/LG-574607-WEB-R.jpg)
Arteor™ - BS wired light switch 1 gang without neutral Soft Aluminium
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-00/LG-574605-WEB-R.jpg)
Arteor™ - BS wired light switch 1 gang without neutral White
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-00/LG-574612-WEB-R.jpg)
Arteor™ - BS wired light switch 2 gang without neutral Champagne
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-00/LG-574610-WEB-R.jpg)
Arteor™ - BS wired light switch 2 gang without neutral Magnesium
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-00/LG-574611-WEB-R.jpg)
Arteor™ - BS wired light switch 2 gang without neutral Soft Aluminium
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-00/LG-574609-WEB-R.jpg)
Arteor™ - BS wired light switch 2 gang without neutral White
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-00/LG-574616-WEB-R.jpg)
Arteor™ - BS wired light switch 3 gang without neutral Champagne