![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/651216_pw_126881.jpg)
Flexible conduit - high impact - shock resistance 6 joules - Ø ext. 32 mm
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/LG-651016-WEB-R.jpg)
Flexible conduit - medium impact - shock resistance 2 joules - Ø ext. 25 mm
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/LG-651016-WEB-R.jpg)
Flexible conduit - medium impact - shock resistance 2 joules - Ø ext. 32 mm
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/LG-651016-WEB-R.jpg)
Flexible conduit - medium impact - shock resistance 2 joules - Ø ext. 40 mm
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/LG-651016-WEB-R.jpg)
Flexible conduit - medium impact - shock resistance 2 joules - Ø ext. 50 mm
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/651216_pw_126881.jpg)
Flexible conduit - high impact - shock resistance 6 joules - Ø ext. 40 mm
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/651216_pw_126881.jpg)
Flexible conduit - high impact - shock resistance 6 joules - Ø ext. 50 mm
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/651216_pw_126881.jpg)
Flexible conduit - high impact - shock resistance 6 joules - Ø ext. 63 mm
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/LG-651432-WEB-R.jpg)
Rigid conduit - with coupling - shock resistance 2 joules - Ø ext. 32 mm
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/651216_pw_126881.jpg)
Flexible conduit - high impact - shock resistance 6 joules - Ø ext. 16 mm
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/LG-651613-WEB-R.jpg)
Elbow - for changing direction - Ø 25 mm
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/651632_pw_126885.jpg)
Bending spring - used to bend rigid conduit - L. 600 mm - Ø 16 mm
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/LG-651633-WEB-R.jpg)
Bending spring - used to bend rigid conduit - L. 800 mm - Ø 20 mm
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-00/LG-06043-WEB-R.jpg)
Bend 90°curve for conduit Ø 25 mm
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-00/LG-06042-WEB-R.jpg)
Bend 90° curve for conduit Ø 20 mm
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-00/LG-06044-WEB-R.jpg)
Bend 90° curve for conduit Ø 32 mm
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/LG-651620-WEB-R.jpg)
Tee - for joining conduits and changing direction - Ø 25 mm
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/LG-651634-WEB-R.jpg)
Bending spring - used to bend rigid conduit - L. 800 mm - Ø 25 mm
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Reducer - for connecting conduits of different Ø - 25x20 mm
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-00/LG-06002-WEB-R.jpg)
Coupling Ø 20 mm for connecting conduits of the same diameter
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-00/LG-06003-WEB-R.jpg)
Coupling Ø 25 mm for connecting conduits of the same diameter
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-00/LG-06004-WEB-R.jpg)
Coupling Ø 32 mm for connecting conduits of the same diameter
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-00/LG-06001-WEB-R.jpg)
Coupling Ø 16 mm for connecting conduits of the same diameter