-
Type of electrical accessory/spare part
-
Bus system KNX
-
Type of acoustic signal
-
Type of acoustic signal
-
Operating system
-
Type of mechanical accessory/spare part
-
Bus system KNX-RF (Radio Frequent)
-
Loudness
-
Loudness
-
Integrable in
-
Loudness
-
Type of current
-
Bus system radio frequent
-
Housing material
-
Bus system LON
-
RMON
-
Bus system Powernet
-
MIB I
-
Power
-
Colour of lamp hood
-
Other bus systems
-
Colour of lamp hood
-
Colour of lamp hood
-
MIB II
-
Mounting method
-
Width in number of modular spacings
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Electricity consumption
-
Type of optical signal
-
Type of optical signal
-
Built-in battery
-
Electricity consumption
-
Type of optical signal
-
Lamp type
-
Type of acoustic signal device
-
With bus connection
-
Logic object
-
For Ex-zone gas
-
For Ex-Zone dust
-
According to EN 54-23
-
Number of modules (module system)
-
Housing colour
-
Housing colour
-
Suitable for wall mounting
-
Suitable for ceiling mounting
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
SNMP
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Supply current
-
Estimated bulb life
-
Mandatory neutral
-
Terminal marking indication
-
Colour
-
Halogen free
-
Halogen free
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Cable section
-
Addressable
-
Number of ringtones
-
Number of ringtones
-
Contains Batteries and/or Accumulator
-
Connected object
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Product use function
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/076619-LEGRAND-1000.jpg)
Modular interface for nurse call to send information back to the DECT system - 2 modules
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/076617-LEGRAND-1000.jpg)
Modular nurse call interface for traceability software reference 076618 - 2 modules
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/LG-076603-WEB-R.jpg)
Fixing accessory for flag fixing of a nurse call corridor display
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/LG-078219-WEB-R.jpg)
Extension for nurse call door units references 076606 and 076607
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/076606-LEGRAND.jpg)
Room terminal with indicators and pushbuttons for call and presence
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/LG-076607-WEB-R.jpg)
Room terminal with alphanumerical display with pushbuttons for call and presence
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/LG-076608-WEB-R.jpg)
Mosaic door unit for nurse call for communication with the rooms
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/076618-LEGRAND.jpg)
Nurse call software for PC traceability of events with reference 076617
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-00/LG-076670-WEB-R.jpg)
Overdoor corridor lights for Alarm, presence and toilett call to be connected to room terminal
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-00/LG-076678-WEB-R.jpg)
Interface for reporting information: BUS/SCS interface - for nurse call - transfer of information
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-00/LG-076671L-WEB-R.jpg)
Kit Mosaic antibacterial
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-00/LG-078200L-WEB-R.jpg)
Kit Mosaic antibacterial
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-15/LG-076642-WEB-R.jpg)
Buzzer Mosaic - 12-24-48 V DC - 2 modules
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-00/076604-LEGRAND-1000.jpg)
Signaling devices for corridors: Corridor display unit - 10 character display - one side
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-00/LG-076605-WEB-R.jpg)
Signaling devices for corridors: Corridor display unit - 10 character display - double sided