-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Rated fault current adjustable
-
Rated fault current adjustable
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated insulation voltage Ui
-
Max. delay time
-
Max. delay time
-
Max. delay time
-
Max. delay time
-
Delay adjustable
-
Rated impulse withstand voltage Uimp
-
Delay adjustable
-
Rated impulse withstand voltage Uimp
-
Mounting method
-
Ambient temperature during operating
-
Leakage current type
-
Leakage current type
-
Leakage current type
-
Leakage current type
-
Ambient temperature during operating
-
With interlocking device
-
Frequency
-
Number of poles
-
Number of poles
-
Number of poles
-
Pollution degree
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Anti-nuisance tripping version
-
Anti-nuisance tripping version
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Terminal marking indication
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Connected object
-
Connected object
-
Application store for download
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/410499-LEGRAND-1000.jpg)
RCD Add-on module DX3 4 pole 40A type AC 30 mA
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/410511-LEGRAND-1000.jpg)
RCD Add-on module DX3 4 pole 40A type AC 300 mA
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/410512-LEGRAND-1000.jpg)
RCD Add-on module DX3 4 pole 63A type AC 300 mA
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/410521-LEGRAND-1000.jpg)
RCD Add-on module DX3 4 pole 63A type AC 300 mA selective
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/410523-LEGRAND-1000.jpg)
RCD Add-on module DX3 4 pole 63A type AC 1000 mA selective
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/410474-LEGRAND-1000.jpg)
RCD Add-on module DX3 3 pole 40A type AC 300 mA
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/410475-LEGRAND-1000.jpg)
RCD Add-on module DX3 3 pole 63A type AC 300 mA
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/410477-LEGRAND-1000.jpg)
RCD Add-on module DX3 3 pole 63A type AC 300 mA selctive
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/410471-LEGRAND.jpg)
RCD Add-on module DX3 3 pole 40A type AC 30 mA
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/410472-LEGRAND-1000.jpg)
RCD Add-on module DX3 3 pole 63A type AC 30 mA
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/410414-LEGRAND-1000.jpg)
RCD Add-on module DX3 2 pole 63A type AC 300 mA
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/410424-LEGRAND-1000.jpg)
RCD Add-on module DX3 2 pole 63A type AC 300 mA selective
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/410426-LEGRAND-1000.jpg)
RCD Add-on module DX3 2 pole 63A type AC 1000 mA selective
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/410628-LEGRAND-1000.jpg)
RCD Add-on module DX3 4 pole 125A type AC 300 mA
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/410402-LEGRAND-1000.jpg)
RCD Add-on module DX3 2 pole 63A type AC 30 mA
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/410480-LEGRAND-1000.jpg)
Add-on modules DX³ - 3P 400 V~ - 63 A - 30 mA - A type - for 1 module DX³ MCB
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/410483-LEGRAND-1000.jpg)
Add-on modules DX³ - 3P 400 V~ - 63 A - 300 mA - A type - for 1 module DX³ MCB
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/410486-LEGRAND-1000.jpg)
RCD Add-on module DX3 3 pole 63A type F 30 mA
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/410500-LEGRAND-1000.jpg)
RCD Add-on module DX3 4 pole 63A type AC 30 mA
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/410525-LEGRAND-1000.jpg)
Add-on modules DX³ - 4P 400 V~ - 40 A - 30 mA - A type - for 1 module DX³ MCB
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/410526-LEGRAND-1000.jpg)
Add-on modules DX³ - 4P 400 V~ - 63 A - 30 mA - A type - for 1 module DX³ MCB
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/410528-LEGRAND-1000.jpg)
Add-on modules DX³ - 4P 400 V~ - 40 A - 300 mA - A type - for 1 module DX³ MCB
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/LG-410555-WEB-R.jpg)
RCD Add-on module DX3 4 pole 63A type F 300 mA selective
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/410576-LEGRAND-1000.jpg)
RCD Add-on module DX3 2 pole 63A type F 30mA