الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Number of units
-
Number of units
-
Construction type
-
Transformer integrated
-
Cover model
-
Mounting direction
-
Transparent
-
With integrated voltage decreasing resistor
-
Number of inlets
-
Number of inlets
-
Material
-
Number of units horizontal
-
Material
-
Number of units horizontal
-
Material
-
With light source
-
Material quality
-
Number of units vertical
-
Screwing system
-
With integrated diode
-
Equipped with
-
Equipped with
-
Max. conductor cross section
-
Shape
-
Shape
-
Countersunk head
-
Rated voltage Ue at AC 50 Hz
-
With mounting grid
-
Surface protection
-
Surface protection
-
Model
-
Surface protection
-
Rated voltage Ue at AC 60 Hz
-
Mounting method
-
For tube diameter
-
Suitable for cable diameter
-
With washer
-
With nut
-
Suitable for subfloor installation duct box
-
With screws
-
Inlet from the rear
-
Lamp holder
-
Suitable for wall duct
-
Lamp type
-
Colour light source
-
Type of fastening
-
Thread size (metric)
-
Type of fastening
-
For number of electric fittings
-
For number of electric fittings
-
Head form
-
Mounting switching equipment
-
Mounting switching equipment
-
Flush-mounted installation
-
Surface finishing
-
Head diameter
-
Circuit integrity
-
Connection type auxiliary circuit
-
With hinged lid
-
With flange
-
Transparent cover
-
Pipe locking
-
Self-locking
-
Cover attachment
-
Cover attachment
-
Sealable
-
Built-in height
-
Built-in height
-
With screening
-
Diameter
-
Air tight
-
Number of poles of the clamp
-
Clamp position fixed
-
Luminaire hook mounting
-
Nozzle
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Number of units
-
Number of units
-
Model
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/089709-LEGRAND-1000.jpg)
LEGRAND
REF. 089709
Screws and blanking plates for floor socket - to equip 5 sockets
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/LG-081988-WEB-R.jpg)
LEGRAND
REF. 081988
Floor flush-mounting box for floor socket - Ø 80 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/080188-LEGRAND-1000.jpg)
LEGRAND
-
REF. 080188
Multimaterial simple Batibox flush-mounting box for floor socket - Ø 80 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-00/089719-LEGRAND-1000.jpg)
LEGRAND
REF. 089719
Indicator light for floor socket - white LED
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/LG-089700-WEB-R.jpg)
LEGRAND
-
REF. 089700
Receptacle for floor socket Arteor/Mosaic - square version - stainless steel
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/089701-LEGRAND.jpg)
LEGRAND
-
REF. 089701
Receptacle for floor socket Arteor/Mosaic - round version - stainless steel
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/LG-089702-WEB-R.jpg)
LEGRAND
-
REF. 089702
Receptacle for floor socket Arteor/Mosaic - rectangular version -stainless steel
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/LG-089710-WEB-R.jpg)
LEGRAND
-
REF. 089710
Receptacle for floor socket Arteor/Mosaic - square version - golden brushed
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/LG-089711-WEB-R.jpg)
LEGRAND
-
REF. 089711
Receptacle for floor socket Arteor/Mosaic - round version - golden brushed
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/089712-LEGRAND-1000.jpg)
LEGRAND
-
REF. 089712
Receptacle for floor socket Arteor/Mosaic - rectangular version - golden brushed
You can only compare 4 products, you must remove 1 to add this one