![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/LG-060197-WEB-R.jpg)
Ceiling rose with plug-in connection - 4 pin red - fire resistant UL94 Vo
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/LG-060198-WEB-R.jpg)
Ceiling rose with plug-in connection - 4 pin white - fire resistant UL94 Vo
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-45/LG-060195-WEB-R.jpg)
Ceiling rose - 3-pin - 250 V - 6 A - with screw connection
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/LG-060196-WEB-R.jpg)
Ceiling rose - 3-pin - 250 V - 6 A - with plug-in connection
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-15/LG-062242-WEB-R.jpg)
Inspection lamp LED 9W IP60/64 IK05
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/078609-LEGRAND-1000.jpg)
Faceplate Mosaic - for single Infra+ connector - 2 modules - white
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/060121-LEGRAND-1000.jpg)
E 27 lampholder - 4 A - 250 V~ - insulating - 100 W - screw connection
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/060130-LEGRAND-1000.jpg)
E 27 lampholder - 4 A - 250 V~ - porcelain - protective skirt - white
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/060180-LEGRAND-1000.jpg)
E 40 lampholder - 16 A - 500 V~ - porcelain - one-piece unit - white
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/LG-088508-WEB-R.jpg)
Hole saw diam 80
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-45/062210-LEGRAND-1000.jpg)
Inspection lamp waterproof without claw 230V H05 RN-F
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-45/062211-LEGRAND-1000.jpg)
Inspection lamp waterproff with claw - INTER 230V H07 RN-F
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/062215-LEGRAND-1000.jpg)
Inspection lamp waterproof without claw - 24V H05 RN-F FICHE HYPRA
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/078602-LEGRAND-1000.jpg)
Faceplate Mosaic - for single Systimax connector - 2 modules - white
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/078603-LEGRAND-1000.jpg)
Faceplate Mosaic - for double Systimax connector - 2 modules - white
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/LG-078604-WEB-R.jpg)
Faceplate Mosaic - for single Keystone connector - 2 modules - white
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/LG-078613-WEB-R.jpg)
Adaptor for RJ 45 -Mosaic -for 2 Keystone connectors -inclined 45° -2 mod -white
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/LG-078610-WEB-R.jpg)
Adaptor for RJ 45 - Mosaic - for 2 Keystone connectors - 2 modules - white