-
Type of accessory/spare part
-
Inner diameter
-
Inner diameter
-
Nominal diameter
-
Nominal diameter
-
Transparent
-
Bundle diameter
-
Bundle diameter
-
Material
-
Material
-
Heat-resistant
-
Material
-
Adjustable to duct width
-
Clamping range
-
Stretch sleeve
-
Material quality
-
Hole diameter
-
Dismantling possible
-
Wall thickness
-
Flexible
-
Length
-
Distance of slots
-
Head width
-
Length
-
Slit width
-
Model
-
Model
-
Type of side wall
-
UV resistant
-
Self-extinguishing
-
Insulated
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Filament width
-
Isolation protection 1000 V
-
With cover
-
Head height
-
Operating temperature
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Halogen free
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/636178-LEGRAND-1000.jpg)
Spiral sleeving - for Transcab cable ducting - 12 mm
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/636183-LEGRAND-1000.jpg)
Spiral sleeving - for Transcab cable ducting - 22 mm
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/036203-LEGRAND-1000.jpg)
Cable ducting Lina 25 - w. 25 x h. 80 mm - blue 2525 - L. 2m
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/636200-LEGRAND-1000.jpg)
Halogen free blue cable duct 25x25
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/636201-LEGRAND-1000.jpg)
Halogen free blue cable duct 25x40
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/636202-LEGRAND-1000.jpg)
Halogen free blue cable duct 25x60
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/LG-636206-WEB-R.jpg)
Halogen free blue cable duct 40x40
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/636207-LEGRAND-1000.jpg)
Halogen free blue cable duct 40x60
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/636208-LEGRAND-600.jpg)
Halogen free blue cable duct 40x80
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/636212-LEGRAND-1000.jpg)
Halogen free blue cable duct 60x60
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/636213-LEGRAND-1000.jpg)
Halogen free blue cable duct 60x80
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/636217-LEGRAND-1000.jpg)
Halogen free blue cable duct 80x80
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/636225-LEGRAND-1000.jpg)
Halogen free blue cable duct 120x80
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/636095-LEGRAND-1000.jpg)
Cable ducting (base + cover) Transcab - 15x25 mm - grey RAL 7030
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/636100-LEGRAND-1000.jpg)
Cable ducting (base + cover) Transcab - 25x25 mm - grey RAL 7030
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/636101-LEGRAND-1000.jpg)
Cable ducting (base + cover) Transcab - 25x40 mm - grey RAL 7030
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/636102-LEGRAND-1000.jpg)
Cable ducting (base + cover) Transcab - 25x60 mm - grey RAL 7030
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/LG-636103-WEB-R.jpg)
Cable ducting (base + cover) Transcab - 25x80 mm - grey RAL 7030
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/636105-LEGRAND-1000.jpg)
Cable ducting (base + cover) Transcab - 40x25 mm - grey RAL 7030
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/636106-LEGRAND-1000.jpg)
Cable ducting (base + cover) Transcab - 40x40 mm - grey RAL 7030
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/636107-LEGRAND-1000.jpg)
Cable ducting (base + cover) Transcab - 40x60 mm - grey RAL 7030
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/636108-LEGRAND-1000.jpg)
Cable ducting (base + cover) Transcab - 40x80 mm - grey RAL 7030
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/636109-LEGRAND-1000.jpg)
Cable ducting (base + cover) Transcab - 40x100 mm - grey RAL 7030
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/636111-LEGRAND-1000.jpg)
Cable ducting (base + cover) Transcab - 60x40 mm - grey RAL 7030