-
Installation side connection model
-
Installation side connection model
-
Type of accessory/spare part
-
Voltage type (supply voltage)
-
Bus system KNX
-
Type of accessory/spare part
-
Bus system KNX-RF (Radio Frequent)
-
Transparent
-
Housing material
-
Housing material
-
Material
-
Bus system radio frequent
-
Number of CEE socket outlets
-
Nominal connection power
-
Nominal connection power
-
Nominal connection power
-
Material quality
-
Bus system LON
-
Nominal connection power
-
Bus system Powernet
-
Other bus systems
-
Number of charging units
-
Number of charging units
-
Model
-
Surface protection
-
Mounting method
-
Mounting method
-
Max. power per charging point
-
Max. power per charging point
-
Max. power per charging point
-
Mounting method
-
With bus connection
-
Suitable for safety functions
-
Number of vehicle connectors Type 1
-
Supporting protocol for CAN
-
Number of vehicle connectors Type 1 CCS
-
Supporting protocol for MODBUS
-
Number of vehicle connectors Type 2
-
Number of vehicle connectors Type 2 CCS
-
Number of socket outlets Type 2
-
Number of socket outlets Type 2
-
Number of vehicle connectors GB AC
-
Supporting protocol for TCP/IP
-
Number of vehicle connectors GB DC
-
Number of socket outlets GB
-
Number of socket outlets Type 3
-
Supporting protocol for INTERBUS
-
Number of vehicle connectors CHAdeMO
-
Supporting protocol for ASI
-
Supporting protocol for KNX
-
With house connection box
-
Rail mounting possible
-
Number of household socket outlets
-
Number of household socket outlets
-
Number of household socket outlets
-
Supporting protocol for Data-Highway
-
Number of earth leakage circuit breakers type A
-
Supply voltage AC 50 Hz
-
Supporting protocol for DeviceNet
-
Length of charging cable
-
Supporting protocol for SUCONET
-
Supporting protocol for LON
-
Supply voltage DC
-
Number of earth leakage circuit breakers type B
-
Supporting protocol for PROFINET CBA
-
Compatible with Apple HomeKit
-
Supporting protocol for SERCOS
-
Compatible with Google Assistant
-
With miniature circuit breaker (MCB)
-
With miniature circuit breaker (MCB)
-
Supporting protocol for Foundation Fieldbus
-
Compatible with Amazon Alexa
-
Supporting protocol for EtherNet/IP
-
With display
-
IFTTT support available
-
Supporting protocol for AS-Interface Safety at Work
-
SIL according to IEC 61508
-
Supporting protocol for DeviceNet Safety
-
Supporting protocol for INTERBUS-Safety
-
Explosion safety category for gas
-
Supporting protocol for PROFIsafe
-
Explosion safety category for dust
-
Supporting protocol for SafetyBUS p
-
With energy meter
-
Radio standard Bluetooth
-
Radio standard WLAN 802.11
-
Radio standard GPRS
-
Radio standard GSM
-
Radio standard UMTS
-
With potential separation
-
IO link master
-
System accessory
-
Supporting protocol for PROFIBUS
-
Appendant operation agent (Ex ia)
-
Supporting protocol for PROFINET IO
-
Appendant operation agent (Ex ib)
-
Supporting protocol for other bus systems
-
Fieldbus connection over separate bus coupler possible
-
Front built-in possible
-
Rack-assembly possible
-
Wall mounting/direct mounting
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Nominal voltage
-
Nominal voltage
-
Colour
-
Colour
-
Colour
-
Connected object
-
Operating method
-
Operating method
-
Operating method
-
Operating method
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Application name
-
Product use function
-
Product use function
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-057016-WEB-R.jpg)
Green up one 3,7 KW attached cable
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-057013-WEB-R.jpg)
Green up one home 7,4 KW attached cable+ rcbo
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-057014-WEB-R.jpg)
Green up one 11 KW attached cable
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-057011-WEB-R.jpg)
Green up one 11 KW attached cable+ rcbo
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-057017-WEB-R.jpg)
Green up one home 22 KW attached cable + rcbo
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-057011-WEB-R.jpg)
Green up one 3,7 KW attached cable + rcbo
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/LG-059056-WEB-R.jpg)
IP communication kit for connecting Green'up Premium charging station to the installation's IP network
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/LG-059052-WEB-R.jpg)
Base for mounting the Green'up Premium plastic charging stations for electric cars on the ground
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/LG-059053-WEB-R.jpg)
Kit for the wall mounting of Green'up Premium metal charging stations for electric cars
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/LG-059054-WEB-R.jpg)
Base for mounting the Green'up Premium plastic charging stations for electric cars on the ground
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/LG-059059-WEB-R.jpg)
RFID reader for Green'up Premium charging stations with IP communication kit Cat.No 059056 - supplied with 1 badge
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-057016-WEB-R.jpg)
Green up one home 7,4 KW attached cable
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-057016-WEB-R.jpg)
Green up one home 22 KW attached cable
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-057018-WEB-R.jpg)
Pole floor for one home attached cable
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-00/LG-058002N-WEB-L.jpg)
Plastic charging station Green'up Premium 3Ph for 1 electric car - Mode 3 - Power 22kW 32A with DC protection
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-058030N-WEB-L.jpg)
Plastic charging station Green'up Premium 1Ph for 1 electric car- Mode 2 and 3 - Power 3,7/ 4.6kW with DC protection
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-058035N-WEB-L.jpg)
Plastic charging station Green'up Premium 1Ph for 1 electric car - Mode 2 and 3 - Power 7,4kW 32A with DC protection
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-058041N-WEB-L.jpg)
Metal charging station Green'up Premium 1Ph for 1 electric car- Mode 2 and 3 - Power 3,7/ 4.6kW with DC protection
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-058042N-WEB-L.jpg)
Metal charging station Green'up Premium 1Ph for 2 electric cars - Mode 2 and 3 - Power 3,7/ 4.6kW with DC protection
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-058043N-WEB-L.jpg)
Metal charging station Green'up Premium 1Ph for 1 electric car- Mode 2 and 3 - Power 7,4kW 32A with DC protection
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-058044N-WEB-L.jpg)
Metal charging station Green'up Premium 1Ph for 2 electric cars- Mode 2 and 3 - Power 7,4kW 32A with DC protection
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-058048N-WEB-L.jpg)
Metal charging station Green'up Premium 3ph for 1 electric car - Mode 2 and 3 - Power 22kW 32A with DC protection
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-058049N-WEB-L.jpg)
Metal charging station Green'up Premium 3ph for 2 electric cars - Mode 2 and 3 - Power 22kW 32A with DC protection
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-00/LG-059005N-WEB-L.jpg)
Single-phase plastic Green'up Premium charging stations for 1 electric car - Mode 3 - 3.7kW to 4.6kW - 16A to 20A