الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Cutting depth
-
Material
-
Material
-
Centre drill diameter
-
Hole edge core drill
-
With starter insertion
-
With bracket
-
Model
-
Model
-
Nipple thread
-
Nipple thread
-
Suitable for fibre optic
-
Lamp holder
-
Lamp holder
-
Lamp holder
-
Suitable for brass
-
Suitable for cast iron
-
Type of fastening
-
Type of fastening
-
Suitable for non-ferrous metals
-
Suitable for plastic
-
Holding system
-
Suitable for stainless steel
-
Suitable for steel
-
Suitable for aluminium
-
Suitable for gypsum-cardboard
-
Suitable for wood
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Diameter
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Supply current
-
Supply current
-
Supply current
-
Frequency
-
Mandatory neutral
-
Mandatory neutral
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-45/LG-060195-WEB-R.jpg)
LEGRAND
REF. 060195
Ceiling rose - 3-pin - 250 V - 6 A - with screw connection
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/LG-060196-WEB-R.jpg)
LEGRAND
REF. 060196
Ceiling rose - 3-pin - 250 V - 6 A - with plug-in connection
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/LG-060197-WEB-R.jpg)
LEGRAND
REF. 060197
Ceiling rose with plug-in connection - 4 pin red - fire resistant UL94 Vo
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/LG-060198-WEB-R.jpg)
LEGRAND
REF. 060198
Ceiling rose with plug-in connection - 4 pin white - fire resistant UL94 Vo
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/060121-LEGRAND-1000.jpg)
LEGRAND
REF. 060121
E 27 lampholder - 4 A - 250 V~ - insulating - 100 W - screw connection
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/060130-LEGRAND-1000.jpg)
LEGRAND
REF. 060130
E 27 lampholder - 4 A - 250 V~ - porcelain - protective skirt - white
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/060180-LEGRAND-1000.jpg)
LEGRAND
REF. 060180
E 40 lampholder - 16 A - 500 V~ - porcelain - one-piece unit - white
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/LG-088508-WEB-R.jpg)
LEGRAND
REF. 088508
Hole saw diam 80
You can only compare 4 products, you must remove 1 to add this one