-
Assembly arrangement
-
Operation
-
Operation
-
Measuring range
-
Measuring range
-
Measuring range
-
Transparent
-
Measuring range
-
Measuring range
-
Material
-
With receiver
-
Material quality
-
With receiver
-
Method of operation
-
App control via Bluetooth
-
Thermal feedback
-
Model
-
Model
-
Surface protection
-
Mounting method
-
Control characteristic
-
Degree of protection (NEMA)
-
Control characteristic
-
Serial dimmer
-
Suitable for heating
-
Suitable for heating
-
Number of heater outputs
-
Substation input
-
Number of heater outputs
-
Suitable for cooling
-
Light value memory
-
Suitable for cooling
-
Number of cooler outputs
-
Number of cooler outputs
-
Applicable with button
-
Device width
-
Connection
-
Differential value
-
Connection
-
Differential value
-
Applicable with movement sensor
-
Type of fastening
-
Device height
-
Differential value
-
Connection
-
Adjustable differential
-
Adjustable differential
-
Applicable with presence indicator
-
Device depth
-
Temperature readable
-
Temperature readable
-
Applicable with time switch/timer
-
With sound indicator
-
Applicable with transmission button
-
Sensor/feeler type
-
Sensor/feeler type
-
Applicable with infrared button
-
Suitable for degree of protection (IP)
-
Surface finishing
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
External sensor
-
Concealed operation
-
External sensor
-
With tap water circuit
-
Contact type
-
Contact type
-
Max. contact voltage
-
Max. contact voltage
-
Max. contact load
-
Max. contact load
-
Max. contact load
-
Max. contact load
-
Class of the temperature control
-
Standby power consumption (solstandby)
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
Control voltage
-
IFTTT support available
-
With display
-
With display
-
Nominal power resistive load
-
Explosion-proof
-
Type of power supply
-
Type of power supply
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Type of load
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Connection type
-
Cable section
-
Contains Batteries and/or Accumulator
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-00/LG-764587-WEB-R.jpg)
Niloé™ - Thermostat 230 V - White
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-00/LG-764687-WEB-R.jpg)
Niloé™ - Thermostat 230 V - Ivory
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/LG-764588-WEB-R.jpg)
Niloé™ - Rotary dimmer - 300 W- 2-wire - White
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/LG-764688-WEB-R.jpg)
Niloé™ - Rotary dimmer - 300 W- 2-wire - Ivory
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-45/LG-281023MW-WEB-R.jpg)
Mallia Senses - 1 gang room temperature control unit - Matt White
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-45/LG-281023MB-WEB-R.jpg)
Mallia Senses - 1 gang room temperature control unit - Matt Black
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-45/LG-281023DS-WEB-R.jpg)
Mallia Senses - 1 gang room temperature control unit - Dark Silver
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-45/LG-281023CH-WEB-R.jpg)
Mallia Senses - 1 gang room temperature control unit - Champagne
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-45/LG-281023DB-WEB-R.jpg)
Mallia Senses - 1 gang room temperature control unit - Dark Bronze
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-00/076723_pw_107988.jpg)
Mosaic™ - sensor for the Lexic modular thermostat - 2 modules - white
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-15/BT-KG4441-WEB-R.jpg)
Living Now - stand alone thermostat, 110-230V, black
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-00/BT-KM4441-WEB-R.jpg)
Living Now - stand alone thermostat, 110-230V, sand
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-00/BT-KW4441-WEB-R.jpg)
Living Now - stand alone thermostat, 110-230V, white
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-15/LG-572203-WEB-R.jpg)
Arteor™ - Electronic room thermostat - 2 modules - White
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-15/LG-572703-WEB-R.jpg)
Arteor™ - Electronic room thermostat - 2 modules - Magnesium
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-15/LG-572763-WEB-R.jpg)
Arteor™ - Thermostat for electric floor heating - 2 modules - Magnesium
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-00/076720-LEGRAND.jpg)
Mosaic™ - Electronic room thermostat - 2 modules - white
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-15/LG-572263-WEB-R.jpg)
Arteor™ - Thermostat for electric floor heating - 2 modules - White
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-15/LG-572705-WEB-R.jpg)
Arteor™ - Electronic room thermostat - 2 modules - Soft Alu
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-15/LG-572706-WEB-R.jpg)
Arteor™ - Electronic room thermostat - 2 modules - Champagne
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-15/LG-572707-WEB-R.jpg)
Arteor™ - Thermostat for electric floor heating - 2 modules - Soft Alu
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-15/LG-572708-WEB-R.jpg)
Arteor™ - Thermostat for electric floor heating - 2 modules - Champagne