-
Number of conductors (without earthing)
-
Number of conductors (without earthing)
-
Construction size
-
Construction size
-
Construction size
-
System configuration DC
-
Number of conductors (without earthing)
-
Number of conductors (without earthing)
-
Construction size
-
Construction size
-
Construction size
-
Suitable for number of poles
-
Core cross section
-
System configuration IT
-
System configuration IT
-
System configuration TN
-
System configuration TN-C
-
Shape of cable lug
-
System configuration TN-C-S
-
System configuration TN-S
-
System configuration TN-S
-
Length
-
System configuration TT
-
System configuration TT
-
Mounting method
-
System configuration other
-
System configuration other
-
Voltage protection level core/core
-
Voltage protection level core/earth
-
Max. discharge surge current (8/20)
-
Max. discharge surge current (8/20)
-
Nominal voltage AC
-
Nominal voltage AC
-
Colour outer sheath
-
Max. continuous voltage AC
-
Max. continuous voltage AC
-
Max. continuous voltage AC
-
Max. continuous voltage AC
-
Max. continuous voltage DC
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level N-PE
-
Voltage protection level N-PE
-
Voltage protection level N-PE
-
Integrated backup fuse
-
Integrated backup fuse
-
Max. conductor cross section solid (solid, stranded)
-
Max. conductor cross section solid (solid, stranded)
-
Max. conductor cross section solid (solid, stranded)
-
Max. conductor cross section flexible (fine-strand)
-
Max. conductor cross section flexible (fine-strand)
-
Max. conductor cross section flexible (fine-strand)
-
With remote signalling contact
-
With remote signalling contact
-
Signalling at the device
-
Category type 2
-
Category type 2
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Frequency
-
Nominal discharge surge current In (8/20)
-
Nominal discharge surge current In (8/20)
-
Nominal discharge surge current In (8/20)
-
Nominal discharge surge current In (8/20)
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Connection type
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-00/LG-412210-WEB-R.jpg)
SPD with integrated short-circuit protection type t2 imAX 20KA - 1P+N 320v~ - 4 modules
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-00/LG-412214-WEB-R.jpg)
SPD with ICC protection 25KA t2 imAX 40KA 1P+N left with fault signalling
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-00/LG-412215-WEB-R.jpg)
SPD with ICC protection 25KA t2 imAX 40KA 3P+N left with fault signalling
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/412284-LEGRAND-1000.jpg)
Plug-in replacement modules for SPD - T1+T2 - 25 kA/pole
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/412285-LEGRAND-1000.jpg)
Plug-in replacement modules for SPD - T1+T2 - 25 kA/pole - N-PE modules
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/412286-LEGRAND-1000.jpg)
Plug-in replacement modules for SPD - T1+T2 - 35 kA/pole
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/412297-LEGRAND-1000.jpg)
Plug-in replacement modules for SPD - T2 - 20 kA/pole
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/412298-LEGRAND-1000.jpg)
Plug-in replacement modules for SPD - T2 - 20 kA/pole - N-PE modules
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/412299-LEGRAND-1000.jpg)
Plug-in replacement modules for SPD - T2 - 40 kA/pole
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Plug-in replacement modules for SPD - T2 - 40 kA/pole - N-PE modules
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/412301-LEGRAND-1000.jpg)
Plug-in replacement modules for T2/40 kA surge arresters (440 V)
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/412302-LEGRAND-1000.jpg)
Plug-in replacement module for Surge protective device - T1+T2 - 8 kA/pole
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/412303-LEGRAND-1000.jpg)
Plug-in replacement modules for SPD - T1+T2 - 12.5 kA/pole
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/412244-LEGRAND-1000.jpg)
SPD - T2 - Imax 40 kA/pole - 1P+N - neutral on left-hand side
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/412245-LEGRAND.jpg)
SPD - T2 - Imax 40 kA/pole - 3P+N - neutral on left-hand side
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/412246-LEGRAND-1000.jpg)
Surge arrester T1+T2 8KA 3 poles+N Neutral on the right
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/412247-LEGRAND.jpg)
Surge arrester-BPA T2 20KA 1 pole+N Neutral on the right +SD
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/412250-LEGRAND-1000.jpg)
Surge arrester-BPA T2 20KA 3 poles+N Neutral on the right +SD
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/412251-LEGRAND-1000.jpg)
Surge arrester-BPA T2 40KA 1 pole+N Neutral on the right +SD
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/412252-LEGRAND-1000.jpg)
Surge arrester-BPA T2 40KA 3 poles+N Neutral on the right +SD
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/412253-LEGRAND-1000.jpg)
T1+T2 12.5KA 2 poles surge arrester
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/412256-LEGRAND-1000.jpg)
Surge arrester T1+T2 12.5KA 3 poles+N Neutral on the right +SD
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/LG-412257-WEB-R.jpg)
Surge arrester 8KA T1+T2 cassette 8KA
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
SPD - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 1P