-
Type of accessory/spare part
-
Type of accessory/spare part
-
Transparent
-
Transparent
-
Material
-
Toothing
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Material
-
Rollable
-
With shoulder strap
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
With lock
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
With telescopic handle
-
Model
-
Model
-
Core diameter
-
Core diameter
-
Core diameter
-
Core diameter
-
Model
-
Core diameter
-
Core diameter
-
Core diameter
-
Core diameter
-
Model
-
Core diameter
-
Core diameter
-
Core diameter
-
Core diameter
-
Core diameter
-
Model
-
Mounting method
-
Mounting method
-
With foam
-
With divider
-
Signal-red
-
With label space
-
With label space
-
Padlock shackle
-
Imprint
-
Imprint
-
Imprint
-
Imprint
-
Removable tray
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/038499-LEGRAND-1000.jpg)
Marker Duplix - conventional symbol yellow background : blank
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/038450-LEGRAND-1000.jpg)
Duplix marker holder - - 7 markers - black
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/038452-LEGRAND-1000.jpg)
Duplix marker holder - 7 markers - red
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/038454-LEGRAND-1000.jpg)
Duplix marker holder - 7 markers - yellow
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/038460-LEGRAND-1000.jpg)
Duplix marker holder - 14 characters - black
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/038462-LEGRAND-1000.jpg)
Duplix marker holder - 14 characters -red
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/038464-LEGRAND-1000.jpg)
Duplix marker holder - 14 characters - yellow
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/038742-LEGRAND-1000.jpg)
Marker holder Memocab - for cables - for 4 x 30 mm marker
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/038490-LEGRAND-1000.jpg)
Marker-holder CAB 3 - cross-section 10 to 16 mm² - black
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/038491-LEGRAND-1000.jpg)
Marker-holder CAB 3 - cross-section 25 to 35 mm² - black
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/038492-LEGRAND-1000.jpg)
Marker-holder CAB 3 - cross-section 50 to 70 mm² - black
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/038498-LEGRAND-1000.jpg)
Black felt-tip marker pen - indelebile for marking
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/038497-LEGRAND-1000.jpg)
UV protective cover Duplix - for 7 markers
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/038372-LEGRAND-1000.jpg)
Marker CAB 3 - for wiring 4 to 6 mm² - capital letter ''M''
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/038373-LEGRAND-1000.jpg)
Marker CAB 3 - for wiring 4 to 6 mm² - capital letter ''N''
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/038374-LEGRAND-1000.jpg)
Marker CAB 3 - for wiring 4 to 6 mm² - capital letter ''O''
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/038375-LEGRAND-1000.jpg)
Marker CAB 3 - for wiring 4 to 6 mm² - capital letter ''P''
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/038376-LEGRAND-1000.jpg)
Marker CAB 3 - for wiring 4 to 6 mm² - capital letter ''Q''
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/038377-LEGRAND-1000.jpg)
Marker CAB 3 - for wiring 4 to 6 mm² - capital letter ''R''
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/038378-LEGRAND-1000.jpg)
Marker CAB 3 - for wiring 4 to 6 mm² - capital letter ''S''
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/038379-LEGRAND-1000.jpg)
Marker CAB 3 - for wiring 4 to 6 mm² - capital letter ''T''
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/038380-LEGRAND-1000.jpg)
Marker CAB 3 - for wiring 4 to 6 mm² - capital letter ''U''
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/038381-LEGRAND-1000.jpg)
Marker CAB 3 - for wiring 4 to 6 mm² - capital letter ''V''
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/038382-LEGRAND-1000.jpg)
Marker CAB 3 - for wiring 4 to 6 mm² - capital letter ''W''