-
Nominal voltage
-
Assembly arrangement
-
Number of phases
-
Assembly arrangement
-
Number of units
-
Number of units
-
Number of units
-
Number of phases
-
Assembly arrangement
-
Assembly arrangement
-
Number of units
-
Type of switch
-
Assembly arrangement
-
Nominal voltage
-
Assembly arrangement
-
Nominal voltage
-
Number of units
-
Nominal voltage
-
Assembly arrangement
-
Nominal voltage
-
Number of phases
-
Assembly arrangement
-
Type of switch
-
Rated voltage
-
Nominal voltage
-
Transparent
-
Imprint/indication
-
Nominal current
-
Nominal current
-
Type of connector
-
Imprint/indication
-
Imprint/indication
-
Type of connector
-
Mounting direction
-
Nominal current
-
Type of connector
-
Imprint/indication
-
Nominal current
-
Nominal current
-
Type of connector
-
Power consumption
-
Power consumption
-
Mounting direction
-
Power consumption
-
Type of connector
-
Power consumption
-
Power consumption
-
Suitable for pulse button
-
Power consumption
-
Power consumption
-
Power consumption
-
Nominal current
-
Power consumption
-
Power consumption
-
Nominal current
-
Power consumption
-
Power consumption
-
Clamps
-
Nominal current
-
Nominal current
-
Nominal current
-
Lamp voltage
-
Material
-
Lockable
-
Protective contact
-
Protective contact
-
Duct installation
-
Material
-
Duct installation
-
Support ring
-
Type of socket outlet
-
Type of socket outlet
-
Number of units horizontal
-
Protective contact
-
Lockable
-
Type of socket outlet
-
Type of socket outlet
-
Protective contact
-
Number of units horizontal
-
Rated current
-
Type of socket outlet
-
Suitable for roller shutter switch
-
Rated current
-
Support ring
-
Rated current
-
Type of socket outlet
-
Type of socket outlet
-
Number of poles (total)
-
Material quality
-
With dust cover
-
Floor box/subfloor mounted
-
With dust cover
-
Floor box/subfloor mounted
-
Material quality
-
Operating voltage
-
Number of units vertical
-
Rated fault current
-
Utilization
-
Number of socket outlets
-
Material quality
-
Material quality
-
Utilization
-
Material quality
-
Utilization
-
Operating voltage
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Operating voltage
-
Material quality
-
Utilization
-
Utilization
-
Socket
-
Category
-
Category
-
Output voltage
-
Category
-
Category
-
Number of modules horizontal (module system)
-
Method of operation
-
Output voltage
-
Voltage reversible
-
Number of modules horizontal (module system)
-
Voltage reversible
-
Suitable for venetian-/roller shutter switch
-
Output voltage
-
Category
-
Shape
-
Shape
-
Category
-
Technology
-
Outlet direction
-
With terminal resistor
-
Max. output current
-
Number of active contacts (square)
-
Number of modules vertical (module system)
-
Number of active contacts (square)
-
Outlet direction
-
Special tool necessary
-
Nominal voltage low value
-
Nominal voltage low value
-
Outlet direction
-
Max. output current
-
Nominal voltage low value
-
Nominal voltage low value
-
Dimensions
-
Dimensions
-
Number of modules vertical (module system)
-
Lamp shape
-
Surface protection
-
Model
-
Surface mounting
-
Surface protection
-
Model
-
Surface protection
-
Model
-
DAB+
-
Model
-
Model
-
With mounting grid
-
Surface protection
-
Tap loss at 860 MHz
-
Tap loss at 860 MHz
-
Model
-
Surface mounting
-
Nominal voltage high value
-
DAB+
-
Model
-
Model
-
Model
-
Model
-
Model
-
Suitable for round cable
-
Tap loss at 860 MHz
-
Nominal voltage high value
-
In housing
-
Model
-
Model
-
Tap loss at 860 MHz
-
Suitable for round cable
-
Surface protection
-
Model
-
Model
-
Connection system
-
Model
-
Model
-
Surface protection
-
Model
-
Model
-
Halogen
-
Mounting method
-
Number of ports USB-A
-
Mounting method
-
Number of ports USB-A
-
Mounting method
-
Imprintable label
-
Suitable for remote power supply
-
Mounting method
-
Tap loss at 2150 MHz
-
Tap loss at 2150 MHz
-
Mounting method
-
Number of ports USB-A
-
Suitable for remote power supply
-
Mounting method
-
Mounting method
-
Suitable for flat cable
-
In tube base housing
-
Degree of protection (NEMA)
-
Suitable for flat cable
-
Tap loss at 2150 MHz
-
Tap loss at 2150 MHz
-
Rated output
-
Total length
-
Number of ports USB-C
-
Number of ports USB-C
-
Number of outlets
-
With imprint
-
Suitable for subfloor installation duct box
-
With imprint
-
Number of ports USB-C
-
Number of outlets
-
Number of outlets
-
Suitable for solid conductors
-
Printed circuit board/module
-
Suitable for litz wire conductor
-
Number of outlets
-
Ambient temperature during operating
-
Xenon
-
Krypton
-
Max. current rating of USB power supply
-
Suitable for cable modem
-
Suitable for wall duct
-
Current supply
-
Suitable for cable modem
-
Suitable for built-in installation
-
With lighting
-
With lighting
-
Through loss at 860 MHz
-
Through loss at 860 MHz
-
Through loss at 860 MHz
-
Through loss at 860 MHz
-
Device width
-
Device width
-
Device width
-
With label space
-
Device width
-
With label space
-
Device width
-
Device width
-
Device width
-
Device width
-
Through loss at 2150 MHz
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Push button mode
-
Device width
-
Device width
-
Device width
-
Device width
-
Through loss at 2150 MHz
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device height
-
Type of fastening
-
Device height
-
Type of fastening
-
Number of socket outlets switchable
-
Number of socket outlets switchable
-
Number of socket outlets switchable
-
Type of fastening
-
With strain relief
-
Device height
-
Type of fastening
-
Device height
-
Device height
-
Type of fastening
-
Device height
-
Type of fastening
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
TV frequency band
-
Switching mode
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Type of fastening
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Number of socket outlets switchable
-
Device height
-
Device height
-
Device height
-
Device height
-
Type of fastening
-
Device height
-
Device height
-
Device height
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
With manual radio transmitter
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
AWG-range
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
AWG-range
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Suitable for torches
-
Radio frequency band
-
Radio frequency band
-
With radio coding device
-
Suitable for pointer
-
With Wi-Fi signal repeater
-
Separate earthing connection
-
Separate earthing connection
-
SAT frequency band
-
With radio controlled push button
-
With complemantary luminous signal
-
Flush-mounted installation
-
With complemantary luminous signal
-
Suitable for switch
-
Flush-mounted installation
-
Number of relays
-
With cover frame
-
Number of relays
-
Additional equipment possible
-
With enhanced contact protection
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Suitable for degree of protection (IP)
-
With enhanced contact protection
-
Concurrently switching neutral conductor
-
Suitable for degree of protection (IP)
-
Compatible with third-party covers
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for dimmer
-
Suitable for degree of protection (IP)
-
Compatible with third-party covers
-
Suitable for degree of protection (IP)
-
Separate strain relief
-
Suitable for venetian shutter switch
-
With duct entry
-
Mounting method shielding connection
-
RAL-number (similar)
-
Mounting method shielding connection
-
RAL-number (similar)
-
RAL-number (similar)
-
With built-in installation box
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Nominal current socket outlet
-
Mounting method shielding connection
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Nominal current socket outlet
-
With cable entry
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
With hinged lid
-
Over voltage protection
-
Metallic colour
-
With buses/couplings
-
Metallic colour
-
With hinged lid
-
With buses/couplings
-
Over voltage protection
-
Fault current protection
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Contact type
-
Suitable for number of connectors
-
Fault current protection
-
Shock resistant
-
With miniature fuse
-
Isolated connections
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Mechanical coding
-
Number of active contacts (round)
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Mechanical coding
-
Insulated mounting
-
Shielded buses
-
Colour coding
-
Number of active contacts (flat)
-
Number of active contacts (flat)
-
Number of active contacts (flat)
-
Insulated mounting
-
Number of active contacts (flat)
-
Colour coding
-
Shielded buses
-
With function lighting
-
Shielded housing
-
With function lighting
-
With orientation lighting
-
Luster terminal
-
Built-in width
-
Luster terminal
-
With orientation lighting
-
Built-in height
-
Radio frequency
-
Compatible with Apple HomeKit
-
Compatible with Apple HomeKit
-
Modulation
-
Compatible with Google Assistant
-
Special power supply
-
Special power supply
-
Special power supply
-
Special power supply
-
Compatible with Google Assistant
-
Rolling code system
-
Compatible with Amazon Alexa
-
Screened
-
Compatible with Amazon Alexa
-
Screened
-
IFTTT support available
-
Number of commands
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Diameter
-
With loop through function
-
With loop through function
-
Number of loop throughs
-
With on/off switch
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
Rotated central insert
-
Degree of protection (IP), connected plug
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
For heavy conditions according to VDE
-
Compliant with UK Building Regulations Part M
-
Compliant with UK Building Regulations Part M
-
Compatible with Grade2TV according to XP-C 90-483
-
Compatible with Grade3TV according to XP-C 90-483
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Wireless
-
Depth
-
Depth
-
Depth
-
Wireless
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Power Delivery
-
Power Delivery
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
USB Output Power
-
USB Output Power
-
USB Output Power
-
USB Output Power
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Frequency
-
Frequency
-
Frequency
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Prewired
-
Prewired
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Fitted with USB plug
-
Tube diameter for wall mounted product
-
Tube diameter for wall mounted product
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Entry membrane gland type
-
Entry membrane gland type
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cable support
-
Cable support
-
Cover
-
Cover
-
Cover
-
Cover
-
Cover
-
Contains Batteries and/or Accumulator
-
Connected object
-
Connected object
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
With voice command
-
Programmable
-
Programmable
-
Interoperable connection Protocol
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Product use function
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
2P+T 10A China + 2P US magnesium
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
2P+T 10A China + 2P US champagne
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
2P+T 10A China + 2P US soft aluminium
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-281210BA-WEB-R.jpg)
Mallia Senses - USB charger 2 modules 30W C+C power delivery - Brushed Aluminum
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-281210BB-WEB-R.jpg)
Mallia Senses - USB charger 2 modules 30W C+C power delivery - Brushed Black
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-281210CH-WEB-R.jpg)
Mallia Senses - USB charger 2 modules 30W C+C power delivery - Champagne
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-281210DB-WEB-R.jpg)
Mallia Senses - USB charger 2 modules 30W C+C power delivery - Dark Bronze
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-281210DS-WEB-R.jpg)
Mallia Senses - USB charger 2 modules 30W C+C power delivery - Dark Silver
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-281210MB-WEB-R.jpg)
Mallia Senses - USB charger 2 modules 30W C+C power delivery - Matt Black
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-281210MW-WEB-R.jpg)
Mallia Senses - USB charger 2 modules 30W C+C power delivery - Matt White
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/LG-764694-WEB-R.jpg)
Niloé™ - Double USB charging socket - Ivory
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/079454-LEGRAND-1000.jpg)
Mosaic™ - RJ45 socket category 5e UTP 2 modules aluminium
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/076598-LEGRAND-1000.jpg)
Mosaic™ - RJ45 socket controlled access category 5e FTP 2 modules white with red shutter
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/LG-077899-WEB-R.jpg)
Soliroc™ - Socket RJ45 category 6A STP IK10 IP20
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/076530-LEGRAND-1000.jpg)
Mosaic™ - RJ45 socket with retractable cord 0.9m category 5e UTP 4 modules white
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/LG-764570-WEB-R.jpg)
Niloé™ - RJ 11 + RJ 45 Cat.5 UTP socket - White
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/LG-764573-WEB-R.jpg)
Niloé™ - RJ 45 Cat.6 UTP socket - 9-contact - White
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/764574-LEGRAND-1000.jpg)
Niloé™ - 2 x RJ 45 Cat.6 UTP socket - 9-contact - White
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/LG-764575-WEB-R.jpg)
Niloé™ - RJ 45 Cat.6 STP socket - White
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/LG-764576-WEB-PR.jpg)
Niloé™ - 2xRJ 45 Cat.6 STP socket - White
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/LG-764577-WEB-R.jpg)
Niloé™ - RJ 45 Cat.6 FTP socket - White
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/LG-764578-WEB-R.jpg)
Niloé™ - 2xRJ 45 Cat.6 FTP socket - White
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/764670-LEGRAND-1000.jpg)
Niloé™ - RJ 11 + RJ 45 Cat.5 UTP socket - Ivory
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/764671-LEGRAND-1000.jpg)
Niloé™ - RJ 45 Cat.5 UTP socket - 360° shielded - Ivory