-
Rated voltage
-
Rated current In
-
Rated voltage
-
Rated voltage
-
Rated current In
-
End plate model
-
Rated current In
-
End plate model
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Type of accessory/spare part
-
Rated voltage
-
Type of accessory/spare part
-
Rated current In
-
Type of accessory/spare part
-
Rated voltage
-
Rated voltage
-
Rated voltage
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Permitted cable diameter
-
Permitted cable diameter
-
Permitted cable diameter
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Number of connection clamps
-
Partition model
-
Direction of coding
-
Partition model
-
Number of bridged clamps
-
Number of bridged clamps
-
Number of bridged clamps
-
Direction of coding
-
Number of bridged clamps
-
Number of bridged clamps
-
Number of inlets
-
Explosion-tested version 'Ex e'
-
Explosion-tested version 'Ex e'
-
Modular spacing
-
Modular spacing
-
Material
-
Pin diameter
-
Type of latching
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
Pin diameter
-
Type of latching
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
With connection cable
-
Self adhesive mounting
-
Snap in
-
Tackable
-
With transparent cover
-
Rated insulation voltage Ui
-
Max. conductor cross section
-
Tackable
-
Type of electric connection
-
Length
-
Type of electrical connection 1
-
Type of electrical connection 1
-
Type of electrical connection 1
-
Model
-
Model
-
Model
-
Model
-
Model
-
Mounting method
-
Type of electrical connection 2
-
Type of electrical connection 2
-
Type of electrical connection 2
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Number of levels
-
With shock protection
-
Number of levels
-
With shock protection
-
Number of levels
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Insulated
-
Insulated
-
Type of inlet
-
Imprint
-
Thickness
-
Thickness
-
Imprint
-
Thickness
-
Thickness
-
Thickness
-
Thickness
-
Thickness
-
Thickness
-
Thickness
-
Explosion-tested version
-
Waterproof
-
Waterproof
-
For Ex-zone gas
-
For Ex-Zone dust
-
Number of poles
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Closing plate required
-
Closing plate required
-
Material insulation body
-
Type of slitting
-
Internally connected stages
-
Internally connected stages
-
Operating temperature
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
With integrated test socket
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Inflammability class of insulation material according to with UL94
-
Inflammability class of insulation material according to with UL94
-
Cover attachment
-
With cover
-
Interlockable
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Operating / setting temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Connection type
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-00/039599-LEGRAND-1000.jpg)
Felt marker pen - for temporary tracing
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/037511-LEGRAND-1000.jpg)
End stop for Viking3 terminal blocks with automatic 8mm pitch
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/037512-LEGRAND-1000.jpg)
End stop for Viking3 terminal blocks with automatic 10mm pitch
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/037513-LEGRAND-1000.jpg)
End stop for Viking3 terminal blocks with automatic 12mm pitch
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/037510-LEGRAND-1000.jpg)
End stop for Viking3 terminal blocks with automatic 6mm pitch
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/LG-037530-WEB-R.jpg)
Shielding clamps Viking 3 - screw/spring - for cable Ø3 to 8 mm
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/LG-037531-WEB-R.jpg)
Shielding clamps Viking 3 - screw/spring - for cable Ø4 to 13.5 mm
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/LG-037532-WEB-R.jpg)
Shielding clamps Viking 3 - screw/spring - for cable Ø10 to 20 mm
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/037515-LEGRAND-1000.jpg)
Blade lever Viking 3 - with handle lever for fuse cartridge 5x20
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/037516-LEGRAND-1000.jpg)
Handle lever Viking 3 - blue for neutral
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/037517-LEGRAND-1000.jpg)
Handle lever Viking 3 - grey
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/037518-LEGRAND-1000.jpg)
Mini lever Viking 3 - for disconnect blocks
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/037521_pw_158320.jpg)
Joining rods Viking 3 - for handle and mini lever - for 2 blocks
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/037442-LEGRAND-1000.jpg)
Power distribution block - stepped for lugs - 400 A - 4 bars 32 x 5 mm
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/037102-LEGRAND-1000.jpg)
Connecting terminal block, screw connection, 1 connection 1entry/1outlet Cross-section 6mm² - pitch 8mm - blue
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/037103-LEGRAND-1000.jpg)
Connecting terminal block, screw connection, 1 connection 1entry/1outlet Cross-section 10mm² - pitch 10mm - blue
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/037104-LEGRAND-1000.jpg)
Connecting terminal block, screw connection, 1 connection 1entry/1outlet Cross-section 16mm² - pitch 12mm - blue
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/037105-LEGRAND-1000.jpg)
Connecting terminal block, screw connection, 1 connection 1entry/1outlet Cross-section 36mm² - pitch 15mm - blue
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/037107-LEGRAND-1000.jpg)
Connecting terminal block, screw connection, 2 connections, Cross-section 2,5mm² - pitch 5mm - blue
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/037108-LEGRAND-1000.jpg)
Connecting terminal block, screw connection, 1 connection 1entry/1outlet Cross-section 4mm² - pitch 6mm - blue
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/037109-LEGRAND-1000.jpg)
Connecting terminal block, screw connection, 1 connection 1entry/1outlet Cross-section 4mm² - pitch 6mm - blue
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/037120-LEGRAND-1000.jpg)
Connecting terminal block, screw connection, 1 connection 1entry/1outlet Cross-section 2,5mm² - pitch 5mm - orange
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/037121-LEGRAND-1000.jpg)
Connecting terminal block, screw connection, 1 connection 1entry/1outlet Cross-section 4mm² - pitch 6mm - orange
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/037130-LEGRAND-1000.jpg)
Connecting terminal block, screw connection, 1 connection 1entry/1outlet Cross-section 2,5mm² - pitch 5mm - red