-
Assembly arrangement
-
Nominal voltage
-
Nominal voltage
-
Bus system KNX
-
Nominal voltage
-
Nominal voltage
-
Assembly arrangement
-
Nominal voltage
-
Assembly arrangement
-
Number of contacts as change-over contact
-
Transparent
-
Type of covering
-
Bus system KNX-RF (Radio Frequent)
-
Number of contacts as normally open contact
-
Power consumption
-
Sensor type
-
Transparent
-
Material
-
Rated current
-
With light source
-
Housing material
-
Power factor
-
Bus system radio frequent
-
Rated current
-
With label area
-
Rated current
-
Material
-
Material
-
Rated current
-
Number of contacts as normally closed contact
-
With label area
-
With DALI interface
-
With light source
-
Material quality
-
Colour of light
-
Bus system LON
-
Material quality
-
Material quality
-
With connection cable
-
Constant light control
-
Method of operation
-
Light outlet
-
Push button switch
-
Bus system Powernet
-
Push button switch
-
Bus system Powernet
-
HVAC-control
-
Number of channels
-
Dimming phase cut-on
-
Length
-
Other bus systems
-
Other bus systems
-
Rated operating voltage
-
Rated operating voltage
-
Surface protection
-
Model
-
Dimming 1-10 V
-
Dimming phase cut-off
-
Radio frequent bidirectional
-
With room temperature controller
-
Surface protection
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Forced switch off
-
Model
-
Mounting method
-
Mounting method
-
Dimming DALI
-
Degree of protection (NEMA)
-
Flush-mounted radio transmitter
-
With LED indication
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Mounting method
-
Mounting method
-
Animal zone
-
Light distributor
-
Lamp holder
-
Dimming DSI
-
Suitable for surface mounting
-
With mounting plate
-
Surface mounted radio transmitter
-
With anti-theft/dismantling protection
-
With mounting plate
-
Number of digital inputs
-
Number of digital inputs
-
Creep-under protection
-
Contactless type
-
Substation input
-
Lamp type
-
Dimming Touch and Dim
-
Type of control gear
-
Current supply
-
With bus connection
-
Number of rockers
-
With bus connection
-
Temperature
-
Background monitoring
-
Light value memory
-
Dimming with push-button
-
With control gear
-
Number of actuation points
-
Number of actuation points
-
With lighting
-
Number of actuation points
-
Networkable
-
Applicable with button
-
Exchangeable control gear
-
Dimming manufacturer's proprietary system
-
Device width
-
Keyboard protection cover
-
Adjustable
-
Adjustable
-
Device width
-
Type of fastening
-
Applicable with movement sensor
-
Dimming 0-10 V
-
Material cover
-
Type of fastening
-
Device height
-
Device height
-
Device height
-
Type of fastening
-
Optimum mounting height
-
Imprint
-
Device height
-
Applicable with presence indicator
-
With manual radio transmitter
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Local operation/hand operation
-
Staircase light controller
-
Device depth
-
Applicable with time switch/timer
-
With radio coding device
-
Bridging switch
-
Applicable with transmission button
-
Dimming DMX
-
Range
-
Height/depth
-
Height/depth
-
Number of poles
-
Applicable with infrared button
-
With complemantary luminous signal
-
Surface finishing
-
Surface finishing
-
Dimming potentiometer (integrated)
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
Suitable for degree of protection (IP)
-
Dimming LineSwitch
-
Colour temperature
-
Label space/information surface
-
Label space/information surface
-
Diameter reach on floor
-
With built-in installation box
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Suitable for wireless transmission
-
Dimming mains voltage modulation
-
Function lighting
-
Function lighting
-
Number of modules (module system)
-
Remote operation
-
Supplied remote control
-
Switch capacity
-
Housing colour
-
Housing colour
-
Housing colour
-
Housing colour
-
Housing colour
-
Housing colour
-
Response value sensitivity adjustable
-
Dimming programmable
-
Wiring system
-
Wiring system
-
Response value luminosity adjustable
-
Dimming RF
-
With IR sensor
-
With signal unit
-
Dimming Sine Wave Reduction
-
Teach-function for response value luminosity
-
Number of buttons
-
Number of buttons
-
Number of buttons
-
Dim function with dimmer basic element
-
Built-in width
-
Dimming Zigbee
-
Connection cable length
-
No dim function
-
Protection class
-
Heating switch
-
Radio frequency
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Rolling code system
-
Compatible with Amazon Alexa
-
Code length (Bit)
-
IFTTT support available
-
Number of commands
-
With display
-
Number of commands
-
With display
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Constant light output (CLO)
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Max. system power
-
Response value luminosity
-
Max. switching power
-
Suitable for C-load
-
Number of switching zones
-
Control current
-
With alarm function
-
With acoustic sensor
-
Conductor cross section
-
Built-in height/depth
-
Built-in length
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Frequency
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Type of lighting
-
Type of lighting
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Terminal marking indication
-
Type of load
-
Type of load
-
Stress test conformity (1000V)
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Number of terminals
-
Number of terminals
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Connection type
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Fitted with USB plug
-
Auto switch
-
Addressable
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Connected object
-
Connected object
-
Operating method
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Product use function
-
Illumination
-
Illumination
-
Product use function
-
Illumination
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-30/LG-282418-WEB-R.jpg)
Galion - 1 gang RFID keycard -230 volts - White
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-30/LG-282415-WEB-R.jpg)
Galion - key card switch - White
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-30/LG-282415-C1-WEB-R.jpg)
Galion - key card switch - Rose Gold
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-30/LG-282415-C2-WEB-R.jpg)
Galion - key card switch - Champagne
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-30/LG-282415-C3-WEB-R.jpg)
Galion - key card switch - Dark Silver
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-30/LG-282418-C1-WEB-R.jpg)
Galion - 1 gang RFID keycard -230 volts - Rose Gold
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-30/LG-282418-C2-WEB-R.jpg)
Galion - 1 gang RFID keycard -230 volts - Champagne
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-30/LG-282418-C3-WEB-R.jpg)
Galion - 1 gang RFID keycard -230 volts - Dark Silver
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-30/LG-282415-C-WEB-R.jpg)
Galion - key card switch - Matt Black
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-00/LG-617612-WEB-R.jpg)
Belanko S - 1 gang key card switch - White
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-00/LG-617712-WEB-R.jpg)
Belanko S - 1 gang key card switch - Anthracyte
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-00/LG-617812-WEB-R.jpg)
Belanko S - 1 gang key card switch - Ivory
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/LG-832100-WEB-R.jpg)
Synergy™ Sleek - Key card switch Brushed Stainless steel
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/LG-832300-WEB-R.jpg)
Synergy™ Sleek - Key card switch - Polished Stainless steel
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/LG-832500-WEB-R.jpg)
Synergy™ Sleek - Key card switch Glossy Gold
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-30/LG-282418-C-WEB-R.jpg)
Galion - 1 gang RFID keycard -230 volts - Matt Black
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-45/LG-281096DS-WEB-R.jpg)
Mallia Senses - 1 gang step light embedding motion detector - 100-250 volts - 230 volts - Dark Silver
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-45/LG-281097DS-WEB-R.jpg)
Mallia Senses - 1 gang step light - 100-250 volts - 230 volts - Dark Silver
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-45/LG-281022DS-WEB-R.jpg)
Mallia Senses - 1 gang key card switch 12 volts - Dark Silver
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-45/LG-281039DS-WEB-R.jpg)
Mallia Senses - 1 gang RFID keycard -230 volts - Dark Silver
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-00/LG-281096BB-WEB-R.jpg)
Mallia Senses - 1 gang step light embedding motion detector - 100-250 volts - 230 volts - Brushed Black
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-00/LG-281097BB-WEB-R.jpg)
Mallia Senses - 1 gang step light - 100-250 volts - 230 volts - Brushed Black
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-00/LG-574288-WEB-R.jpg)
Arteor™ - Wireless batteryless scenes control Day/Night/TV/Reading - White
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Arteor™ - Wireless batteryless scenes control Day/Night/TV/Reading - Soft Alu