الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Voltage type (supply voltage)
-
Operating system
-
With manual transmitter
-
Power consumption
-
1st secondary output voltage
-
Integrable in
-
Wall-mounted transmitter
-
Transparent
-
Material
-
Window transmitter
-
Suitable for 19 inch rack mounting
-
Material quality
-
RMON
-
Max. output current 1
-
Signal transmission
-
MIB I
-
Length
-
Type of electric connection
-
Number of channels
-
Length
-
Length
-
Length
-
MIB II
-
Surface protection
-
Secondary voltage adjustable
-
Mounting method
-
Width in number of modular spacings
-
Suitable for safety functions
-
Rated supply voltage AC 50 Hz
-
Range
-
Rated supply voltage AC 60 Hz
-
Suitable for switch
-
Suitable for dimmer
-
Surface finishing
-
Modular version
-
Output voltage stabilized
-
Suitable for venetian shutter switch
-
Suitable for indication element
-
RAL-number (similar)
-
Power output
-
Suitable for movement sensor
-
Stabilized
-
Supplied remote control
-
Rail mounting possible
-
Wall mounting possible
-
Short-circuit-proof
-
Direct mounting possible
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
SNMP
-
IFTTT support available
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Degree of protection (IP)
-
Colour
-
Halogen free
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Regulation Type (Pack1)
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/063442-LEGRAND-1000.jpg)
LEGRAND
REF. 063442
220V to 240V power supply for SATI AutoDiag monitoring system and SATI Addressable control system
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/LG-062602-WEB-F.jpg)
LEGRAND
REF. 062602
Logiciel de supervision pour BAES ADR Legrand
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/003900-LEGRAND-1000.jpg)
LEGRAND
REF. 003900
Sr universal remote control
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/003901-LEGRAND-1000.jpg)
LEGRAND
REF. 003901
Remote control device
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/LG-062600-WEB-R.jpg)
LEGRAND
REF. 062600
Control interface for autotest/adressable luminaires LVS2 230 V~
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/LG-062601-WEB-R.jpg)
LEGRAND
REF. 062601
3.5" touch screen controller LVS2
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/062603-LEGRAND.jpg)
LEGRAND
REF. 062603
Repeater LVS2 230 VA - 50/60 Hz - class II
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-45/062610-LEGRAND-1000.jpg)
LEGRAND
REF. 062610
Mobile infrared configuration tool LVS2
You can only compare 4 products, you must remove 1 to add this one