-
Rated voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Number of contacts as change-over contact
-
Function
-
Device fitting
-
Size
-
Release characteristic
-
Size
-
Size
-
Size
-
Size
-
Size
-
Number of contacts as normally open contact
-
Lamp voltage
-
Size
-
For fuse size
-
For fuse size
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of contacts as normally closed contact
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of fault-signal switches
-
Socket
-
Technology
-
Lamp shape
-
Rated operating frequency
-
Model
-
Halogen
-
Utilization category
-
Mounting method
-
Utilization category
-
Total length
-
Type of fuse status indicator
-
Type of fuse status indicator
-
Xenon
-
Krypton
-
Breaking capacity
-
Breaking capacity
-
Breaking capacity
-
Breaking capacity
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
With auto test for earth leakage function
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Rated switch current
-
Suitable for torches
-
Suitable for pointer
-
Number of poles
-
Number of poles
-
Number of poles
-
Concurrently switching neutral conductor
-
Concurrently switching neutral conductor
-
Diameter
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/LG-005821-WEB-.jpg)
Fuse carrier 1P+N for cartridge fuses 10.3 x 25.8 mm - 16A
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/005823-LEGRAND.jpg)
Fuse carrier - for domestic cylind cartridge fuse 10.3 x 31.5 mm - 20 A - 1P+N
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/005790_pw_92138.jpg)
Blow-out indicator - for fuse carriers 250 V~
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/LG-010210-WEB-F.jpg)
Cartridge fuse 5 x 20 mm - without indicator - 1 A
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/LG-010206-WEB-F.jpg)
Cartridge fuse 5 x 20 mm - without indicator - 0.63 A
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/LG-010205-WEB-F.jpg)
Cartridge fuse 5 x 20 mm - without indicator - 0.5 A
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/013332-LEGRAND-1000.jpg)
Domestic cartridge fuse - cylindrical type 10.3 x 38 - 32 A - without indicator
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/LG-013432-WEB-R.jpg)
Domestic cartridge fuse - cylindrical type 10.3 x 38 - 32 A - with indicator
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/LG-013425-WEB-F.jpg)
HRC cartridge fuse - cylindrical type gG 10 x 38 - 25 A - with indicator
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/LG-012616-WEB-F.jpg)
Domestic cartridge fuse - cylindrical type 10.3 x 31.5 - 16 A - without indicator
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/012616_pw_93579.jpg)
Domestic cartridge fuse - cylindrical type 10.3 x 31.5 - 20 A - without indicator
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/LG-012625-WEB-F.jpg)
Domestic cartridge fuse - cylindrical type 10.3 x 31.5 - 25 A - without indicator
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/LG-012725-WEB-F.jpg)
Domestic cartridge fuse - cylindrical type 10.3 x 31.5 - 25 A - with indicator
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/LG-013325-WEB-F.jpg)
HRC cartridge fuse - cylindrical type gG 10 x 38 - 25 A - without indicator
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/012320-LEGRAND-1000.jpg)
Domestic cartridge fuse - cylindrical type 8.5 x 31.5 - 20 A - without indicator
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/012306-LEGRAND-1000.jpg)
Domestic cartridge fuse - cylindrical type gG 8 x 32 - 6 A - without indicator
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/012304-LEGRAND-1000.jpg)
Domestic cartridge fuse - cylindrical type gG 8 x 32 - 4 A - without indicator
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/012302-LEGRAND-1000.jpg)
Domestic cartridge fuse - cylindrical type gG 8 x 32 - 2 A - without indicator
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/012420-LEGRAND.jpg)
Domestic cartridge fuse - cylindrical type 8.5 x 31.5 - 20 A - with indicator
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/012300_pw_93577.jpg)
Domestic cartridge fuse - cylindrical type gG 8 x 32 - 10 A - with indicator
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/LG-092924-WEB-R.jpg)
Domestic cartridge fuse - cylindrical type gG 8 x 32 - 16 A - with indicator
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/LG-010202-WEB-F.jpg)
Cartridge fuse 5 x 20 mm - without indicator - 0.2 A
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/LG-010250-WEB-F.jpg)
Cartridge fuse 5 x 20 mm - without indicator - 5 A
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/010263-LEGRAND-1000.jpg)
Cartridge fuse 5 x 20 mm - without indicator - 6.3 A