-
Assembly arrangement
-
Nominal voltage
-
Number of phases
-
Number of units
-
Assembly arrangement
-
Number of units
-
Number of units
-
Nominal voltage
-
Assembly arrangement
-
Number of units
-
Assembly arrangement
-
Assembly arrangement
-
Nominal voltage
-
Bus system KNX
-
Cover model
-
Bus system KNX
-
Number of buses/couplings
-
Number of buses/couplings
-
Nominal voltage
-
Transformer integrated
-
Number of units
-
Assembly arrangement
-
Number of contacts as change-over contact
-
With manual transmitter
-
Nominal voltage
-
Rated voltage
-
Nominal voltage
-
Number of contacts as change-over contact
-
Rated control supply voltage AC 50 Hz
-
Nominal voltage
-
Transparent
-
Type of connector
-
Imprint/indication
-
Nominal current
-
Mounting direction
-
Bus system KNX-RF (Radio Frequent)
-
Mounting direction
-
Sensor type
-
Transparent
-
Power consumption
-
Type of connector
-
Power consumption
-
Mounting direction
-
Type of connector
-
Power consumption
-
Power consumption
-
Power consumption
-
With integrated voltage decreasing resistor
-
Nominal current
-
Power consumption
-
Power consumption
-
Power consumption
-
Power consumption
-
Power consumption
-
Power consumption
-
Power consumption
-
Power consumption
-
Power consumption
-
Nominal current
-
Clamps
-
Nominal current
-
Nominal current
-
Release characteristic
-
Number of contacts as normally open contact
-
Power consumption
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Rated control supply voltage AC 60 Hz
-
Wall-mounted transmitter
-
Connection type connection 1
-
Material
-
Duct installation
-
Lockable
-
Protective contact
-
Support ring
-
With light source
-
With nail
-
Material
-
With DALI interface
-
Suitable for modular domestic switching devices
-
Rated current
-
Bus system radio frequent
-
With label area
-
Construction type lens
-
Duct installation
-
Cable strain relief
-
Suitable for wall mounting
-
Housing material
-
Type of socket outlet
-
Number of device cups
-
Rated current
-
Protective contact
-
Number of contacts as normally closed contact
-
Suitable for subfloor duct countersunk (closed)
-
Type of socket outlet
-
Housing material
-
Rated current
-
Rated current
-
Construction type lens
-
Window transmitter
-
Type of current
-
Number of poles (total)
-
Housing material
-
Material
-
Rated current
-
Rated current
-
Monitoring equipment
-
Suitable for labelling type
-
Rated current
-
Rated current
-
Support ring
-
With voice announcement function
-
Material quality
-
Floor box/subfloor mounted
-
With dust cover
-
With dust cover
-
Operating voltage
-
With connection cable
-
Mounting method of the module inserts
-
Constant light control
-
Material quality
-
Utilization
-
Bus system LON
-
Constant light control
-
Utilization
-
Utilization
-
Floor box/subfloor mounted
-
Operating voltage
-
Operating voltage
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Utilization
-
Utilization
-
Suitable for subfloor duct overhead closed
-
Utilization
-
Utilization
-
With integrated diode
-
Voltage type for actuating
-
Mounting opening
-
Utilization
-
Utilization
-
Number of protected poles
-
Number of units vertical
-
Secondary voltage 1
-
Utilization
-
Utilization
-
With tuner
-
Category
-
Output voltage
-
Category
-
Category
-
HVAC-control
-
Output voltage
-
Shape
-
Bus system Powernet
-
App control via Bluetooth
-
Method of operation
-
Push button switch
-
Number of modules horizontal (module system)
-
Method of operation
-
Width opening
-
Method of operation
-
Number of modules horizontal (module system)
-
Category
-
Shape
-
Suitable for touch sensor connector for bus system
-
Output voltage
-
Method of operation
-
Method of operation
-
Category
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Nominal load current
-
Width opening
-
Method of operation
-
Power
-
Width opening
-
Width opening
-
Width opening
-
With remote switch connection
-
Signal transmission
-
Outlet direction
-
Max. output current
-
Number of modules vertical (module system)
-
With flashlight
-
Outlet direction
-
Other bus systems
-
Dimming phase cut-on
-
Height opening
-
Max. output current
-
Outlet direction
-
Number of modules vertical (module system)
-
With bus/coupling
-
Forced switch on
-
Height opening
-
With terminal resistor
-
Other bus systems
-
Rated voltage Ue at AC 50 Hz
-
Floor maintenance
-
Nominal discharge surge current (8/20) (L-N)
-
Height opening
-
With bus/coupling
-
Length
-
Number of channels
-
Length
-
Number of active contacts (square)
-
RDS
-
Connection type connection 2
-
Surface protection
-
Surface mounting
-
Model
-
Model
-
Model
-
Surface protection
-
Model
-
Forced switch off
-
Surface protection
-
Surface protection
-
With fixed symbol/imprint
-
Model
-
DAB+
-
Dimming phase cut-off
-
With room temperature controller
-
Forced switch off
-
Number of socket outlets British Standard BS1363
-
Model
-
With fixed symbol/imprint
-
Tap loss at 860 MHz
-
Model
-
Tap loss at 860 MHz
-
Model
-
Rated voltage Ue at AC 60 Hz
-
Model
-
Model
-
Monitoring window/light outlet
-
Model
-
Material thickness
-
Surface mounting
-
Radio frequent bidirectional
-
Total discharge current (8/20) (L+N-PE)
-
Min. height finishing layer
-
DAB+
-
Connection system
-
Connection system
-
Model
-
Thermal feedback
-
Model
-
Model
-
With mounting grid
-
Suitable for standby switching
-
Model
-
With frequency indication
-
Mounting method
-
Number of ports USB-A
-
Mounting method
-
Mounting method
-
Imprintable label
-
Animal zone
-
Mounting method
-
Mounting method
-
Number of ports USB-A
-
Mounting method
-
Serial dimmer
-
Suitable for remote power supply
-
Mounting method
-
With LED indication
-
With exchangeable symbol
-
With exchangeable symbol
-
Imprintable label
-
Mounting method
-
Number of ports USB-A
-
Tap loss at 2150 MHz
-
Tap loss at 2150 MHz
-
Built-in opening for floor column
-
Width in number of modular spacings
-
Control characteristic
-
Mounting method
-
Nominal operation time
-
With LED indication
-
Flush-mounted radio transmitter
-
Number of ports USB-C
-
With imprint
-
Suitable for subfloor installation duct box
-
Number of ports USB-C
-
With screws
-
Lamp holder
-
Application as button
-
Creep-under protection
-
Number of ports USB-C
-
With imprint
-
Creep-under protection
-
With mounting plate
-
With anti-theft/dismantling protection
-
Number of outlets
-
Lamp holder
-
Material side wall
-
Contactless type
-
Ambient temperature during operating
-
Built-in opening for built-in unit
-
Number of outlets
-
Number of outlets
-
Electricity consumption
-
Type of optical signal
-
Surface mounted radio transmitter
-
Connection 2
-
Substation input
-
Suitable for wall duct
-
Suitable for mounting in round junction box 60 mm
-
Background monitoring
-
Substation input
-
Number of rockers
-
Suitable for cable modem
-
Temperature
-
With bus connection
-
Mechanical controllable
-
Lamp type
-
Lamp type
-
Temperature
-
Cover mounting opening
-
With bus connection
-
Temperature
-
Number of rockers
-
Music capacity
-
Networkable
-
Light value memory
-
With lighting
-
Light value memory
-
Electronic controllable
-
Centre plate
-
Suitable for placing of sealing
-
Number of actuation points
-
Voltage protection level L-PE/N-PE
-
Number of actuation points
-
With lighting
-
Networkable
-
Surface protection housing
-
Power supply system
-
Device width
-
With label space
-
Device width
-
Applicable with button
-
Device width
-
Device width
-
Colour light source
-
Device width
-
Device width
-
With label space
-
Device width
-
Scan angle
-
Applicable with button
-
Device width
-
Device width
-
Device width
-
Decoupling possibility cover from base unit
-
Colour light source
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Nominal voltage AC
-
Device width
-
Device width
-
Colour light source
-
Colour light source
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device height
-
Type of fastening
-
Type of fastening
-
Number of socket outlets switchable
-
With strain relief
-
Applicable with movement sensor
-
Optimum mounting height
-
Type of fastening
-
Type of fastening
-
Optimum mounting height
-
Device height
-
Device height
-
Type of fastening
-
Device height
-
Device height
-
Device height
-
Device height
-
Applicable with movement sensor
-
Device height
-
Nominal voltage DC
-
Bottom plate
-
Device height
-
Imprint
-
Suitable for mounting on PCB
-
Isolation protection 1000 V
-
Material cover
-
Device height
-
Type of fastening
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Suitable for mounting on DIN-rail 35 mm
-
Applicable with presence indicator
-
Staircase light controller
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Max. continuous voltage AC
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Adjustable differential
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
With manual radio transmitter
-
Device depth
-
Device depth
-
Applicable with time switch/timer
-
Bridging switch
-
Wire stock
-
Bridging switch
-
Applicable with time switch/timer
-
Max. continuous voltage DC
-
Radio frequency band
-
Temperature readable
-
Separate earthing connection
-
With Wi-Fi signal repeater
-
Applicable with transmission button
-
Number of poles
-
Max. reach sideways
-
Separate earthing connection
-
Max. reach sideways
-
Max. reach sideways
-
Max. reach sideways
-
Number of poles
-
SAT frequency band
-
With sound indicator
-
Number of poles
-
Height/depth
-
Applicable with transmission button
-
Flush-mounted installation
-
With complemantary luminous signal
-
Applicable with infrared button
-
With cover frame
-
With opening carpeting
-
With complemantary luminous signal
-
Max. presence range
-
With exchangeable lens/symbol
-
Dust protection cap
-
Dust protection cap
-
Voltage protection level
-
With opening carpeting
-
Suitable for switch
-
Surface finishing
-
Suitable for degree of protection (IP)
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Max. reach frontally
-
Feedback-signal contact
-
Min. brightness controllable
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Max. reach frontally
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
Depth of flooring recess
-
Voltage protection level L-N
-
Max. reach frontally
-
Combination movement sensor/push button switch
-
Depth of flooring recess
-
Concurrently switching neutral conductor
-
Modular version
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for dimmer
-
Separate strain relief
-
With duct entry
-
Diameter reach on floor
-
Label space/information surface
-
Diameter reach on floor
-
Protective frame carpeting
-
Suitable for venetian shutter switch
-
Protective frame carpeting
-
RAL-number (similar)
-
Mounting method shielding connection
-
RAL-number (similar)
-
Mounting method shielding connection
-
Suitable for wireless transmission
-
With built-in installation box
-
With cable entry
-
RAL-number (similar)
-
RAL-number (similar)
-
With built-in installation box
-
Suitable for wireless transmission
-
Suitable for indication element
-
Category type 3
-
RAL-number (similar)
-
RAL-number (similar)
-
Shortest switching interval
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Remote operation
-
With screw gland entry
-
Number of modules (module system)
-
Number of modules (module system)
-
Remote operation
-
Function lighting
-
Connection type auxiliary circuit
-
Number of modules (module system)
-
Function lighting
-
With interference suppressor filter
-
Number of modules (module system)
-
Function lighting
-
Autonomy
-
Suitable for movement sensor
-
With hinged lid
-
With buses/couplings
-
Over voltage protection
-
Metallic colour
-
Supplied remote control
-
With hinged lid
-
With buses/couplings
-
External sensor
-
Random generator
-
Suitable for number of connectors
-
Fault current protection
-
Response value sensitivity adjustable
-
Shock resistant
-
Suitable for number of connectors
-
Max. lamp power
-
Max. lamp power
-
Housing colour
-
Switch capacity
-
Switch capacity
-
Suitable for number of connectors
-
Response value sensitivity adjustable
-
With tap water circuit
-
Max. lamp power
-
Contact type
-
Switch capacity
-
Switch capacity
-
With miniature fuse
-
Response value luminosity adjustable
-
Wiring system
-
Suitable for subfloor duct
-
Operation mode switch
-
Switch capacity HVAC
-
Switch capacity HVAC
-
Connectable conductor cross section solid-core
-
Response value luminosity adjustable
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
With signal unit
-
Number of active contacts (round)
-
Mechanical coding
-
With IR sensor
-
Suitable for hollow floor
-
Suitable for hollow floor
-
With signal unit
-
Max. contact voltage
-
Astro program
-
Number of active contacts (round)
-
Shielded buses
-
Colour coding
-
Number of active contacts (flat)
-
Insulated mounting
-
Shielded buses
-
Insulated mounting
-
Teach-function for response value luminosity
-
Colour coding
-
Suitable for double floor built-in
-
Teach-function for response value luminosity
-
With function lighting
-
Shielded housing
-
Dim function with dimmer basic element
-
Number of buttons
-
Number of buttons
-
With function lighting
-
Switching current for fluorescent lamps
-
Dim function with dimmer basic element
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
Number of buttons
-
With orientation lighting
-
Luster terminal
-
Built-in width
-
With brightness sensor connection
-
Connection cable length
-
Suitable for wet cleaning
-
Suitable for ceiling mounting
-
Max. conductor cross section solid (solid, stranded)
-
Suitable for wet cleaning
-
Suitable for ceiling mounting
-
Max. power
-
Heating switch
-
Outer width
-
Max. conductor cross section flexible (fine-strand)
-
Outer width
-
Radio frequency
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Outer length
-
With remote signalling contact
-
Outer length
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Special power supply
-
Special power supply
-
Signalling at the device
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
Control voltage
-
Length built-in dimension
-
Control voltage
-
Length built-in dimension
-
Compatible with Amazon Alexa
-
IFTTT support available
-
With display
-
Nominal power resistive load
-
Width built-in dimension
-
Nominal power resistive load
-
Width built-in dimension
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Nominal power inductive load
-
Min. depth of built-in installation box
-
Nominal power inductive load
-
Explosion-proof
-
Nominal power capacitive load
-
Min. built-in depth
-
Nominal power capacitive load
-
Min. built-in depth
-
Max. switching power LED
-
Max. switching power LED
-
Max. switching power LED
-
Max. switching power LED
-
With loop through function
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
Rotated central insert
-
Min. switch-on time
-
Min. switch-on time
-
Min. switch-on time
-
Min. switch-on time
-
Max. duty cycle
-
Max. duty cycle
-
Max. duty cycle
-
Max. duty cycle
-
Max. duty cycle
-
Switch-off delay
-
Switching-on delay
-
Detection angle horizontal
-
Detection angle horizontal
-
Detection angle horizontal
-
Detection angle horizontal
-
Detection angle horizontal
-
Pivoting range sensor, horizontal
-
Pivoting range sensor, vertical
-
Response value luminosity
-
Response value luminosity
-
Response value luminosity
-
Response value luminosity
-
Max. switching power
-
Max. switching power
-
Suitable for C-load
-
Number of switching zones
-
Number of switching zones
-
Max. starting current
-
Max. starting current
-
With built-in bluetooth speaker
-
Control current
-
For heavy conditions according to VDE
-
With alarm function
-
With alarm function
-
With acoustic sensor
-
Built-in height/depth
-
Built-in length
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Wireless
-
Depth
-
Wireless
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Number of rows
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Power Delivery
-
Nominal voltage
-
Nominal voltage
-
Power Delivery
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Frequency
-
Frequency
-
Frequency
-
Frequency
-
Frequency
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Type of lighting
-
Type of lighting
-
Type of lighting
-
Estimated bulb life
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Type of load
-
Type of load
-
Type of load
-
Stress test conformity (1000V)
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Prewired
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Number of terminals
-
Number of terminals
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Fitted with USB plug
-
Fitted with USB plug
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cable support
-
Auto switch
-
Cover
-
Addressable
-
Number of ringtones
-
Remote opening of gate / Electric door opener
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Battery ou Accumulator (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Element Composition (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Regulation Type (Pack1)
-
Connected object
-
Connected object
-
Operating method
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
Programming way
-
Programming way
-
With voice command
-
With voice command
-
Programmable
-
Programmable
-
Interoperable connection Protocol
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Product use function
-
Illumination
-
Product use function
-
Illumination
-
Number of units
-
Number of modules horizontal (module system)
-
Terminal type
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-00/LG-077777LEX-WEB-F.jpg)
All-in-one kit containing a lighting micromodule + 2 wireless light switches Mosaic with Netatmo
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/LG-078709-WEB-R.jpg)
Mosaic™ - Touch switch - with neutral - 2 modules - white antimicrobial
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/079454-LEGRAND-1000.jpg)
Mosaic™ - RJ45 socket category 5e UTP 2 modules aluminium
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/076598-LEGRAND-1000.jpg)
Mosaic™ - RJ45 socket controlled access category 5e FTP 2 modules white with red shutter
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/076530-LEGRAND-1000.jpg)
Mosaic™ - RJ45 socket with retractable cord 0.9m category 5e UTP 4 modules white
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/078799-LEGRAND-1000.jpg)
Mosaic™ - Videoprojector switch - 2 modules - white
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/078748-LEGRAND.jpg)
Mosaic™ - Female USB amplifier transmitter + receiver) - 1+1 module - white
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/080214-LEGRAND-1000.jpg)
Mosaic™ - Support - for italian type boxes - supplied with screws - 4 modules
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/078494-LEGRAND-1000.jpg)
KNX control unit - 2 buttons / 2 action points - Mosaic - white
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/078495-LEGRAND-1000.jpg)
KNX control unit - 1 buttons / 2 action points - Mosaic - white
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/078496-LEGRAND-1000.jpg)
KNX control unit - 2 buttons / 4 action points - Mosaic - white
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/LG-003515-WEB-R.jpg)
Mosaic™ - BUS DALI power supply - up to 64 participants - 200 mA - for false ceiling
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/077559-LEGRAND-1000.jpg)
Mosaic™ - kabelafgang bulk forpakning 50 stk. 2M hvid
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/048850-LEGRAND-1000.jpg)
Mosaic™ - Lighting management-power pack-ceiling mounting-2 outputs-1x16 A+dry contact
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Kit of 2 vertical 8 modules supports
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/LG-077048-WEB-R.jpg)
Mosaic™ - Push-button for hotel - for selecting room status - 2 modules - white
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/077047-LEGRAND.jpg)
Mosaic™ - Hotel bedroom indicator - with status lamp and bell push - 2 mod. - white
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Fibre optic 2 single mode SC/APC simplex adapter with shutter black mat Mosaic
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-15/LG-079415L-WEB-R.jpg)
Fibre optic 2 single mode SC/APC simplex adapter with shutter alu Mosaic
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-00/LG-078461L-WEB-R.jpg)
KNX wireless extension control unit - batteryless
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-00/LG-079072L-WEB-R.jpg)
Mosaic™ - arbejdsstation planforsænket med ramme 2x4M 50mm aluminium
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-048870LA-WEB-R.jpg)
Mosaic™ - Universal dimmer without neutral 2 wires 125W white
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/089685-LEGRAND.jpg)
Plain plate for cable derivation for heavy load floor box up to 10KN
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/LG-089686-WEB-R.jpg)
Floor box for heavy load up to 10KN - IP66 - with cable exit