-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Number of contacts as change-over contact
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Type of accessory/spare part
-
Rated control supply voltage AC 50 Hz
-
Type of accessory/spare part
-
Rated control supply voltage AC 50 Hz
-
Type of electrical accessory/spare part
-
Operating principle
-
Function
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Switching function
-
Switching function
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Setting time
-
Number of contacts as normally open contact
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Transparent
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Rated control supply voltage DC
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Housing material
-
Number of contacts as normally closed contact
-
Operating voltage AC 50 Hz
-
Operating voltage AC 50 Hz
-
Operating voltage AC 50 Hz
-
Operating voltage AC 50 Hz
-
Voltage type for actuating
-
Voltage type for actuating
-
Voltage type for actuating
-
Operating voltage AC 60 Hz
-
Operating voltage AC 60 Hz
-
Operating voltage AC 60 Hz
-
Operating voltage AC 60 Hz
-
Number of normally closed contacts as main contact
-
Rated operation current Ie at AC-15, 230 V
-
Voltage type (operating voltage)
-
Shape
-
With transparent cover
-
Operating voltage DC
-
Operating voltage DC
-
Operating voltage DC
-
Operating voltage DC
-
Number of normally open contacts as main contact
-
Type of electric connection
-
Number of normally open contacts as main contact
-
Rated operation current Ie, 400 V
-
Type of electrical connection of main circuit
-
Type of electrical connection of main circuit
-
Model
-
Number of auxiliary contacts as change-over contact
-
Suitable for emergency stop
-
Model
-
With LED indication
-
Mounting method
-
Mounting method
-
Mounting method
-
Degree of protection (NEMA)
-
Degree of protection (NEMA)
-
Suitable for manual operation
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Interface
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Number of auxiliary contacts as normally closed contact, delayed switching
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Number of auxiliary contacts as normally open contact, leading
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally closed contact
-
Number of auxiliary contacts as normally closed contact
-
Number of auxiliary contacts as normally closed contact
-
Modular version
-
Modular version
-
Connection type auxiliary circuit
-
Width
-
Width
-
Height
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Colour
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-00/416814-LEGRAND-1000.jpg)
Control relay CTX3 3NO1NC 110V AC
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/417151-LEGRAND-1000.jpg)
Auxiliary contact 2NO for CTX3 mini and control relays - front mounting
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/417152-LEGRAND-1000.jpg)
Auxiliary contact 2NC for CTX3 mini and control relays - front mounting
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/417153-LEGRAND-1000.jpg)
Auxiliary contact 4NO for CTX3 mini and control relays - front mounting
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/417154-LEGRAND-1000.jpg)
Auxiliary contact 3NO1NC for CTX3 mini and control relays - front mounting
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/417156-LEGRAND-1000.jpg)
Auxiliary contact 1NO3NC for CTX3 mini and control relays - front mounting
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/417157-LEGRAND-1000.jpg)
Auxiliary contact 4NC for CTX3 mini and control relays - front mounting
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/417158-LEGRAND-1000.jpg)
Auxiliary contact 1NO for CTX3 mini and control relays - side mounting
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/417159-LEGRAND-1000.jpg)
Auxiliary contact 1NC for CTX3 mini and control relays - side mounting
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-15/417000-LEGRAND-1000.jpg)
Contactor CTX3 mini 3P 6A 1NO 24V AC
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-15/417001-LEGRAND-1000.jpg)
Contactor CTX3 mini 3P 6A 1NO 24V DC
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-15/417004-LEGRAND-1000.jpg)
Contactor CTX3 mini 3P 6A 1NO 110V AC
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-15/417009-LEGRAND-1000.jpg)
Contactor CTX3 mini 3P 6A 1NO 415V AC
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-15/417010-LEGRAND-1000.jpg)
Contactor CTX3 mini 3P 6A 1NC 24V AC
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-15/417011-LEGRAND-1000.jpg)
Contactor CTX3 mini 3P 6A 1NC 24V DC
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-15/417014-LEGRAND-1000.jpg)
Contactor CTX3 mini 3P 6A 1NC 110V AC
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-15/417016-LEGRAND-1000.jpg)
Contactor CTX3 mini 3P 6A 1NC 230V AC
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-15/417019-LEGRAND-1000.jpg)
Contactor CTX3 mini 3P 6A 1NC 415V AC
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-15/417020-LEGRAND-1000.jpg)
Contactor CTX3 mini 3P 9A 1NO 24V AC
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-15/417021-LEGRAND-1000.jpg)
Contactor CTX3 mini 3P 9A 1NO 24V DC
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-15/417024-LEGRAND-1000.jpg)
Contactor CTX3 mini 3P 9A 1NO 110V AC
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-15/417029-LEGRAND-1000.jpg)
Contactor CTX3 mini 3P 9A 1NO 415V AC
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-15/417030-LEGRAND-1000.jpg)
Contactor CTX3 mini 3P 9A 1NC 24V AC
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-15/417031-LEGRAND-1000.jpg)
Contactor CTX3 mini 3P 9A 1NC 24V DC