-
Nominal voltage
-
Assembly arrangement
-
Number of phases
-
Number of phases
-
Assembly arrangement
-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Rated voltage
-
Nominal voltage
-
Type of switch
-
Assembly arrangement
-
Assembly arrangement
-
Assembly arrangement
-
Transparent
-
Nominal current
-
Imprint/indication
-
Imprint/indication
-
Nominal current
-
Mounting direction
-
Type of connector
-
Type of connector
-
Nominal current
-
Nominal current
-
Power consumption
-
Material
-
Lockable
-
Rated current
-
Rated current
-
With nail
-
Rated current
-
Protective contact
-
With light source
-
Protective contact
-
Type of current
-
Type of socket outlet
-
Rated current
-
Type of socket outlet
-
Number of units horizontal
-
Type of socket outlet
-
Lockable
-
Rated current
-
Material quality
-
Mounting method of the module inserts
-
With dust cover
-
Number of socket outlets
-
Operating voltage
-
Number of units vertical
-
Hole diameter
-
Push button switch
-
Method of operation
-
Method of operation
-
Method of operation
-
App control via Bluetooth
-
Method of operation
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Method of operation
-
Voltage reversible
-
Output voltage
-
Number of active contacts (square)
-
Number of modules vertical (module system)
-
Outlet direction
-
Dimensions glass fuse
-
Dimming phase cut-on
-
Number of modules vertical (module system)
-
Special tool necessary
-
Max. output current
-
Nominal voltage low value
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Connection system
-
DAB+
-
Dimming phase cut-off
-
Surface mounting
-
With mounting grid
-
Model
-
Nominal voltage high value
-
Mounting method
-
Number of ports USB-A
-
Mounting method
-
Number of ports USB-A
-
Mounting method
-
Serial dimmer
-
Mounting method
-
Number of ports USB-A
-
With mounting plate
-
Number of ports USB-C
-
Number of ports USB-C
-
Suitable for subfloor installation duct box
-
With screws
-
Contactless type
-
Number of outlets
-
Number of rockers
-
Max. current rating of USB power supply
-
Suitable for wall duct
-
Number of rockers
-
Suitable for mounting in round junction box 60 mm
-
Suitable for cable modem
-
Number of rockers
-
Number of rockers
-
Substation input
-
With lighting
-
Light value memory
-
Through loss at 860 MHz
-
With lighting
-
Through loss at 860 MHz
-
Suitable for built-in installation
-
Device width
-
Device width
-
Applicable with button
-
With label space
-
Applicable with button
-
Device width
-
Through loss at 2150 MHz
-
Device height
-
Type of fastening
-
Type of fastening
-
Number of socket outlets switchable
-
Number of socket outlets switchable
-
Device height
-
Device height
-
Device height
-
Applicable with movement sensor
-
Number of socket outlets switchable
-
Imprint
-
Imprint
-
Imprint
-
Device depth
-
Suitable for mounting on DIN-rail 35 mm
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Applicable with presence indicator
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Applicable with time switch/timer
-
With Wi-Fi signal repeater
-
Number of poles
-
Applicable with transmission button
-
Separate earthing connection
-
With complemantary luminous signal
-
Flush-mounted installation
-
Applicable with infrared button
-
With complemantary luminous signal
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Surface finishing
-
With enhanced contact protection
-
Concurrently switching neutral conductor
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
Label space/information surface
-
Mounting method shielding connection
-
With built-in installation box
-
Nominal current socket outlet
-
Number of modules (module system)
-
Number of modules (module system)
-
Over voltage protection
-
With hinged lid
-
Metallic colour
-
With hinged lid
-
Metallic colour
-
Fault current protection
-
Suitable for number of connectors
-
Suitable for number of connectors
-
With miniature fuse
-
Wiring system
-
Wiring system
-
Wiring system
-
Eject-mechanism
-
Eject-mechanism
-
Number of active contacts (round)
-
Insulated mounting
-
Insulated mounting
-
Number of active contacts (flat)
-
Number of active contacts (flat)
-
With function lighting
-
Shielded housing
-
With function lighting
-
With orientation lighting
-
Built-in height
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Washing machine switch
-
Diameter bore hole (opening)
-
Compatible with Google Assistant
-
Special power supply
-
Compatible with Amazon Alexa
-
Screened
-
IFTTT support available
-
Nominal power resistive load
-
Nominal power resistive load
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
With loop through function
-
Number of loop throughs
-
With on/off switch
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Compliant with UK Building Regulations Part M
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Wireless
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Power Delivery
-
Nominal voltage
-
Nominal voltage
-
USB Output Power
-
USB Output Power
-
USB Output Power
-
Supply current
-
Frequency
-
Frequency
-
Standby consumption
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Terminal marking indication
-
Type of load
-
Type of load
-
Stress test conformity (1000V)
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Prewired
-
Prewired
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Number of terminals
-
Number of terminals
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Fitted with USB plug
-
Entry membrane gland type
-
Horizontal fixing center distance
-
Cover
-
Cover
-
Connected object
-
Illumination
-
Illumination
-
Number of modules horizontal (module system)
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Galion - 1 gang single pole unswitched socket outlet - with USB A 15W charger - White
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Galion - 1 gang single pole unswitched socket outlet- with USB A 15W charger - Matt Black
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Galion - 1 gang single pole unswitched socket outlet- with USB A 15W charger - Rose Gold
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Galion - 1 gang single pole unswitched socket outlet- with USB A 15W charger - Champagne
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Galion - 1 gang single pole unswitched socket outlet - with USB A 15W charger - Dark Silver
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Galion - 1 gang double RJ11 telephone socket outlet - Rose Gold
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Galion - 1 gang double RJ11 telephone socket outlet - Champagne
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Galion - 1 gang double RJ11 telephone socket outlet - Dark Silver
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-45/LG-282471-C1-WEB-R.jpg)
Galion - 1 gang 2 modules Arteor mechanisms adapter - Rose Gold
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-30/LG-282453-WEB-R.jpg)
Galion - 1 gang switched fused connection unit with led power indicator and cord outlet - 13A - White
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-30/LG-282453-C1-WEB-R.jpg)
Galion - 1 gang switched fused connection unit with led power indicator and cord outlet - 13A - Rose Gold
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-30/LG-282425-WEB-R.jpg)
Galion - 2 gangs cooker unit control - 45A Double Pole switch with British Standard 13A switched socket outlet - White
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-30/LG-282425-C-WEB-R.jpg)
Galion - 2 gangs cooker unit control - 45A Double Pole switch with British Standard 13A switched socket outlet - Matt Black
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-30/LG-282425-C1-WEB-R.jpg)
Galion - 2 gangs cooker unit control - 45A Double Pole switch with British Standard 13A switched socket outlet - Rose Gold
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-30/LG-282419-WEB-R.jpg)
Galion - 1 gang 5 to 300 watts -incandescent or 5 to 75 watts led rotary dimmer -100-240 volts - 50/60 HZ -White
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-30/LG-282490-WEB-R.jpg)
Galion - 1 gang 400VA stepless Fan controller - 230 volts -White
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-30/LG-282419-C-WEB-R.jpg)
Galion - 1 gang 5 to 300 watts -incandescent or 5 to 75 watts led rotary dimmer -100-240 volts - 50/60 HZ -Matt Black
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-30/LG-282419-C1-WEB-R.jpg)
Galion - 1 gang 5 to 300 watts -incandescent or 5 to 75 watts led rotary dimmer -100-240 volts - 50/60 HZ -Rose Gold
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-30/LG-282490-C-WEB-R.jpg)
Galion - 1 gang 400VA stepless Fan controller - 230 volts -Matt Black
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-30/LG-282490-C1-WEB-R.jpg)
Galion - 1 gang 400VA stepless Fan controller - 230 volts -Rose Gold
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-30/LG-282410-C-WEB-R.jpg)
Galion - 1 gang push-button 16A - Matt Black
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-30/LG-282411-C-WEB-R.jpg)
Galion - 1 gang push-button 16A with Bell marking - Matt Black
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-30/LG-282437-WEB-R.jpg)
Galion - 1 gang British Standard switched single pole socket outlet - 15A - White
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-30/LG-282444-WEB-R.jpg)
Galion - 2 gangs Multistandard switched socket outlet with 3A type-A and type-C USB chargers - White