-
Bus system KNX
-
Assembly arrangement
-
Number of units
-
Bus system KNX
-
Type of data carrier
-
Bus system KNX-RF (Radio Frequent)
-
Transparent
-
Mounting direction
-
Number of appliances to build in
-
Imprint/indication
-
Number of conduit inlets
-
Transparent
-
Power consumption
-
Sensor type
-
Material
-
Bus system radio frequent
-
Bus system radio frequent
-
With label area
-
Number of units horizontal
-
Material
-
With label area
-
Scannable symbol/barrier free
-
Contactless
-
With nail
-
With DALI interface
-
Material quality
-
Bus system LON
-
Number of units vertical
-
Utilization
-
With connection cable
-
Mounting method of the module inserts
-
Constant light control
-
Bus system Powernet
-
Number of modules horizontal (module system)
-
Suitable for touch sensor connector for bus system
-
Number of modules horizontal (module system)
-
HVAC-control
-
Other bus systems
-
Other bus systems
-
Number of modules vertical (module system)
-
Rated operating voltage
-
Length
-
Rated operating voltage
-
Rated operating voltage
-
Other bus systems
-
Surface protection
-
Surface protection
-
Radio frequent bidirectional
-
Radio frequent bidirectional
-
With room temperature controller
-
Model
-
With mounting grid
-
With room temperature controller
-
Model
-
Monitoring window/light outlet
-
Model
-
Model
-
Model
-
Forced switch off
-
Surface protection
-
Model
-
Model
-
Mounting method
-
With LED indication
-
Mounting method
-
Mounting method
-
Mounting method
-
Width in number of modular spacings
-
Mounting method installation unit
-
With LED indication
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Animal zone
-
With anti-theft/dismantling protection
-
Suitable for subfloor installation duct box
-
With screws
-
Number of digital inputs
-
Number of digital inputs
-
Number of digital inputs
-
Creep-under protection
-
With bus connection
-
With bus connection
-
With local operation
-
Suitable for wall duct
-
Installation technique
-
Substation input
-
Suitable for mounting in round junction box 60 mm
-
Temperature
-
Background monitoring
-
Number of actuation points
-
Number of actuation points
-
Bus module detachable
-
Suitable for built-in installation
-
Networkable
-
Applicable with button
-
Type of fastening
-
Applicable with movement sensor
-
Type of fastening
-
Type of fastening
-
Demounting protection
-
Optimum mounting height
-
Applicable with presence indicator
-
Local operation/hand operation
-
Local operation/hand operation
-
Suitable for mounting on DIN-rail 35 mm
-
Staircase light controller
-
Valve protection function
-
Applicable with time switch/timer
-
Updateable
-
Bridging switch
-
Manual switch
-
Applicable with transmission button
-
Applicable with infrared button
-
Flush-mounted installation
-
With exchangeable lens/symbol
-
Max. number of switching contacts
-
Surface finishing
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Protocol
-
Diameter reach on floor
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
With built-in installation box
-
RAL-number (similar)
-
Suitable for wireless transmission
-
Provider dependent
-
RAL-number (similar)
-
RAL-number (similar)
-
Different phases connectable
-
Remote operation
-
With hinged lid
-
Supplied remote control
-
Web-Server
-
Parallel-service possible
-
Manual set point setting
-
Radio interface
-
Response value sensitivity adjustable
-
Presence button
-
IR interface
-
Response value luminosity adjustable
-
With IR sensor
-
With signal unit
-
Modular expandability
-
Teach-function for response value luminosity
-
Number of buttons
-
Number of buttons
-
Number of buttons
-
Number of buttons
-
Dim function with dimmer basic element
-
Built-in width
-
Built-in height
-
Connection cable length
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
With display
-
With display
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Max. switching power LED
-
Max. switching power LED
-
Response value luminosity
-
Max. switching power
-
Max. switching power
-
Max. switching power
-
Suitable for C-load
-
Number of switching zones
-
Control current
-
With alarm function
-
With acoustic sensor
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Frequency
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Mandatory neutral
-
Terminal marking indication
-
Terminal marking indication
-
Type of load
-
Type of load
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Connection type
-
Number of distribution blocks
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Connection type
-
Connection type
-
Cable nature for connection
-
Cable nature for connection
-
Label space/information surface
-
Label space/information surface
-
Fitted with USB plug
-
Fitted with USB plug
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Auto switch
-
Addressable
-
Contains Batteries and/or Accumulator
-
Connected object
-
Connected object
-
Operating method
-
Operating method
-
Application store for download
-
Programming way
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Connectable by Internet box
-
Product use function
-
Number of units
-
Number of modules horizontal (module system)
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/LG-572236-WEB-R.jpg)
Key card switch RFID bus white
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/LG-572736-WEB-R.jpg)
Key card switch RFID BUS magnesium
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/LG-048776-WEB-R.jpg)
Black external indicator with badge reader
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/076728-LEGRAND.jpg)
KeyCard swicth for Badge RFID
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/LG-048779-WEB-R.jpg)
Support frame for touch plates
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-15/LG-048915-WEB-R.jpg)
UXone flush mounting Hotel Thermostat 230V in black color with DND MUR
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-00/LG-048990-WEB-R.jpg)
UxOne flat mounting accessory dedicated to UXOne Thermostat standard or custom.
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-00/LG-048924-WEB-R.jpg)
UXone flush mounting Hotel Thermostat 230V in white color with DND MUR
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-45/LG-048909-WEB-R1.jpg)
Hotel side server to centralize in-room informations and give dashboard to the hotel staff.
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-45/LG-048900-WEB-R.jpg)
UXone flush mounting Hotel Thermostat 230V in black color
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-45/LG-048902-WEB-R.jpg)
UXone flush mounting Hotel Thermostat 230V in white color
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-45/LG-048910-WEB-R.jpg)
Advanced Zigbee thermal regulator for one heating and or cooling zone
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-45/LG-048901-WEB-R.jpg)
UXone surface Hotel Thermostat 230V in black color
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-45/LG-048903-WEB-R.jpg)
UXone surface Hotel Thermostat 230V in white color
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-45/LG-048904-WEB-R.jpg)
UXone flush mounting Hotel Thermostat 24V in black color
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-45/LG-048905-WEB-R.jpg)
UXone surface Hotel Thermostat 24V in black color
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-45/LG-048906-WEB-R.jpg)
UXone flush mounting Hotel Thermostat 24V in white color
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-45/LG-048907-WEB-R.jpg)
UXone surface Hotel Thermostat 24V in white color
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-15/LG-048925-WEB-R.jpg)
UXone surface Hotel Thermostat 230V in white color with DND MUR
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-15/LG-048927-WEB-R.jpg)
UXone flush mounting Hotel Thermostat 24V in black color with DND MUR
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-15/LG-048928-WEB-R.jpg)
UXone surface Hotel Thermostat 24V in black color with DND MUR
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-15/LG-048929-WEB-R.jpg)
UXone flush mounting Hotel Thermostat 24V in white color with DND MUR
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-15/LG-048930-WEB-R.jpg)
UXone surface Hotel Thermostat 24V in white color with DND MUR
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/LG-067591-WEB-R.jpg)
External Reader for hotel with Dnd-Mur bus