-
Nominal voltage
-
Assembly arrangement
-
Assembly arrangement
-
Assembly arrangement
-
Number of contacts as change-over contact
-
Assembly arrangement
-
Nominal voltage
-
Assembly arrangement
-
Rated voltage
-
Nominal voltage
-
Rated voltage
-
Number of phases
-
Number of units
-
Assembly arrangement
-
Nominal voltage
-
Bus system KNX
-
Number of contacts as change-over contact
-
Number of units
-
Assembly arrangement
-
Type of switch
-
Assembly arrangement
-
Lamp power
-
Number of contacts as change-over contact
-
Transformer integrated
-
Assembly arrangement
-
Transparent
-
Number of contacts as normally open contact
-
Imprint/indication
-
Bus system KNX-RF (Radio Frequent)
-
Mounting direction
-
Sensor type
-
Type of covering
-
Number of contacts as normally open contact
-
Nominal current
-
Nominal current
-
Imprint/indication
-
Number of contacts as normally open contact
-
Suitable for pulse button
-
Mounting direction
-
Lamp voltage
-
Power consumption
-
Power consumption
-
Equipped with 2
-
Suitable for built-in mounting
-
With integrated voltage decreasing resistor
-
Nominal current
-
Material
-
Rated current
-
Rated current
-
Rated current
-
Material
-
Rated current
-
With light source
-
Type of current
-
Number of contacts as normally closed contact
-
Rated current
-
Rated current
-
Number of contacts as normally closed contact
-
With light source
-
Lockable
-
Bus system radio frequent
-
Suitable for wall mounting
-
Protective contact
-
Rated current
-
With DALI interface
-
Rated current
-
Rated current
-
Housing material
-
Power factor
-
Rated current
-
Number of contacts as normally closed contact
-
Protective contact
-
Rated current
-
Number of units horizontal
-
Suitable for roller shutter switch
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
With label area
-
Type of socket outlet
-
Housing material
-
Rated current
-
Material
-
Material quality
-
Material quality
-
Material quality
-
Material quality
-
Bus system LON
-
With connection cable
-
Constant light control
-
Colour of light
-
Number of units vertical
-
Socket
-
Number of socket outlets
-
Material quality
-
Operating voltage
-
Number of socket outlets total
-
With integrated diode
-
Suitable for suspended mounting
-
Socket
-
Light sharing
-
Push button switch
-
Method of operation
-
Method of operation
-
Method of operation
-
App control via Bluetooth
-
Method of operation
-
Method of operation
-
Method of operation
-
Bus system Powernet
-
Push button switch
-
Method of operation
-
Method of operation
-
HVAC-control
-
Light outlet
-
Method of operation
-
Method of operation
-
Suitable for venetian-/roller shutter switch
-
Technology
-
Method of operation
-
Suitable for touch sensor connector for bus system
-
Method of operation
-
Output voltage
-
Number of modules horizontal (module system)
-
Technology
-
Shape
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Dimensions glass fuse
-
Number of channels
-
Dimming phase cut-on
-
Other bus systems
-
Dimming phase cut-on
-
Forced switch on
-
Number of channels
-
Number of channels
-
Length
-
Number of modules vertical (module system)
-
Lamp shape
-
With flashlight
-
Suitable for light line configuration
-
Lamp shape
-
Rated voltage Ue at AC 50 Hz
-
Length
-
Surface protection
-
Surface protection
-
Model
-
Surface protection
-
Model
-
Dimming phase cut-off
-
Surface protection
-
Model
-
Model
-
Model
-
Radio frequent bidirectional
-
Dimming phase cut-off
-
Dimming 1-10 V
-
Surface protection
-
Model
-
Model
-
Forced switch off
-
Connection system
-
Halogen
-
With mounting grid
-
Model
-
Model
-
In housing
-
Model
-
Model
-
Model
-
Model
-
Monitoring window/light outlet
-
With fixed symbol/imprint
-
Power control stepless
-
With light sensor
-
Rated voltage Ue at AC 60 Hz
-
With fixed symbol/imprint
-
Mounting method
-
Mounting method
-
Mounting method
-
Flush-mounted radio transmitter
-
Mounting method
-
Serial dimmer
-
Mounting method
-
Mounting method
-
Number of ports USB-A
-
Serial dimmer
-
Degree of protection (NEMA)
-
With LED indication
-
Dimming DALI
-
Animal zone
-
Number of revolving contacts
-
Flush-mounted radio transmitter
-
Width in number of modular spacings
-
In tube base housing
-
Number of revolving contacts
-
With exchangeable symbol
-
Mounting method
-
With movement sensor
-
Width in number of modular spacings
-
Total length
-
Mounting method
-
With LED indication
-
With mounting plate
-
With mounting plate
-
Contactless type
-
Surface mounted radio transmitter
-
Number of ports USB-C
-
Lamp holder
-
Dimming DSI
-
Creep-under protection
-
Suitable for surface mounting
-
Light distributor
-
Surface mounted radio transmitter
-
Xenon
-
Krypton
-
Suitable for subfloor installation duct box
-
Printed circuit board/module
-
Application as button
-
Contactless type
-
Lamp holder
-
With temperature sensor
-
Basic element without cover
-
Number of rockers
-
Number of rockers
-
Substation input
-
Number of rockers
-
Current supply
-
Substation input
-
Mechanical controllable
-
Number of rockers
-
Current supply
-
Lamp type
-
Dimming Touch and Dim
-
Background monitoring
-
With bus connection
-
Temperature
-
Type of control gear
-
Suitable for wall duct
-
Number of rockers
-
Number of inputs
-
Current supply
-
Number of inputs
-
Lamp type
-
Type of control gear
-
With lighting
-
Light value memory
-
With lighting
-
Light value memory
-
Electronic controllable
-
Dimming with push-button
-
Networkable
-
Bus module detachable
-
With control gear
-
Suitable for built-in installation
-
With control gear
-
Device width
-
Device width
-
Device width
-
Applicable with button
-
Keyboard protection cover
-
Applicable with button
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Exchangeable control gear
-
Dimming manufacturer's proprietary system
-
Scan angle
-
Device width
-
Device width
-
Push button mode
-
Colour light source
-
Max. number of devices per channel
-
Adjustable
-
Device width
-
Adjustable
-
Device width
-
Device width
-
Device width
-
Switching contact
-
Device width
-
Device width
-
Device width
-
Type of fastening
-
Device height
-
Device height
-
Type of fastening
-
Type of fastening
-
Imprint
-
Applicable with movement sensor
-
Type of fastening
-
Device height
-
Applicable with movement sensor
-
Device height
-
Type of fastening
-
Imprint
-
Device height
-
Device height
-
Device height
-
Imprint
-
Device height
-
Dimming 0-10 V
-
Device height
-
Optimum mounting height
-
Device height
-
Number of socket outlets switchable
-
Device height
-
Type of fastening
-
Material cover
-
Type of fastening
-
Device height
-
Device height
-
Switching mode
-
Number of socket outlets switchable
-
Number of socket outlets switchable
-
Demounting protection
-
Device height
-
Imprint
-
Imprint
-
Type of fastening
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Material cover
-
Device height
-
Device height
-
Device depth
-
Applicable with presence indicator
-
With manual radio transmitter
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Staircase light controller
-
Device depth
-
Local operation/hand operation
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Suitable for torches
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
With radio coding device
-
Applicable with time switch/timer
-
Applicable with time switch/timer
-
Switching current (resistive)
-
Bridging switch
-
With radio coding device
-
Suitable for pointer
-
Updateable
-
Suitable for pointer
-
Number of poles
-
Applicable with transmission button
-
Range
-
Applicable with transmission button
-
Number of poles
-
With Wi-Fi signal repeater
-
Number of poles
-
Max. reach sideways
-
Dimming DMX
-
With radio controlled push button
-
Height/depth
-
Height/depth
-
Suitable for round flashing luminaire
-
Average nominal lifespan
-
Type of grid
-
Height/depth
-
Applicable with infrared button
-
With complemantary luminous signal
-
With complemantary luminous signal
-
Max. presence range
-
Flush-mounted installation
-
Suitable for switch
-
Number of relays
-
With exchangeable lens/symbol
-
Feedback-signal contact
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Dimming potentiometer (integrated)
-
Max. reach frontally
-
With enhanced contact protection
-
With enhanced contact protection
-
Min. brightness controllable
-
Max. number of venetian-blind outputs
-
Suitable for dimmer
-
Suitable for degree of protection (IP)
-
Max. number of venetian-blind outputs
-
Feedback-signal contact
-
Label space/information surface
-
Label space/information surface
-
With switch function
-
Dimming LineSwitch
-
Colour temperature
-
Suitable for venetian shutter switch
-
Protocol
-
Colour temperature
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Suitable for wireless transmission
-
With built-in installation box
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Provider dependent
-
Nominal current socket outlet
-
RAL-number (similar)
-
Shortest switching interval
-
With cable entry
-
RAL-number (similar)
-
Function lighting
-
Number of modules (module system)
-
Number of modules (module system)
-
Function lighting
-
Function lighting
-
Function lighting
-
Dimming mains voltage modulation
-
Remote operation
-
Number of modules (module system)
-
Visualization
-
Number of modules (module system)
-
With hinged lid
-
Over voltage protection
-
Supplied remote control
-
Metallic colour
-
Metallic colour
-
Web-Server
-
Random generator
-
With hinged lid
-
Fault current protection
-
Switch capacity
-
Response value sensitivity adjustable
-
Switch capacity
-
Switch capacity
-
Switch capacity
-
Radio interface
-
Switch capacity
-
Switch capacity
-
Switch capacity
-
Switch capacity
-
Switch capacity
-
Switch capacity
-
Switch capacity
-
Housing colour
-
Switch capacity
-
Housing colour
-
Suitable for emergency lighting
-
Switch capacity
-
Switch capacity
-
Housing colour
-
Max. lamp power
-
Shock resistant
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
With miniature fuse
-
Wiring system
-
Wiring system
-
Dimming programmable
-
Response value luminosity adjustable
-
IR interface
-
Switch capacity HVAC
-
Wiring system
-
Wiring system
-
Wiring system
-
Switch capacity HVAC
-
Eject-mechanism
-
Number of active contacts (round)
-
Dimming RF
-
With signal unit
-
Number of active contacts (round)
-
Astro program
-
Insulated mounting
-
Dimming Sine Wave Reduction
-
Number of active contacts (flat)
-
Teach-function for response value luminosity
-
Number of active contacts (flat)
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
With function lighting
-
Number of buttons
-
Number of buttons
-
Dim function with dimmer basic element
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
With function lighting
-
Number of buttons
-
With orientation lighting
-
Dimming Zigbee
-
Built-in width
-
Built-in width
-
With brightness sensor connection
-
Built-in width
-
Suitable for ceiling mounting
-
Connection cable length
-
Built-in height
-
Max. power
-
Heating switch
-
Radio frequency
-
No dim function
-
Protection class
-
Heating switch
-
Protection class
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Modulation
-
Compatible with Google Assistant
-
Rolling code system
-
Compatible with Google Assistant
-
Special power supply
-
Rolling code system
-
Compatible with Amazon Alexa
-
Code length (Bit)
-
Compatible with Amazon Alexa
-
Control voltage
-
Control voltage
-
Control voltage
-
Control voltage
-
Control voltage
-
Control voltage
-
IFTTT support available
-
Number of commands
-
Number of commands
-
Nominal power resistive load
-
Nominal power resistive load
-
Nominal power resistive load
-
Number of commands
-
Number of commands
-
Nominal power resistive load
-
Nominal power resistive load
-
Nominal power resistive load
-
Nominal power resistive load
-
Nominal power resistive load
-
Nominal power resistive load
-
Nominal power resistive load
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Nominal power inductive load
-
Min. depth of built-in installation box
-
Nominal power inductive load
-
Nominal power inductive load
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Nominal power capacitive load
-
Constant light output (CLO)
-
Nominal power capacitive load
-
Nominal power capacitive load
-
Max. switching power LED
-
Max. switching power LED
-
Max. switching power LED
-
Max. switching power LED
-
Max. switching power LED
-
Beam angle
-
With loop through function
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Covering of the luminaire with thermally insulating material possible
-
With on/off switch
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
Min. switch-on time
-
Max. duty cycle
-
Switch-off delay
-
Suitable for lamp power
-
Switching-on delay
-
Max. system power
-
Detection angle horizontal
-
Rated luminous flux according to IEC 62722-2-1
-
Pivoting range sensor, horizontal
-
Pivoting range sensor, vertical
-
Response value luminosity
-
Max. switching power
-
Max. switching power
-
Max. switching power
-
Suitable for C-load
-
Number of switching zones
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
With alarm function
-
With acoustic sensor
-
Conductor cross section
-
Conductor cross section
-
Built-in height/depth
-
Built-in height/depth
-
With air slots
-
Rated ambient temperature according to IEC 62722-2-1
-
Built-in length
-
Built-in length
-
Built-in length
-
Operation by Bluetooth
-
Suitable for workplace according to EN 12464-1
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Power Delivery
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Supply current
-
Frequency
-
Frequency
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Type of lighting
-
Type of lighting
-
Type of lighting
-
Type of lighting
-
Estimated bulb life
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Terminal marking indication
-
Type of load
-
Type of load
-
Type of load
-
Type of load
-
Type of load
-
Type of load
-
Stress test conformity (1000V)
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Prewired
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Number of terminals
-
Number of terminals
-
Number of terminals
-
Number of terminals
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Connection type
-
Cable nature for connection
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
With socket outlet
-
Label space/information surface
-
Label space/information surface
-
Fitted with USB plug
-
Fitted with rainproof plate protection
-
Tube diameter for wall mounted product
-
Entry membrane gland type
-
Horizontal fixing center distance
-
Cable support
-
Cable support
-
Cable support
-
Auto switch
-
Auto switch
-
Control mode
-
Cover
-
Cover
-
Cover
-
Addressable
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Connected object
-
Connected object
-
Operating method
-
Operating method
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
Programming way
-
With voice command
-
With voice command
-
Programmable
-
Programmable
-
Interoperable connection Protocol
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Illumination
-
Illumination
-
Product use function
-
Illumination
-
Product use function
-
Product use function
-
Product use function
-
Product use function
-
Illumination
-
Number of units
-
Number of modules horizontal (module system)
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-00/LG-077777LEX-WEB-F.jpg)
All-in-one kit containing a lighting micromodule + 2 wireless light switches Mosaic with Netatmo
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-574435-WEB-R.jpg)
Arteor™ - Wireless ambiance switch - Magnesium
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-574436-WEB-R.jpg)
Arteor™ - Wireless ambiance switch - Champagne
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-574437-WEB-R.jpg)
Arteor™ - Wireless ambiance switch - Soft Soft Alu
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-574425-WEB-R.jpg)
Arteor™ - In-Wall wireless multicolor lighting control - Magnesium
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-574426-WEB-R.jpg)
Arteor™ - In-Wall wireless multicolor lighting control - Champagne
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-574427-WEB-R.jpg)
Arteor™ - In-Wall wireless multicolor lighting control - Soft Alu
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-30/LG-574434-WEB-R.jpg)
Arteor™ - Wireless ambiance switch - White
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/LG-764523-WEB-R.jpg)
Niloé™ - LED lamp for single controls - 12/24 V
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/782406-LEGRAND-1000.jpg)
Forix - 2 gang two-way switch Forix- surface mounting - IP2X - 10 AX 250 V~ - White
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/LG-782436-WEB-R.jpg)
Forix - 2 gang two-way switch Forix- surface mounting - IP2X - 10 AX 250 V~ - Ivory
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/LG-078709-WEB-R.jpg)
Mosaic™ - Touch switch - with neutral - 2 modules - white antimicrobial
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/764503-LEGRAND.jpg)
Niloé™ - One-way switch - 3-gang - 10 AX 250 V~ - screw terminals - White
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/684553_pw_126711.jpg)
Plexo™ - Switch 66 - 1 gang - 2 way - 20 A 250 V~ - flush mounting
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/LG-684556-WEB-R.jpg)
Plexo™ - Switch 66 - 1 gang - 1 way Double pole + indicator - 20 A 250 V~ - flush mounting
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/684602-LEGRAND-1000.jpg)
Plexo™ - Switch 66 - 1 gang - 1 way Double pole - 20 A 250 V~ - Grey
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/684554-LEGRAND-1000.jpg)
Plexo™ - Switch 66 - 2 gang - 2 way - 20 A 250 V~ - flush mounting
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/764504-LEGRAND-1000.jpg)
Niloé™ - Intermediate switch - 10 AX 250 V~ - automatic terminals - White
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/764505-LEGRAND-1000.jpg)
Niloé™ - One-way switch - 2-gang + single live -10 AX -250 V~ -auto. terminals -White
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/764509-LEGRAND.jpg)
Niloé™ - Two-way switch + push-button - 10 AX - 6 A -250 V~ -auto. terminals -White
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/LG-764517-WEB-R.jpg)
Niloé™ - Double-pole switch - 1-gang - 16 A 250 V~ - automatic terminals - White
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/764602-LEGRAND-1000.jpg)
Niloé™ - Two-way switch - 2-gang - 10 AX 250 V~ - automatic terminals - Ivory
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/764603-LEGRAND-1000.jpg)
Niloé™ - One-way switch - 3-gang - 10 AX 250 V~ - screw terminals - Ivory
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/764604-LEGRAND-1000.jpg)
Niloé™ - Intermediate switch - 10 AX 250 V~ - automatic terminals - Ivory