-
Rated voltage
-
Release characteristic
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Width in number of modular spacings
-
Mounting method
-
Ambient temperature during operating
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
-
Additional equipment possible
-
Flush-mounted installation
-
Concurrently switching neutral conductor
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Explosion-proof
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Electric supplying direction
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Label space/information surface
-
Terminal type
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/409559-LEGRAND-1000.jpg)
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 0.5 A
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/409560-LEGRAND-1000.jpg)
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 1 A
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/409561-LEGRAND-1000.jpg)
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 1.6 A
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/409562-LEGRAND-1000.jpg)
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 2 A
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/409563-LEGRAND-1000.jpg)
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 3 A
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/409564-LEGRAND-1000.jpg)
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 4 A
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/409565-LEGRAND-1000.jpg)
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 6 A
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/409566-LEGRAND-1000.jpg)
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 8 A
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/409567-LEGRAND-1000.jpg)
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 10 A
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/409568-LEGRAND-1000.jpg)
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 16 A
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/409569-LEGRAND-1000.jpg)
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 20 A
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/409570-LEGRAND-1000.jpg)
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 25 A
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/409572-LEGRAND-1000.jpg)
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 40 A
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/409573-LEGRAND-1000.jpg)
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 50 A
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/409574-LEGRAND-1000.jpg)
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 63 A
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/LG-409571-WEB-R.jpg)
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 32 A