الفلتر
مسح الكل
التصنيف
Technical characteristics
-
With light source
-
Suitable for number of light sources
-
Colour of light
-
Colour rendering index CRI
-
Length
-
Length
-
With protective cover
-
With CEE-plug
-
Lamp type
-
Lamp type
-
Height/depth
-
Colour temperature
-
With connection cord and plug
-
Protection class
-
With switch
-
Suitable for lamp power
-
Suitable for lamp power
-
Rated luminous flux according to IEC 62722-2-1
-
Width
-
Width
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Cable nature for connection
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-15/LG-062242-WEB-R.jpg)
LEGRAND
REF. 062242
Inspection lamp LED 9W IP60/64 IK05
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-45/062210-LEGRAND-1000.jpg)
LEGRAND
REF. 062210
Inspection lamp waterproof without claw 230V H05 RN-F
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-45/062211-LEGRAND-1000.jpg)
LEGRAND
REF. 062211
Inspection lamp waterproff with claw - INTER 230V H07 RN-F
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/062215-LEGRAND-1000.jpg)
LEGRAND
REF. 062215
Inspection lamp waterproof without claw - 24V H05 RN-F FICHE HYPRA
You can only compare 4 products, you must remove 1 to add this one