الفلتر
مسح الكل
التصنيف
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-15/LG-062242-WEB-R.jpg)
LEGRAND
REF. 062242
Inspection lamp LED 9W IP60/64 IK05
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/040187-LEGRAND-1000.jpg)
LEGRAND
REF. 040187
Cord switch - 2P - 2 A - 250 V~ - fluorescent - white spotted
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/040175-LEGRAND-1000.jpg)
LEGRAND
REF. 040175
Door contact switch - 1P - 2 A - 250 V - normally closed contactor
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/040192-LEGRAND-1000.jpg)
LEGRAND
REF. 040192
Cord switch - 2P - 2A - 250 V~ - coloured - white
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/040193-LEGRAND-1000.jpg)
LEGRAND
REF. 040193
Cord switch - 2P - 2A - 250 V~ - coloured - olg gold
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/040194-LEGRAND-1000.jpg)
LEGRAND
REF. 040194
Cord switch - 2P - 2A - 250 V~ - coloured - black
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-45/062210-LEGRAND-1000.jpg)
LEGRAND
REF. 062210
Inspection lamp waterproof without claw 230V H05 RN-F
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-45/062211-LEGRAND-1000.jpg)
LEGRAND
REF. 062211
Inspection lamp waterproff with claw - INTER 230V H07 RN-F
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/062215-LEGRAND-1000.jpg)
LEGRAND
REF. 062215
Inspection lamp waterproof without claw - 24V H05 RN-F FICHE HYPRA
You can only compare 4 products, you must remove 1 to add this one