-
Band width
-
Band width
-
Type of accessory/spare part
-
Transparent
-
Type of connector
-
Bundle diameter
-
Length belt/tape/tie
-
Bundle diameter
-
Length belt/tape/tie
-
Type of connector
-
Type of connector
-
Type of connector
-
Length belt/tape/tie
-
Bundle diameter
-
Bundle diameter
-
Length belt/tape/tie
-
Bundle diameter
-
Length belt/tape/tie
-
Strip range cross-section
-
Type
-
Material
-
Tie thickness
-
Tie thickness
-
Duct installation
-
Suitable for 19 inch mounting
-
Toothing
-
Material quality
-
Material quality
-
Floor box/subfloor mounted
-
Fluorescent
-
Min. tensile strength
-
Category
-
Min. tensile strength
-
Category
-
Category
-
Depth of notch adjustable
-
Special tool necessary
-
Special tool necessary
-
Material handle
-
Longitudinal section
-
Suitable for round cable
-
Model
-
Surface protection
-
Model
-
Model
-
Mounting temperature
-
Surface protection
-
Model
-
Model
-
Model
-
Precision model
-
Mounting temperature
-
Round edge
-
Surface mounting
-
Model
-
Suitable for flat cable
-
Suitable for flat cable
-
Mounting method
-
Mounting method
-
Spiral cut
-
Mounting method
-
Detectable
-
Suitable for solid conductors
-
Band closure
-
Band closure
-
Suitable for litz wire conductor
-
Suitable for solid conductors
-
Exchangeable knives
-
Insulated
-
Centre plate
-
Grip design
-
With label space
-
With label space
-
Type of fastening
-
UV-stable according to ASTM D6779
-
Isolation protection 1000 V
-
Type of fastening
-
Low spark model
-
Imprint
-
AWG-range
-
AWG-range
-
Square drive/hexagon drive over the whole blade
-
Flush-mounted installation
-
With cover frame
-
Compatible with third-party covers
-
Text strip
-
Clamp feature
-
Solvable fastener
-
Bulged blade
-
VG approval
-
MIL approval
-
Operating temperature
-
Operating temperature
-
Operating temperature
-
UL approval
-
Inflammability class of insulation material according to with UL94
-
Screened
-
Screened
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Label space/information surface
-
Fitted with door or cover
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Cable tie suitable with
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/051707_pw_92941.jpg)
Sleeve RJ45 white
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-00/LG-HDJBL10-00-WEB-R.png)
Premium High-Density Jack (HDJ) blank modules 1-port black (set of 10)
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/033194-LEGRAND-1000.jpg)
Cable tie - VDI application - L. 180 mm - Ø15 to 35 mm - tightening indicator
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/033195-LEGRAND-1000.jpg)
Cable tie - VDI application - L. 225 mm - Ø35 to 50 mm - tightening indicator
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/033196-LEGRAND-1000.jpg)
Cable tie - VDI application - L. 320 mm - Ø50 to 80 mm - tightening indicator
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/051701-LEGRAND-1000.jpg)
Plug RJ11 4 contacts 9.65mm width
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/051702-LEGRAND-1000.jpg)
Plug RJ12 6 contacts 9.65mm width
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/051703-LEGRAND-1000.jpg)
Plug RJ45 category 5e 8 contacts 11.7mm width
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/051703_pw_94063.jpg)
Plug RJ45 category 5e 9 contacts 11.7mm width
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/LG-051706-WEB-R.jpg)
Sleeve RJ45 black
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/032783-LEGRAND-1000.jpg)
TV/computer network or telephone double connector
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/LG-033759-WEB-R.jpg)
Set of 2 cord management for use with new generation Quick-Fix
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/LG-051890-WEB-R.jpg)
Kit of 200 coloured rings for marking RJ45 cords
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/LG-033262-WEB-R.jpg)
Stripping tool for twisted pair and optical fibre cables
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-00/LG-091945-WEB-R.jpg)
Security tool
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-00/LG-051710-WEB-R.jpg)
RJ45 field plug to be crimped Category 6 UTP
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-00/LG-051711-WEB-R.jpg)
RJ45 field plug to be crimped Category 6 FTP
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/033188-LEGRAND-1000.jpg)
Self-locking cable ties - 16 x 300 mm - tightening max. Ø 80 mm - red
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/033189-LEGRAND-1000.jpg)
Self-locking cable ties - 16 x 300 mm - tightening max. Ø 80 mm - green
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/033184-LEGRAND-1000.jpg)
Self-locking cable ties - 16 x 150 mm - tightening max. Ø 35 mm - black
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/033185-LEGRAND-1000.jpg)
Self-locking cable ties - 16 x 150 mm - tightening max. Ø 35 mm - red
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/033186-LEGRAND-1000.jpg)
Self-locking cable ties - 16 x 150 mm - tightening max. Ø 35 mm - green
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-30/033187-LEGRAND-1000.jpg)
Self-locking cable ties - 16 x 300 mm - tightening max. Ø 80 mm - black