-
Rated voltage
-
Nominal voltage
-
Number of clamp positions
-
Strip range diameter
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Type of accessory/spare part
-
Transparent
-
Nominal current
-
Transparent
-
Strip range cross-section
-
Explosion-tested version 'Ex e'
-
Explosion-tested version 'Ex e'
-
Strip range AWG
-
With operation lever
-
Strip length adjustable
-
Depth of notch adjustable
-
Nominal cross section
-
Longitudinal section
-
Type of electrical connection 1
-
Type of electrical connection 1
-
Round edge
-
Type of electrical connection 2
-
Mounting method
-
Spiral cut
-
Suitable for solid conductors
-
Suitable for flexible conductors
-
Suitable for multi-wire conductors
-
Insulated
-
Number of clamp positions per pole
-
Grip design
-
Isolation protection 1000 V
-
With wire cutter
-
Number of poles
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Closing plate required
-
Material insulation body
-
With impact protection
-
Operating temperature
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Inflammability class of insulation material according to with UL94
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Colour
-
Colour
-
Colour
-
Colour
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/LG-034399-WEB-R.jpg)
Conductor stripping tool - rapid wire stripping
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/034033-LEGRAND-1000.jpg)
Line tap - non-shear - w/o feet - capacity per tap 2x25 mm² - hexagonal head
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/034034-LEGRAND-1000.jpg)
Line tap - non-shear - w/o feet - capacity per tap 2x50 mm² - hexagonal head
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/034217-LEGRAND-1000.jpg)
Connection strip Nylbloc - capacity 16 mm² - max. current 76 A - black
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/034219-LEGRAND-1000.jpg)
Connection strip Nylbloc - capacity 25 mm² - max. current 101 A - black
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/034221-LEGRAND-1000.jpg)
Connection strip Nylbloc - capacity 2.5 mm² - max. current 24 A - white
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/034223-LEGRAND-1000.jpg)
Connection strip Nylbloc - capacity 6 mm² - max. current 41 A - white
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/034225-LEGRAND-1000.jpg)
Connection strip Nylbloc - capacity 10 mm² - max. current 57 A - white
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/034227-LEGRAND-1000.jpg)
Connection strip Nylbloc - capacity 16 mm² - max. current 76 A - white
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/034001-LEGRAND-1000.jpg)
Line taps - capacity per tap 2x10 mm² - w. 19.5 mm - strip of 10 separable
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/034002-LEGRAND-1000.jpg)
Line taps - capacity per tap 2x16 mm² - w. 21 mm - strip of 10 separable
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/034003-LEGRAND-1000.jpg)
Line taps - capacity per tap 2x25 mm² - w. 21.5 mm - strip of 10 separable
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/034004-LEGRAND-1000.jpg)
Line taps - capacity per tap 2x35 mm² - w. 25 mm - strip of 10 separable
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/034000-LEGRAND-1000.jpg)
Line taps - capacity per tap 2x6 mm² - w. 15 mm - strip of 10 separable
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/034042-LEGRAND-1000.jpg)
Line tap - non-shear - with feet - capacity per tap 2x16 mm² - hexagonal head
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/034043-LEGRAND-1000.jpg)
Line tap - non-shear - with feet - capacity per tap 2x25 mm² - hexagonal head
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/034044-LEGRAND-1000.jpg)
Line tap - non-shear - with feet - capacity per tap 2x50 mm² - hexagonal head
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/034045-LEGRAND-1000.jpg)
Line tap - non-shear - with feet - capacity per tap 2x75 mm² - hexagonal head
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/034211-LEGRAND-1000.jpg)
Connection strip Nylbloc - capacity 2.5 mm² - max. current 24 A - black
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/034213-LEGRAND-1000.jpg)
Connection strip Nylbloc - capacity 6 mm² - max. current 41 A - black
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/034215-LEGRAND-1000.jpg)
Connection strip Nylbloc - capacity 10 mm² - max. current 57 A - black
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/LG-034398-WEB-R.jpg)
Terminal support Nylbloc auto - for fixing up to 3 Nylbloc auto terminals
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/034322-LEGRAND.jpg)
Screwless connection terminal Nylbloc auto - for 2 wires - 24 A - 450 V~
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/034323-LEGRAND.jpg)
Screwless connection terminal Nylbloc auto - for 3 wires - 24 A - 450 V~