الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Nominal current
-
Nominal current
-
Nominal current
-
Rated fault current adjustable
-
Rated fault current adjustable
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated insulation voltage Ui
-
Max. delay time
-
Max. delay time
-
Max. delay time
-
Delay adjustable
-
Rated impulse withstand voltage Uimp
-
Delay adjustable
-
Rated impulse withstand voltage Uimp
-
Mounting method
-
Ambient temperature during operating
-
Leakage current type
-
Leakage current type
-
With interlocking device
-
Frequency
-
Number of poles
-
Pollution degree
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Anti-nuisance tripping version
-
Anti-nuisance tripping version
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Terminal marking indication
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Connected object
-
Application store for download
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/410414-LEGRAND-1000.jpg)
LEGRAND
DX³
REF. 410414
RCD Add-on module DX3 2 pole 63A type AC 300 mA
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/410424-LEGRAND-1000.jpg)
LEGRAND
DX³
REF. 410424
RCD Add-on module DX3 2 pole 63A type AC 300 mA selective
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/410426-LEGRAND-1000.jpg)
LEGRAND
DX³
REF. 410426
RCD Add-on module DX3 2 pole 63A type AC 1000 mA selective
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/410402-LEGRAND-1000.jpg)
LEGRAND
DX³
REF. 410402
RCD Add-on module DX3 2 pole 63A type AC 30 mA
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/410576-LEGRAND-1000.jpg)
LEGRAND
DX³
REF. 410576
RCD Add-on module DX3 2 pole 63A type F 30mA
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/410577-LEGRAND-1000.jpg)
LEGRAND
DX³
REF. 410577
RCD Add-on module DX3 2 pole 125A type F 30mA
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/410583-LEGRAND-1000.jpg)
LEGRAND
DX³
REF. 410583
RCD Add-on module DX3 2 pole 63A type F 300 to 1000 mA
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/410584-LEGRAND-1000.jpg)
LEGRAND
DX³
REF. 410584
RCD Add-on module DX3 2 pole 125A type F 300 to 1000 mA
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/410413-LEGRAND-1000.jpg)
LEGRAND
DX³
REF. 410413
RCD Add-on module DX3 2 pole 40A type AC 300 mA
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/410435-LEGRAND-1000.jpg)
LEGRAND
DX³
REF. 410435
RCD Add-on module DX3 2 pole 63A type F 30 mA
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/410401-LEGRAND.jpg)
LEGRAND
DX³
REF. 410401
RCD Add-on module DX3 2 pole 40A type AC 30 mA
You can only compare 4 products, you must remove 1 to add this one