-
Cover model
-
Number of inlets
-
Suitable for cable gland
-
Number of inlets
-
Number of inlets
-
Number of inlets
-
Number of inlets
-
Number of inlets
-
Number of inlets
-
Number of inlets
-
Material
-
Equipped with
-
Material quality
-
Tackable
-
Shape
-
Shape
-
Max. conductor cross section
-
Max. conductor cross section
-
Max. conductor cross section
-
Shape
-
Max. conductor cross section
-
Tackable
-
Rated insulation voltage Ui
-
Max. conductor cross section
-
Mounting in the soil
-
For wall thickness
-
Length
-
Length
-
For wall thickness
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Mounting under water
-
Model
-
Mounting method
-
For tube diameter
-
For tube diameter
-
For tube diameter
-
Suitable for cable diameter
-
For tube diameter
-
For tube diameter
-
Inlet from the rear
-
Inlet from the rear
-
Cable entry
-
Explosion-tested version
-
With strain relief
-
Angle model
-
Bore diameter
-
Bore diameter
-
Bore diameter
-
Bore diameter
-
For Ex-zone gas
-
For Ex-Zone dust
-
Type of housing feed-through
-
Type of housing feed-through
-
Type of housing feed-through
-
Circuit integrity
-
Circuit integrity
-
Transparent cover
-
Cover attachment
-
Cover attachment
-
Castable
-
With casting compound
-
Sealable
-
Sealable
-
With screening
-
Weatherproof
-
Diameter
-
Diameter
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Label space/information surface
-
Entry membrane gland type
-
Entry membrane gland type
-
Entry membrane gland type
-
Entry membrane gland type
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/091910-LEGRAND-1000.jpg)
Spare membrane gland Plexo - up to Ø20 - for boxes with clip-on cover
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/091911_pw_94287.jpg)
Spare membrane gland Plexo - up to Ø25 - for box 105x105x55 mm
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/091900_pw_94356.jpg)
Spare membrane gland Plexo - up to Ø20 mm - grey
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/091915-LEGRAND-600.jpg)
Spare membrane gland Plexo - up to Ø25 mm - grey
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/091916-LEGRAND-600.jpg)
Spare membrane gland Plexo - up to Ø32 mm - grey
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/091916_pw_93513.jpg)
Spare membrane gland Plexo - up to Ø40 mm - grey
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/LG-092004-WEB-R.jpg)
Compact Plexo box with 10 membrane glands - IP55 IK07 - 80x43x34mm - grey RAL 7035
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/092094-LEGRAND-1000.jpg)
Box Plexo - IP 55 - IK 07 - 360x270x124 - knock-out ISO cable entries
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/092011-LEGRAND-1000.jpg)
Square Plexo box with 7 direct entry membrane glands and smooth faces - IP55 IK07 - 80x80x45 mm - grey RAL 7035
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/092084-LEGRAND-1000.jpg)
Box Plexo - IP 55 - IK 07 - 310x240x124 - knock-out ISO cable entries
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/LG-092025-WEB-R.jpg)
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 105x105x55 mm - grey/red RAL 7035/3000
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/LG-092022-WEB-R.jpg)
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 105x105x55 mm - grey RAL 7035
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/092032-LEGRAND-1000.jpg)
Box Plexo - IP 55 - IK 07 - 130x130x74 - 10 entry membrane glands
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/092042-LEGRAND-1000.jpg)
Box Plexo - IP 55 - IK 07 - 155x110x74 - 10 entry membrane glands
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/092052-LEGRAND-1000.jpg)
Box Plexo - IP 55 - IK 07 - 180x140x86 - 10 entry membrane glands
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/092062-LEGRAND-1000.jpg)
Box Plexo - IP 55 - IK 07 - 220x170x86 - 14 entry membrane glands
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/092034-LEGRAND-1000.jpg)
Box Plexo - IP 55 - IK 07 - 130x130x74 - knock-out ISO cable entries
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/092044-LEGRAND-1000.jpg)
Box Plexo - IP 55 - IK 07 - 155x110x74 - knock-out ISO cable entries
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/092054-LEGRAND-1000.jpg)
Box Plexo - IP 55 - IK 07 - 180x140x86 - knock-out ISO cable entries
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/LG-092064-WEB-R.jpg)
Box Plexo - IP 55 - IK 07 - 220x170x86 - knock-out ISO cable entries
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/092023-LEGRAND-1000.jpg)
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 105x105x55 mm - white RAL 9010
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/092015-LEGRAND-1000.jpg)
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 80x80x45 mm - grey/red RAL 7035/3000
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/092013-LEGRAND-1000.jpg)
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 80x80x45 mm - white RAL 9010
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/092082-LEGRAND-1000.jpg)
Box Plexo - IP 55 - IK 07 - 310x240x124 - 24 entry membrane glands