-
Rated voltage
-
Rated voltage
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated insulation voltage Ui
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Rated impulse withstand voltage Uimp
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Ambient temperature during operating
-
Leakage current type
-
Leakage current type
-
Leakage current type
-
Leakage current type
-
Selective protection
-
Selective protection
-
Short-time delayed tripping
-
Short-time delayed tripping
-
Short-circuit breaking capacity (Icw)
-
Surge current capacity
-
Surge current capacity
-
With interlocking device
-
Frequency
-
Number of poles
-
Number of poles
-
Additional equipment possible
-
RAL-number (similar)
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Explosion-proof
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Electric supplying direction
-
Terminal marking indication
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Stress test conformity (1000V)
-
Colour
-
Halogen free
-
Connection type
-
Connection type
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/411537-LEGRAND-1000.jpg)
RCCB DX3 2 pole 100A type AC 100mA screw terminals
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/411543-LEGRAND-1000.jpg)
RCCB DX3 2 pole 63A type AC 300mA selective screw terminals
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/411514-LEGRAND-1000.jpg)
RCD DX³-ID - 2P 230 V~ - 25 A - 100 mA - AC type
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/411515-LEGRAND-1000.jpg)
RCD DX³-ID - 2P 230 V~ - 40 A - 100 mA - AC type
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/411516-LEGRAND-1000.jpg)
RCD DX³-ID - 2P 230 V~ - 63 A - 100 mA - AC type
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/411517-LEGRAND-1000.jpg)
RCD DX³-ID - 2P 230 V~ - 80 A - 100 mA - AC type
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/411712-LEGRAND-1000.jpg)
RCD DX³-ID - 4P 400 V~ neutral right hand side - 25 A - 100 mA - AC type
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/411713-LEGRAND-1000.jpg)
RCD DX³-ID - 4P 400 V~ neutral right hand side - 40 A - 100 mA - AC type
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/411714-LEGRAND-1000.jpg)
RCD DX³-ID - 4P 400 V~ neutral right hand side - 63 A - 100 mA - AC type
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/411715-LEGRAND-1000.jpg)
RCD DX³-ID - 4P 400 V~ neutral right hand side - 80 A - 100 mA - AC type
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/LG-411732-WEB-R.jpg)
RCD DX³-ID - 4P 400 V~ neutral right hand side - 25 A - 500 mA - AC type
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/LG-411733-WEB-R.jpg)
RCD DX³-ID - 4P 400 V~ neutral right hand side - 40 A - 500 mA - AC type
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/LG-411734-WEB-R.jpg)
RCD DX³-ID - 4P 400 V~ neutral right hand side - 63 A - 500 mA - AC type
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/411735-LEGRAND-1000.jpg)
RCD DX³-ID - 4P 400 V~ neutral right hand side - 80 A - 500 mA - AC type
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/LG-411745-WEB-R.jpg)
RCD DX³-ID - 4P 400 V~ neutral right hand side - 40 A-300 mA selective - AC type
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/411746-LEGRAND-1000.jpg)
RCD DX³-ID - 4P 400 V~ neutral right hand side - 63 A-300 mA selective - AC type
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/LG-411769-WEB-R.jpg)
RCD DX³-ID - 4P 400 V~ neutral right hand side - 25 A - 100 mA - A type
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/411770-LEGRAND-1000.jpg)
RCD DX³-ID - 4P 400 V~ neutral right hand side - 40 A - 100 mA - A type
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/LG-411771-WEB-R.jpg)
RCD DX³-ID - 4P 400 V~ neutral right hand side - 63 A - 100 mA - A type
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/LG-411772-WEB-R.jpg)
RCD DX³-ID - 4P 400 V~ neutral right hand side - 80 A - 100 mA - A type
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/LG-411789-WEB-R.jpg)
RCD DX³-ID - 4P 400 V~ neutral right hand side - 25 A - 500 mA - A type
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/411790-LEGRAND-1000.jpg)
RCD DX³-ID - 4P 400 V~ neutral right hand side - 40 A - 500 mA - A type
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/411791-LEGRAND-1000.jpg)
RCD DX³-ID - 4P 400 V~ neutral right hand side - 63 A - 500 mA - A type
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/411792-LEGRAND-1000.jpg)
RCD DX³-ID - 4P 400 V~ neutral right hand side - 80 A - 500 mA - A type