الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Function
-
Rechargeable
-
Built-in charging circuit
-
With light source
-
Housing material
-
Suitable for labelling type
-
Monitoring equipment
-
Main lamp
-
Monitoring equipment
-
Auxiliary lamp
-
With remote switch connection
-
With pictogram
-
Length
-
Length
-
Length
-
Suitable for standby switching
-
Nominal operation time
-
Mounting method
-
Lamp holder
-
Light distributor
-
Lamp type
-
Type of control gear
-
Power supply system
-
Blinking light function main lamp
-
Blinking light function main lamp
-
Battery quality
-
Blinking light function secondary lamp
-
Blinking light function secondary lamp
-
Material cover
-
Lamp wattage main lamp
-
Height/depth
-
Number of poles
-
Height/depth
-
Height/depth
-
Number of lighting heads
-
Nominal current
-
Nominal current
-
Nominal current
-
Colour temperature
-
Supplied remote control
-
Housing colour
-
Suitable for emergency lighting
-
Housing colour
-
Housing colour
-
Protection class
-
Protection class
-
Rated life time L70/B50 at 25 °C
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Luminous flux in standby mode
-
Max. system power
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Conductor cross section
-
Width
-
Width
-
Width
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Mandatory neutral
-
Terminal marking indication
-
Halogen free
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Cable support
-
Cable tie suitable with
-
Control mode
-
Addressable
-
Addressable
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
IEC code (Pack1)
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Connected object
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/LG-661453-WEB-R.jpg)
LEGRAND
REF. 661453
Standard LED emergency luminaire Twinspot - non autotest - 2 x 1250 lm - 1h
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/LG-661451-WEB-R.jpg)
LEGRAND
REF. 661451
Standard LED emergency luminaire Twinspot - non autotest - 2 x 450 lm - 1h
You can only compare 4 products, you must remove 1 to add this one
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
LEGRAND
REF. 661450
Standard LED emergency luminaire Twinspot - non autotest - 2 x 300 lm - 1h
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/060894-LEGRAND.jpg)
LEGRAND
REF. 060894
Weatherproof LED portable safety lamp - specially designed for safety interventions in electrical rooms
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/060797-LEGRAND-1000.jpg)
LEGRAND
REF. 060797
LED portable lamp -manual switching ON/OFF - 3 levels - IP44 - IK07 - Class II
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/662452-LEGRAND.jpg)
LEGRAND
REF. 662452
Autotest/adressable LED emergency luminaire Twinspot - 2 x 750 lm - 1h
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/LG-661452-WEB-R.jpg)
LEGRAND
REF. 661452
Standard LED emergency luminaire Twinspot - non autotest - 2 x 750 lm - 1h
You can only compare 4 products, you must remove 1 to add this one
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
LEGRAND
REF. 661454
Standard LED emergency luminaire Twinspot - non autotest - 2 x 500 lm - 2h
You can only compare 4 products, you must remove 1 to add this one