-
Type of accessory/spare part
-
Type of accessory/spare part
-
Suitable for built-in mounting
-
Suitable for wall mounting
-
Suitable for number of light sources
-
Housing material
-
With light source
-
With light source
-
Material
-
Material
-
Housing material
-
Housing material
-
Colour of light
-
Suitable for suspended mounting
-
Colour rendering index CRI
-
Light sharing
-
Light sharing
-
Colour rendering index CRI
-
Light outlet
-
Dimming phase cut-on
-
Suitable for light line configuration
-
Suitable for light line configuration
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Dimming 1-10 V
-
Dimming phase cut-off
-
With light sensor
-
With light sensor
-
Dimming DALI
-
With movement sensor
-
Outer diameter
-
With movement sensor
-
Outer diameter
-
Outer diameter
-
Outer diameter
-
Outer diameter
-
Outer diameter
-
Outer diameter
-
Outer diameter
-
Light distributor
-
Dimming DSI
-
Suitable for surface mounting
-
Lamp holder
-
Lamp holder
-
Dimming Touch and Dim
-
Lamp type
-
Type of control gear
-
Lamp type
-
Type of control gear
-
Type of control gear
-
Dimming with push-button
-
With control gear
-
With control gear
-
Dimming manufacturer's proprietary system
-
Dimming 0-10 V
-
Material cover
-
Material cover
-
Material cover
-
Material cover
-
Dimming DMX
-
Type of grid
-
Height/depth
-
Height/depth
-
Height/depth
-
Height/depth
-
Height/depth
-
Height/depth
-
Height/depth
-
Height/depth
-
Height/depth
-
Height/depth
-
Height/depth
-
Dimming potentiometer (integrated)
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Dimming LineSwitch
-
Colour temperature
-
Colour temperature
-
Dimming mains voltage modulation
-
Suitable for emergency lighting
-
Housing colour
-
Housing colour
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
Built-in width
-
Built-in width
-
Suitable for ceiling mounting
-
No dim function
-
Protection class
-
Protection class
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Beam angle
-
Beam angle
-
Diameter
-
Diameter
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Covering of the luminaire with thermally insulating material possible
-
Filament test according to IEC 60695-2-11
-
Suitable for lamp power
-
Suitable for lamp power
-
Suitable for lamp power
-
Suitable for lamp power
-
Suitable for lamp power
-
Suitable for lamp power
-
Suitable for lamp power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Conductor cross section
-
With air slots
-
Rated ambient temperature according to IEC 62722-2-1
-
Rated ambient temperature according to IEC 62722-2-1
-
Rated ambient temperature according to IEC 62722-2-1
-
Built-in length
-
Built-in length
-
Built-in length
-
Built-in length
-
Built-in length
-
Built-in length
-
Built-in length
-
Built-in length
-
Built-in length
-
Built-in length
-
Operation by Bluetooth
-
Suitable for workplace according to EN 12464-1
-
Suitable for workplace according to EN 12464-1
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Colour
-
Colour
-
Connection type
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-00/SL-532106-WEB-R.jpg)
Chartres Essentiel LED round decorative bulkhead light - IP55 - IK10 - equipped - On/off
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-00/SL-532146-WEB-R.jpg)
Chartres Essentiel LED round decorative bulkhead light - IP55 - IK10 - equipped - with microwave sensor
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-00/SL-532180-WEB-R.jpg)
Astreo LED round decorative bulkhead light - IP44 - IK07 - equipped - 800 lm - On/off
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-00/SL-532182-WEB-R.jpg)
Astreo LED round decorative bulkhead light - IP44 - IK07 - equipped - 1400 lm - On/off
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-00/SL-532185-WEB-R.jpg)
Astreo LED round decorative bulkhead light - IP44 - IK07 - equipped - 800 lm - with microwave sensor
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-00/SL-532187-WEB-R.jpg)
Astreo LED round decorative bulkhead light - IP44 - IK07 - equipped - 1400 lm - with microwave sensor
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-00/SL-532190-WEB-R.jpg)
Astreo LED round decorative bulkhead light - IP44 - IK09 vandal-resistant - equipped - 800 lm - On/off
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-00/SL-532195-WEB-R.jpg)
Astreo LED round decorative bulkhead light - IP44 - IK09 vandal-resistant - equipped - 800 lm - with microwave sensor
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/500570-SARLAM.jpg)
Bulkhead light - IP44 - IK04 - round - with HF sensor - E27 - without lamp
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/Super-400-verre-blanc.jpg)
Bulkhead light - IP44 - IK04 - round - E27 - supplied without lamp
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/060509-LEGRAND-1000.jpg)
Metal protection grid - for weatherproof bulkhead light 604 83
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/060508-LEGRAND-1000.jpg)
Metal protection grid - for weatherproof bulkhead light 604 77
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-30/062449-LEGRAND-1000.jpg)
Cover plate Koro - for round bulkhead lights - clip-on - white
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/060459-LEGRAND-1000.jpg)
Bulkhead light - IP44 - IK07 - round - E27 - polycarbonate diffuser
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/060451-LEGRAND-1000.jpg)
Bulkhead light - IP44 - IK07 - round - E 27 - glass diffuser
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/060492-LEGRAND-1000.jpg)
Bulkhead light - IP44 - IK06 - oval 60 W-E27 -plastic grid screw fixing-white
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/060419-LEGRAND-1000.jpg)
Bulkhead light - IP44 - IK06 - oval 100 W- E27 -metal grid screw fixing -grey
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/060415-LEGRAND-1000.jpg)
Bulkhead light - IP44 - IK06 - oval 60 W- E27 - metal grid screw fixing -grey
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/060405-LEGRAND-1000.jpg)
Bulkhead light - IP44 - IK06 - oval 60 W-E27 -plastic grid screw fixing -grey
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/060483-LEGRAND-1000.jpg)
Bulkhead light - IP55 - IK04 - round - 100 W- E27 - though environments
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/LG-060477-WEB-R.jpg)
Bulkhead light - IP55 - IK04 - oval - 75 W- E27 - though environments
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/062425-LEGRAND-1000.jpg)
Bulkhead light Koro - IP54 - IK08 - round - 100 Wincandescent - E27 - white
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/10-45/062415-LEGRAND-1000.jpg)
Bulkhead light Koro - vandal-resistant - IP55 - IK09 - 100 W- E27 - round