Set of 25 plastic front panels 1U for airflow management
Nexpand
LEGRAND
Set of 25 plastic front panels 1U for airflow management
REF. 446494
EAN.
3414972238212
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 482.6 mm |
---|---|
Height | 45 mm |
Suitable for enclosure building width | 482.6 mm |
Number of height units | 1 |
Material | Plastic |
Surface finishing | Other |
Degree of impact strength (IK) | Not applicable |
---|---|
Colour | Black |
RAL-number | 9005 |
Halogen free | Yes |
Label space/information surface | No |
document title
3 documents
Instruction Use
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION