-
Unit of measurement
-
Bus system KNX
-
Type of meter
-
Nominal end value of the scale
-
Voltage type (supply voltage)
-
Voltage type (supply voltage)
-
Nominal end value of the scale
-
Nominal end value of the scale
-
Nominal end value of the scale
-
Nominal end value of the scale
-
Nominal end value of the scale
-
Nominal end value of the scale
-
Nominal end value of the scale
-
Nominal end value of the scale
-
Nominal end value of the scale
-
Nominal end value of the scale
-
Nominal end value of the scale
-
Nominal end value of the scale
-
Number of contacts as change-over contact
-
Input voltage
-
Input voltage
-
Function
-
Type of accessory/spare part
-
Nominal end value of the scale
-
Nominal end value of the scale
-
Input voltage
-
Input voltage
-
Input voltage
-
Input voltage
-
Input voltage
-
Type of accessory/spare part
-
Device fitting
-
Function
-
Device fitting
-
Function
-
Rated voltage
-
Measurement between phases possible
-
Measurement between phases possible
-
Type of accessory/spare part
-
Max. data transmission rate
-
Max. data transmission rate
-
Rated voltage
-
Initial value scale
-
Bus system KNX-RF (Radio Frequent)
-
Power consumption
-
Rated primary current
-
Duplex
-
Conductor surface
-
Power consumption
-
Power consumption
-
Rated primary current
-
Transparent
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Power consumption
-
Power consumption
-
Power consumption
-
Power consumption
-
Power consumption
-
Rated primary current
-
Power consumption
-
Measuring range
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Number of contacts as normally open contact
-
Measuring range
-
Number of contacts as normally open contact
-
Accessory
-
Power consumption
-
Power consumption
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Measuring range
-
Measuring range
-
Measuring range
-
Measurement between phase and neutral conductor possible
-
Measurement between phase and neutral conductor possible
-
Service primary side
-
Colour lens
-
Rated primary current
-
Power consumption
-
Power consumption
-
Power consumption
-
Measuring range
-
Power consumption
-
Power consumption
-
Secondary voltage
-
Power consumption
-
Rated secondary current
-
Bus system radio frequent
-
Suitable for
-
Count area
-
Max. current (Imax)
-
Transformer connection
-
Material
-
Suitable for
-
With detachable clamps
-
Max. current (Imax)
-
Nominal cross section conductor
-
With zero (off) position
-
Number of contacts as normally closed contact
-
Max. current (Imax)
-
Max. current (Imax)
-
Rated operating frequency
-
With label area
-
Nominal cross section conductor
-
Display
-
Construction type lens
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
With light source
-
Max. current (Imax)
-
Connection type primary side
-
Spare part
-
Type of lamp socket
-
Number of indicator lights
-
Spare part
-
Rated current
-
Bus system LON
-
Nominal voltage (Un) N-L
-
Reset function
-
Rated secondary apparent power
-
Rated secondary apparent power
-
Rated secondary apparent power
-
Material quality
-
Rated secondary apparent power
-
Rated secondary apparent power
-
Rated secondary apparent power
-
Rated secondary apparent power
-
Rated secondary apparent power
-
Conductor category
-
Rated secondary apparent power
-
Rated secondary apparent power
-
Rated secondary apparent power
-
Rated secondary apparent power
-
Nominal voltage (Un) N-L
-
Number of fault-signal switches
-
Conductor category
-
Rated secondary apparent power
-
Rated secondary apparent power
-
Nominal voltage (Un) N-L
-
Operating voltage
-
Service secondary side
-
Nominal voltage (Un) N-L
-
Hole diameter
-
Bus system Powernet
-
Width meter scale
-
Width meter scale
-
Operation indication
-
Nominal voltage (Un) L-L
-
Power loss
-
Power loss
-
Voltage type (operating voltage)
-
Operation indication
-
Nominal voltage (Un) L-L
-
Power loss
-
Connection type secondary side
-
Rated operating voltage Ue
-
Width opening
-
Nominal voltage (Un) L-L
-
Power loss
-
Accuracy class
-
Height meter scale
-
Other bus systems
-
Type of indication
-
Accuracy class
-
Type of drive
-
Blind power meter
-
Blind power meter
-
Accuracy class
-
Type of electric connection
-
With control element
-
Diameter conductor
-
Diameter conductor
-
Number of channels
-
Type of electric connection
-
Length
-
Other bus systems
-
Rated operating voltage
-
Length
-
Length
-
Max. output current
-
Height opening
-
Model
-
Overcurrent limiting factor
-
Overcurrent scale
-
Radio frequent bidirectional
-
Model
-
With rotational speed meter
-
Nominal current (In)
-
Model
-
Model
-
Model
-
Cable width approx.
-
With rodent protection
-
Model
-
Surface protection
-
Model
-
Nominal current (In)
-
Model
-
Model
-
Model
-
Model
-
Nominal current (In)
-
Model
-
Overcurrent protection
-
Calibrated
-
Mounting method
-
Mounting method
-
Width in number of modular spacings
-
Mounting method
-
Width in number of modular spacings
-
Frequency meter
-
Mounting method
-
Width in number of modular spacings
-
Frequency meter
-
With LED indication
-
Cable height approx.
-
Width in number of modular spacings
-
Mounting method
-
Width in number of modular spacings
-
Degree of protection (NEMA)
-
Number of analogue inputs
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Galvanic separation
-
Width in number of modular spacings
-
With shock protection
-
Pulse counter
-
Pole type
-
Frequency input voltage
-
Pole type
-
Accuracy class
-
Accuracy class
-
Accuracy class
-
Pulse counter
-
Accuracy class
-
Number of cores
-
Pole type
-
With anti-theft/dismantling protection
-
Number of cores
-
Number of analogue outputs
-
Number of digital inputs
-
Frequency input voltage
-
Number of digital inputs
-
Nominal electricity consumption
-
Accuracy class
-
Reactive power
-
Voltmeter
-
Height opening
-
Voltmeter
-
Height opening
-
With bus connection
-
Number of stranding elements
-
Material outer sheath
-
Height opening
-
Height opening
-
Measuring mechanism
-
Material outer sheath
-
Number of stranding elements
-
Height opening
-
Bus voltage stockable
-
Type of lens
-
Height opening
-
Energy type
-
Width opening
-
Cable type
-
Stranding element
-
Specification material outer sheath
-
Width opening
-
Material core insulation
-
Width opening
-
Width opening
-
Energy type
-
Line capacity
-
With auto test for earth leakage function
-
With lighting
-
Material core insulation
-
Number of digital outputs
-
Width opening
-
Bus module detachable
-
Width opening
-
S0 impulse interface
-
Opening diameter
-
Opening diameter
-
Opening diameter
-
Suitable for safety functions
-
Opening diameter
-
Colour outer sheath
-
Opening diameter
-
Colour outer sheath
-
Suitable for max. number of poles main contact unit (total)
-
Specification core insulation
-
Opening diameter
-
Opening diameter
-
Response value impedance 1
-
Response value impedance 1
-
Number of lines to feed
-
Bi-directional
-
Opening diameter
-
Opening diameter
-
Opening diameter
-
Max. number of devices per channel
-
Tariff type
-
Tariff switch
-
Effective power measurement device
-
Effective power measurement device
-
Core identification according to HD 308 S2
-
Longitudinal water blocking cable
-
Snap mounting
-
Supporting protocol for CAN
-
Tariff type
-
Device construction
-
Suitable for max. current main contact unit
-
Suitable for max. current main contact unit
-
Demounting protection
-
Device construction
-
With front ring
-
With copper rail
-
Max. needle deflection
-
Tariff control
-
Number of digits
-
AWG size
-
Radial water blocking cable
-
Max. needle deflection
-
Supporting protocol for MODBUS
-
Indication of insulation value
-
Number of digits
-
Supporting protocol for MODBUS
-
Rated switch current
-
Rated switch current
-
Local operation/hand operation
-
Material front ring
-
Secondary connection
-
Measurement type load profile
-
Measurement system
-
Core identification
-
Secondary connection
-
Error registration possible
-
With reset function
-
Updateable
-
Colour front ring
-
Number of primary inputs
-
Escapement mechanism
-
Type of interface
-
Type of interface
-
Stay-set indicator
-
Cable geometry
-
Screen over stranding element
-
Screen over stranding element
-
Scales lighting
-
Flame retardant according to IEC 60332-1-2
-
Scales lighting
-
Stranding
-
Max. number of switching contacts
-
Approval
-
Approval
-
Modular version
-
Diameter panel opening
-
Surface finishing
-
Modular version
-
Supporting protocol for TCP/IP
-
Screen over stranding
-
Screen over stranding
-
With transmission function
-
Pulse output
-
Pulse output
-
With signal tone
-
Accuracy class active energy according to IEC 62053-22
-
Protocol
-
Pulse type
-
Drain wire
-
RAL-number (similar)
-
Accuracy class reactive energy according to IEC 62053-23
-
Provider dependent
-
Pulse rate
-
Supporting protocol for INTERBUS
-
Pulse rate
-
Pulse rate
-
Pulse rate
-
Different phases connectable
-
Visualization
-
Approved type of underground installation
-
Supporting protocol for ASI
-
Sampling frequency
-
Web-Server
-
Front plate height
-
Armouring/reinforcement
-
Protective sheath
-
Supporting protocol for KNX
-
Number of voltage measurement inputs
-
Radio interface
-
Front plate width
-
Halogen free according to EN IEC 60754-1
-
Rail mounting possible
-
Number of current measurement inputs
-
Rail mounting possible
-
IR interface
-
Supporting protocol for Data-Highway
-
Supporting protocol for DeviceNet
-
Supply voltage AC 50 Hz
-
Supply voltage AC 50 Hz
-
Modular expandability
-
Number of sheath layers
-
Supporting protocol for SUCONET
-
Supply voltage AC 60 Hz
-
Reaction-to-fire according to EN 13501-6: Class
-
Supply voltage AC 60 Hz
-
Number of semiconductor outputs with signalling function
-
Supporting protocol for LON
-
Supply voltage DC
-
Number of contact energized outputs with signalling function
-
Supply voltage DC
-
EEC40 signature
-
Conductor material
-
Material armouring
-
Measuring range for frequency
-
With lock code
-
Supporting protocol for PROFINET CBA
-
With lock code
-
Number of positions total (counter)
-
Supporting protocol for SERCOS
-
Number of positions total (counter)
-
Number of positions total (counter)
-
Number of positions total (counter)
-
Supporting protocol for Foundation Fieldbus
-
Supporting protocol for EtherNet/IP
-
Remote display
-
Supporting protocol for AS-Interface Safety at Work
-
Display resolution (horizontal)
-
SIL according to IEC 61508
-
Supporting protocol for DeviceNet Safety
-
Display resolution (vertical)
-
Degree of protection (IP), front side
-
Performance level according to EN ISO 13849-1
-
Supporting protocol for INTERBUS-Safety
-
Explosion safety category for gas
-
Supporting protocol for PROFIsafe
-
Explosion safety category for dust
-
Supporting protocol for SafetyBUS p
-
Ampere meter
-
Ampere meter
-
Outer diameter approx.
-
Halogen free according to EN IEC 60754-2
-
Outer diameter approx.
-
Radio standard Bluetooth
-
Min. permitted bending radius, stationary application/permanent installation
-
Number of Ethernet-connections
-
Radio standard WLAN 802.11
-
Suitable for underground installation
-
Radio standard GPRS
-
Supporting protocol for IEC 61850 Ethernet
-
Radio standard GSM
-
Radio standard UMTS
-
Weight
-
Transmission rate
-
Weight
-
Weight
-
Weight
-
With potential separation
-
IO link master
-
Supporting protocol for OPC UA PubSub
-
Supporting protocol for PROFIBUS
-
System accessory
-
Supporting protocol for PROFINET IO
-
Appendant operation agent (Ex ia)
-
Min. permitted bending radius, moving application/free movement
-
Supporting protocol for other bus systems
-
Appendant operation agent (Ex ib)
-
Fieldbus connection over separate bus coupler possible
-
Fieldbus connection over separate bus coupler possible
-
With audit logging (audit log)
-
With firmware signature
-
With logging of security events (security event log)
-
With Role Based Access Control (RBAC)
-
Max. switching power
-
Web server with HTTPS transfer protocol
-
Suitable for C-load
-
Front built-in possible
-
Suitable as telephone cable
-
Permitted cable outer temperature during assembling/handling
-
Rack-assembly possible
-
Permitted cable outer temperature during assembling/handling
-
Rack-assembly possible
-
Suitable as computer data cable
-
Permitted cable outer temperature after assembling without vibration
-
Permitted cable outer temperature after assembling without vibration
-
Suitable as signalling cable
-
Suitable for use as security alarm cable
-
With rip cord
-
Nominal voltage U
-
Compatible with Grade2TV according to XP-C 90-483
-
Compatible with Grade3TV according to XP-C 90-483
-
Wall mounting/direct mounting
-
Width of the front
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Frequency
-
Frequency
-
Estimated bulb life
-
Mandatory neutral
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Prewired
-
Prewired
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Connection type
-
Label space/information surface
-
Label space/information surface
-
Fitted with USB plug
-
Addressable
-
Addressable
-
Contains Batteries and/or Accumulator
-
Battery ou Accumulator (Pack1)
-
Connected object
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Product use function
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/LG-043501-WEB-R.jpg)
IT medical modular permanent isolation controller 230 V - RS485
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/LG-043502-WEB-R.jpg)
Permanent controller it medical modular isolation 24 V - RS485
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/LG-043511-WEB-R.jpg)
Remote panels for insulation monitoring device (IMD) - for flush-mounted installation - 24 or 230 V~
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-00/LG-043521-WEB-R.jpg)
Remote panels for insulation monitoring device (IMD) - for mounting on enclosure door - 24 or 230 V~
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/014600-LEGRAND-1000.jpg)
Ammeter - round barrel Ø56 mm - for fixing on door
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/LG-414937-WEB-R.jpg)
EMS CX³ Modular Mini Configurator with display for local system operation
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/014666-LEGRAND-1000.jpg)
Measuring dial for ammeter - 0-1250 A - fixing on door
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-00/LG-412048-WEB-R.jpg)
Easy Connect Modular measuring Mutifunction 4DIN Module
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/11-00/LG-412049-WEB-R.jpg)
Easy Connect Modular measuring Mutifunction 96x96
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/014660-LEGRAND-1000.jpg)
Voltmeter - round barrel Ø56 mm - for fixing on door
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/014617-LEGRAND-1000.jpg)
Measuring dial for ammeter - 0-300 A - fixing on door
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/014613-LEGRAND-1000.jpg)
Measuring dial for ammeter - 0-100 A - fixing on door
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/014621-LEGRAND-1000.jpg)
Measuring dial for ammeter - 0-800 A - fixing on door
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/08-45/LG-412045-WEB-R.jpg)
Multifunction measuring unit EMDX³ - rail mounting - 4 modules
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/12-15/LG-423890-WEB-R.jpg)
DPX3 EMS communication interf.
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/412065-LEGRAND-1000.jpg)
Impulse concentrator EMDX3 - 12 inputs - 4 modules - RS 485 output
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/414940-LEGRAND-1000.jpg)
Modular communication interface EMS CX³ / RS485
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/414945-LEGRAND-1000.jpg)
Modular power supply for EMS CX³ system
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-30/414936-LEGRAND-1000.jpg)
EMS CX³ Modular Mini Configurator with display for local system operation
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Communicating rail EMS CX³ length 18 modules
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Communicating rail EMS CX³ length 24 modules
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Communicating rail EMS CX³ length 36 modules
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/414907-LEGRAND-3000.jpg)
Communicating cable EMS CX³ length 250mm
![title](/sites/g/files/ocwmcr501/files/ecat_assets/28-06-2024/09-15/414908-LEGRAND-3000.jpg)
Communicating cable EMS CX³ length 500mm