تجاوز إلى المحتوى الرئيسي
Logo print

Rear vertical partitioning for XL³ 4000/6300

LEGRAND

Rear vertical partitioning for XL³ 4000/6300

REF. 020869 EAN. 3245060208691
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Material Steel
Surface finishing Other
With cable entry Yes
With lock No
Construction type Individual part
For internal separation form 2b No
For internal separation form 3a No
For internal separation form 3b Yes
For internal separation form 4a No
For internal separation form 4b Yes

2 documents
Workshop Book
Instruction Use
G2665B.pdf pdf (2.23 Mo)
2 documents
Agreement
LOVAG-IT 12.017 (0.13 Mo)
Agreement
LOVAG-IT 12.019 (0.59 Mo)