Rear vertical partitioning for XL³ 4000/6300
LEGRAND
Rear vertical partitioning for XL³ 4000/6300
REF. 020869
EAN.
3245060208691
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Surface finishing | Other |
With cable entry | Yes |
With lock | No |
Construction type | Individual part |
For internal separation form 2b | No |
---|---|
For internal separation form 3a | No |
For internal separation form 3b | Yes |
For internal separation form 4a | No |
For internal separation form 4b | Yes |
document title
2 documents
Workshop Book
Instruction Use
SELECT AN ACTION