تجاوز إلى المحتوى الرئيسي
Logo print

Power supply - external - 12 V DC - for DMX³ electronic protection units

LEGRAND

Power supply - external - 12 V DC - for DMX³ electronic protection units

REF. 028806 EAN. 3245060288068
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Voltage type (supply voltage) AC/DC
1st secondary output voltage 21.6-26.4 V
2nd secondary output voltage 12-12 V
3rd secondary output voltage 12-12 V
Max. output current 1 0.25 A
Max. output current 2 0.25 A
Max. output current 3 0.25 A
Secondary voltage adjustable No
Nominal value output voltage 1 12 V
Nominal value output voltage 2 12 V
Nominal value output voltage 3 12 V
Nominal value output current 1 0.25 A
Nominal value output current 2 0.25 A
Nominal value output current 3 0.25 A
Short-circuit-proof Yes
Rated supply voltage AC 50 Hz 21.6-26.4 V
Rated supply voltage AC 60 Hz 21.6-26.4 V
Rated supply voltage DC 21.6-26.4 V
Output voltage stabilized No
Stabilized Yes
Type of electric connection Screw connection
Rail mounting possible Yes
Wall mounting possible Yes
Modular version Yes
Width in number of modular spacings 2
Built-in height 105 mm
Direct mounting possible Yes
Width 35.6 mm
Height 105 mm
Depth 50 mm
Degree of protection (IP) IP20
Operating / setting temperature -10-50 °C
Frequency 5-60 Hz
Electric supplying direction From the bottom
Terminal marking indication Yes
Halogen free Yes
Label space/information surface No

3 documents
Workshop Book
Instruction Use
U3404C.pdf pdf (0.34 Mo)
Technical Guide
3 documents
Catalogue Commercial Page
ex223001_0207.pdf pdf (0.06 Mo)
Catalogue Technical Page
ex223001_0210-0211.pdf pdf (1.14 Mo)
Catalogue Commercial Page
ex223001_0224.pdf pdf (0.04 Mo)