Power supply - external - 12 V DC - for DMX³ electronic protection units
LEGRAND
Power supply - external - 12 V DC - for DMX³ electronic protection units
REF. 028806
EAN.
3245060288068
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Voltage type (supply voltage) | AC/DC |
---|---|
1st secondary output voltage | 21.6-26.4 V |
2nd secondary output voltage | 12-12 V |
3rd secondary output voltage | 12-12 V |
Max. output current 1 | 0.25 A |
Max. output current 2 | 0.25 A |
Max. output current 3 | 0.25 A |
Secondary voltage adjustable | No |
Nominal value output voltage 1 | 12 V |
Nominal value output voltage 2 | 12 V |
Nominal value output voltage 3 | 12 V |
Nominal value output current 1 | 0.25 A |
Nominal value output current 2 | 0.25 A |
Nominal value output current 3 | 0.25 A |
Short-circuit-proof | Yes |
Rated supply voltage AC 50 Hz | 21.6-26.4 V |
Rated supply voltage AC 60 Hz | 21.6-26.4 V |
Rated supply voltage DC | 21.6-26.4 V |
Output voltage stabilized | No |
Stabilized | Yes |
---|---|
Type of electric connection | Screw connection |
Rail mounting possible | Yes |
Wall mounting possible | Yes |
Modular version | Yes |
Width in number of modular spacings | 2 |
Built-in height | 105 mm |
Direct mounting possible | Yes |
Width | 35.6 mm |
Height | 105 mm |
Depth | 50 mm |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -10-50 °C |
Frequency | 5-60 Hz |
Electric supplying direction | From the bottom |
Terminal marking indication | Yes |
Halogen free | Yes |
Label space/information surface | No |
document title
3 documents
Workshop Book
Instruction Use
Technical Guide
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION