تجاوز إلى المحتوى الرئيسي
Logo print

Coil - Ø35 mm - use with 260 88 - 1 coil per DPX

LEGRAND

Coil - Ø35 mm - use with 260 88 - 1 coil per DPX

REF. 026092 EAN. 3245060260927
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Single-phase current converter
Rated primary current 70 A
Rated secondary current 0.03 A
Overcurrent limiting factor FS 5
Calibrated Yes
With shock protection Yes
Opening diameter 35 mm
Snap mounting No
Secondary connection Screw connection
Number of primary inputs 1

1 document
Instruction Use
F3664E.pdf pdf (0.74 Mo)
1 document
Catalogue Commercial Page
ex223001_0185.pdf pdf (0.08 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل