تجاوز إلى المحتوى الرئيسي
Logo print

Modular residual current relay for DPX³ equipped with release or DPX³-I - 2 DIN modules

ATS LEGRAND

Modular residual current relay for DPX³ equipped with release or DPX³-I - 2 DIN modules

REF. 026088 EAN. 3245060260880

Detects fault currents, and, when used with a shunt trip or an undervoltage release, it gives the trip command to a MCCB or a switch

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of electric connection Screw connection
With detachable clamps No
Function For three-phase supply system
Supply voltage AC 50 Hz 195.5-253 V
Supply voltage AC 60 Hz 195.5-253 V
Rated operating frequency 47-63 Hz
Response value amperage 1 30-30000 mA
Min. adjustable delay-on energization time 5 s
Indication of difference current Yes
Error registration possible Yes
Number of contacts as normally closed contact 0
Number of contacts as normally open contact 0
Number of contacts as change-over contact 1
Voltage type (operating voltage) AC
Width 35 mm
Height 89 mm
Depth 65.6 mm

1 document
Instruction Use
F3664E.pdf pdf (0.74 Mo)
1 document
Catalogue Commercial Page
ex223001_0185.pdf pdf (0.08 Mo)
1 document
3D Autocad
026088.dwg dwg (0.11 Mo)