تجاوز إلى المحتوى الرئيسي
Logo print

Debro-lift mechanism for draw-out version of DPX3 250 HP devices

DPX³ 250 HP LEGRAND

Debro-lift mechanism for draw-out version of DPX3 250 HP devices

REF. 423860 EAN. 3414971232952
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of accessory/spare part Connection technique
Width 105 mm
Height 248 mm
Depth 145 mm
Operating / setting temperature -5-70 °C
Storage temperature -25-85 °C
Colour Grey
Halogen free Yes

4 documents
Instruction Use
LE11594AC.pdf pdf (8.25 Mo)
Technical Guide
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
ex223001_0174.pdf pdf (0.16 Mo)