Debro-lift mechanism for draw-out version of DPX3 250 HP devices
DPX³ 250 HP
LEGRAND
Debro-lift mechanism for draw-out version of DPX3 250 HP devices
REF. 423860
EAN.
3414971232952
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Connection technique |
---|---|
Width | 105 mm |
Height | 248 mm |
Depth | 145 mm |
Operating / setting temperature | -5-70 °C |
---|---|
Storage temperature | -25-85 °C |
Colour | Grey |
Halogen free | Yes |
document title
4 documents
Instruction Use
Technical Guide
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
SELECT AN ACTION