تجاوز إلى المحتوى الرئيسي
Logo print

Set of 2 corner guide rails 1U for wall mounting enclosure

LCS³ LEGRAND

Set of 2 corner guide rails 1U for wall mounting enclosure

REF. 446191 EAN. 3414971173989
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Other
Suitable for enclosure building width 585 mm
Width 105 mm
Height 50 mm
Depth 80 mm
Material Metal
Colour Stainless steel
RAL-number 0
Halogen free Yes

1 document
Technical Sheet
1 document
Catalogue Commercial Page
ex223001_1013.pdf pdf (0.07 Mo)