Set of 2 corner guide rails 1U for wall mounting enclosure
LCS³
LEGRAND
Set of 2 corner guide rails 1U for wall mounting enclosure
REF. 446191
EAN.
3414971173989
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Suitable for enclosure building width | 585 mm |
Width | 105 mm |
Height | 50 mm |
Depth | 80 mm |
Material | Metal |
---|---|
Colour | Stainless steel |
RAL-number | 0 |
Halogen free | Yes |
document title
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION