تجاوز إلى المحتوى الرئيسي
Logo print

Straight plug P17 Pro - IP 66/67 - 380/415 V~ - 63 A - 3P+N+E

P 17 Tempra LEGRAND

Straight plug P17 Pro - IP 66/67 - 380/415 V~ - 63 A - 3P+N+E

REF. 555529 EAN. 3414970734846
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 63 A
Number of poles 5
Voltage according to EN 60309-2 380-415 V (50+60 Hz) red
Clock hour position 6 h
Identification colour Red
RAL-number 3000
Phase inverter No
Degree of protection (IP) IP67
Connection system Screwed terminal
Cable entry Gland nut
Insert direction Straight
Material Plastic
Military model No

3 documents
Technical Sheet
F02385FR-01.pdf pdf (2.98 Mo)
Instruction Use
LE05815AA-01.pdf pdf (2.53 Mo)
Technical Sheet
F02385EN-01.pdf pdf (1.98 Mo)
3 documents
Catalogue Technical Page
ex223001_0535.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0528.pdf pdf (0.13 Mo)
Catalogue Technical Page
ex223001_0534.pdf pdf (0.06 Mo)
1 document
3D Autocad
555529.dwg dwg (0.11 Mo)
2 documents
Agreement
OC / CB-FR_706516 (1.27 Mo)
PEP
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل