تجاوز إلى المحتوى الرئيسي
Logo print

Surface mounting socket P17 Pro - IP 66/67 - 380/415 V~ - 63 A - 3P+N+E

P 17 Tempra LEGRAND

Surface mounting socket P17 Pro - IP 66/67 - 380/415 V~ - 63 A - 3P+N+E

REF. 555559 EAN. 3414970734945
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

CEE socket outlet 16 A None
CEE socket outlet 32 A None
CEE socket outlet 63 A 1x63A xp xxxV
CEE socket outlet 125 A None
Number of socket outlets with protective contact CEE 7/3 (type F) 1
Protection None
Earth leakage switch None
Number of miniature circuit breakers (MCB) 0
Housing material Plastic
Power supply/connection possibility Other
Diameter cable entry M32
Handling Wall mounting
Degree of protection (IP) IP67
Military model No
Colour Grey
Height 270 mm
Width 130 mm
Depth 190 mm

3 documents
Technical Sheet
F02385FR-01.pdf pdf (2.98 Mo)
Instruction Use
LE05815AA-01.pdf pdf (2.53 Mo)
Technical Sheet
F02385EN-01.pdf pdf (1.98 Mo)
3 documents
Catalogue Technical Page
ex223001_0535.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0528.pdf pdf (0.13 Mo)
Catalogue Technical Page
ex223001_0534.pdf pdf (0.06 Mo)
3 documents
3D Autocad
555559.dwg dwg (0.18 Mo)
3 documents
Agreement
OC / CB-FR_706516 (1.27 Mo)
Agreement
PEP
LGRP-00201-V01.01-EN.pdf pdf (0.71 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل